This site works better with javascript enabled.

L1334 Square Bronze Nut with Through Holes

for lead screws

Square Bronze Nut with Through Holes

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7H Order by parameter
Lead Order by parameter Thread
direction Order by parameter
No. of
starts Order by parameter
l1
+0.0,-0.2 Order by parameter
h1 & w1 h9 Order by parameter l2 Order by parameter w2 Order by parameter h2 Order by parameter d2 Order by parameter d3 Order by parameter Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1334.R16-04 TR16x4 16 4 Right 1 40 35 26 24 5,2 5 9,5 770 0,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.R20-04 TR20x4 20 4 Right 1 50 40 38 28 6,5 6 10,0 1412 0,57 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.R30-06 TR30x6 30 6 Right 1 60 50 49 38 6,5 6 10,0 2544 0,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.R40-07 TR40x7 40 7 Right 1 75 60 55 49 8,5 8* 9,9* 4013 1,60 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1334.L16-04 TR16x4 16 4 Left 1 40 35 26 24 5,2 5 9,5 770 0,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.L20-04 TR20x4 20 4 Left 1 50 40 38 28 6,5 6 10,0 1412 0,57 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.L30-06 TR30x6 30 6 Left 1 60 50 49 38 6,5 6 10,0 2544 0,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1334.L40-07 TR40x7 40 7 Left 1 75 60 55 49 8,5 8* 9,9* 4013 1,60 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Bronze (CuSn12-C - CC483K).

Technical Notes

Suitable for movements with medium duty loads.

Tips

Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.
*Special M8 fixing screw with a reduced head diameter.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1334.R16-04 16 7-10 days 1-4£ 46.285-19£ 41.6520-39£ 37.0240-99£ 32.40100+£ 27.77
L1334.R20-04 21 7-10 days 1-4£ 64.035-19£ 57.6320-39£ 51.2240-99£ 44.82100+£ 38.42
L1334.R30-06 5 7-10 days 1-4£ 103.825-19£ 93.4420-39£ 83.0640-99£ 72.67100+£ 62.29
L1334.R40-07 4 7-10 days 1-4£ 145.005-19£ 130.5020-39£ 116.0040-99£ 101.50100+£ 87.00
L1334.L16-04 3 7-10 days 1-4£ 48.725-19£ 43.8520-39£ 38.9840-99£ 34.10100+£ 29.23
L1334.L20-04 16 7-10 days 1-4£ 68.215-19£ 61.3920-39£ 54.5740-99£ 47.75100+£ 40.93
L1334.L30-06 9 7-10 days 1-4£ 110.665-19£ 99.5920-39£ 88.5340-99£ 77.46100+£ 66.40
L1334.L40-07 9 7-10 days 1-4£ 153.245-19£ 137.9220-39£ 122.5940-99£ 107.27100+£ 91.94

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1334 Acis 739 kB zip
L1334 IGES 963 kB zip
L1334 Parasolid 314 kB zip
L1334 ProE 408 kB zip
L1334 SolidWorks 3 MB zip
L1334 Step 698 kB zip

Product Datasheets

L1334 Square Bronze Nut with Through Holes 151 kB pdf
Commercial Lead Screws 1 MB pdf
Lead Screws and Nuts 3 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message