This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7h Order by parameter
Lead Order by parameter Thread
direction Order by parameter
d2
h11 Order by parameter
d3
h9 Order by parameter
l1 Order by parameter l2 Order by parameter No. of
starts Order by parameter
Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1332.R10-02 TR10x 2 10 2 Right 20 35 15 6 1 150 0,068 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R10-04 TR10x 2 10 4 Right 20 35 15 6 2 150 0,068 CAD downloads available, click this icon to go there.
L1332.R12-03 TR12x 3 12 3 Right 24 42 20 7 1 228 0,120 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R12-06 TR12x 6 12 6 Right 24 42 20 7 2 262 0,120 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R14-03 TR14x 3 14 3 Right 30 52 24 10 1 315 0,260 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R16-04 TR16x 4 16 4 Right 30 52 24 10 1 363 0,250 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R16-08 TR16x 8 16 8 Right 30 52 24 12 2 363 0,250 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R20-04 TR20x 4 20 4 Right 38 62 26 11 1 514 0,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R20-08 TR20x 8 20 8 Right 38 62 26 12 2 514 0,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R24-05 TR24x 5 24 5 Right 50 77 33 13 1 780 0,750 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R24-10 TR24x10 24 10 Right 50 77 33 12 2 780 0,750 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R30-06 TR30x 6 30 6 Right 58 90 48 15 1 1430 1,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R30-12 TR30x12 30 12 Right 58 90 48 14 2 1430 1,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R36-06 TR36x 6 36 6 Right 80 115 60 20 1 2166 3,200 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R36-12 TR36x12 36 12 Right 80 115 60 16 2 2166 3,200 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R40-07 TR40x 7 40 7 Right 80 140 65 20 1 2610 4,100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R40-14 TR40x14 40 14 Right 80 140 65 16 2 2610 4,100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.R50-08 TR50x 8 50 8 Right 90 170 70 20 1 4237 5,900 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1332.L10-02 TR10x2 10 2 Left 20 35 15 6 1 150 0,068 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L12-03 TR12x3 12 3 Left 24 42 20 7 1 228 0,120 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L14-03 TR14x3 14 3 Left 30 52 24 10 1 315 0,260 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L16-04 TR16x4 16 4 Left 30 52 24 10 1 363 0,250 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L20-04 TR20x4 20 4 Left 38 62 26 11 1 514 0,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L24-05 TR24x5 24 5 Left 50 77 33 13 1 780 0,750 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L30-06 TR30x6 30 6 Left 58 90 48 15 1 1430 1,400 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L36-06 TR36x6 36 6 Left 80 115 60 20 1 2166 3,200 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L40-07 TR40x7 40 7 Left 80 140 65 20 1 2610 4,100 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1332.L50-08 TR50x8 50 8 Left 90 170 70 20 1 4237 5,900 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Bronze (CuSn8P).

Technical Notes

For manual or powered applications at medium/low rotation speeds under load.

Tips

Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1332.R10-02 0 7-10 days 1-4£ 14.305-19£ 11.4420-39£ 10.7340-59£ 10.0160-99£ 8.58100+£ 7.15
L1332.R10-04 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1332.R12-03 22 7-10 days 1-4£ 16.625-19£ 14.9620-39£ 13.3040-99£ 11.63100+£ 9.97QtyPrice/unit
L1332.R12-06 10 7-10 days 1-4£ 21.275-19£ 19.1420-39£ 17.0240-99£ 14.89100+£ 12.76QtyPrice/unit
L1332.R14-03 4 7-10 days 1-4£ 24.625-19£ 22.1620-39£ 19.7040-99£ 17.23100+£ 14.77QtyPrice/unit
L1332.R16-04 11 7-10 days 1-4£ 25.315-19£ 22.7820-39£ 20.2540-99£ 17.72100+£ 15.19QtyPrice/unit
L1332.R16-08 0 7-10 days 1-4£ 29.965-19£ 26.9620-39£ 23.9740-99£ 20.97100+£ 17.98QtyPrice/unit
L1332.R20-04 28 7-10 days 1-4£ 36.085-19£ 32.4720-39£ 28.8640-99£ 25.26100+£ 21.65QtyPrice/unit
L1332.R20-08 8 7-10 days 1-4£ 40.745-19£ 36.6720-39£ 32.5940-99£ 28.52100+£ 24.44QtyPrice/unit
L1332.R24-05 8 7-10 days 1-4£ 60.605-19£ 54.5420-39£ 48.4840-99£ 42.42100+£ 36.36QtyPrice/unit
L1332.R24-10 5 7-10 days 1-4£ 65.255-19£ 58.7320-39£ 52.2040-99£ 45.68100+£ 39.15QtyPrice/unit
L1332.R30-06 8 7-10 days 1-4£ 104.945-19£ 94.4520-39£ 83.9540-99£ 73.46100+£ 62.96QtyPrice/unit
L1332.R30-12 0 7-10 days 1-4£ 112.075-19£ 100.8620-39£ 89.6640-99£ 78.45100+£ 67.24QtyPrice/unit
L1332.R36-06 7 7-10 days 1-4£ 223.735-19£ 201.3620-39£ 178.9840-99£ 156.61100+£ 134.24QtyPrice/unit
L1332.R36-12 0 7-10 days 1-4£ 230.305-19£ 207.2720-39£ 184.2440-99£ 161.21100+£ 138.18QtyPrice/unit
L1332.R40-07 5 7-10 days 1-4£ 317.435-19£ 285.6920-39£ 253.9440-99£ 222.20100+£ 190.46QtyPrice/unit
L1332.R40-14 0 7-10 days 1-4£ 322.375-19£ 290.1320-39£ 257.9040-99£ 225.66100+£ 193.42QtyPrice/unit
L1332.R50-08 0 7-10 days 1-4£ 509.585-19£ 458.6220-39£ 407.6640-99£ 356.71100+£ 305.75QtyPrice/unit
L1332.L10-02 0 7-10 days 1-4£ 19.875-19£ 15.9020-39£ 14.9040-59£ 13.9160-99£ 11.92100+£ 9.94
L1332.L12-03 5 7-10 days 1-4£ 21.275-19£ 19.1420-39£ 17.0240-99£ 14.89100+£ 12.76QtyPrice/unit
L1332.L14-03 2 7-10 days 1-4£ 29.275-19£ 26.3420-39£ 23.4240-99£ 20.49100+£ 17.56QtyPrice/unit
L1332.L16-04 7 7-10 days 1-4£ 29.965-19£ 26.9620-39£ 23.9740-99£ 20.97100+£ 17.98QtyPrice/unit
L1332.L20-04 16 7-10 days 1-4£ 40.745-19£ 36.6720-39£ 32.5940-99£ 28.52100+£ 24.44QtyPrice/unit
L1332.L24-05 0 7-10 days 1-4£ 65.255-19£ 58.7320-39£ 52.2040-99£ 45.68100+£ 39.15QtyPrice/unit
L1332.L30-06 3 7-10 days 1-4£ 112.075-19£ 100.8620-39£ 89.6640-99£ 78.45100+£ 67.24QtyPrice/unit
L1332.L36-06 0 7-10 days 1-4£ 230.305-19£ 207.2720-39£ 184.2440-99£ 161.21100+£ 138.18QtyPrice/unit
L1332.L40-07 0 7-10 days 1-4£ 322.375-19£ 290.1320-39£ 257.9040-99£ 225.66100+£ 193.42QtyPrice/unit
L1332.L50-08 0 7-10 days 1-4£ 514.505-19£ 463.0520-39£ 411.6040-99£ 360.15100+£ 308.70QtyPrice/unit

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1332 Acis 1 MB zip
L1332 IGES 2 MB zip
L1332 Parasolid 934 kB zip
L1332 ProE 1 MB zip
L1332 SolidWorks 7 MB zip
L1332 Step 1 MB zip

Product Datasheets

L1332 Plain Flanged Bronze Nuts 137 kB pdf
Commercial Lead Screws 1 MB pdf
Lead Screws and Nuts 3 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message