This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d1 7e Order by parameter Lead Order by parameter Order by parameter Order by parameter No. of starts Order by parameter d2 7e min. Order by parameter d2 7e max. Order by parameter d3 7h min. Order by parameter d3 7h max. Order by parameter Pitch
accuracy mm/300mm Order by parameter
Straight
-ness mm/300mm Order by parameter
Lead angle Order by parameter X
Kg Order by parameter
CAD Price/stock Add to basket
L1323.L12-03-1.0 TR12x3 12 3 3 1000 1 10,191 10,415 7,685 8,500 0,3 0.5 5°17' 0,65 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L12-03-1.5 TR12x3 12 3 3 1500 1 10,191 10,415 7,685 8,500 0,3 0.5 5°17' 0,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L12-03-2.0 TR12X3 12 3 3 2000 1 10,191 10,415 7,685 8,500 0,3 0.5 5°17' 1,30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L12-03-3.0 TR12x3 12 3 3 3000 1 10,191 10,415 7,685 8,500 0,3 0.5 5°17' 1,95 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L16-04-1.0 TR16x4 16 4 4 1000 1 13,640 13,905 10,474 11,500 0,2 0,1 5°16' 1,17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L16-04-1.5 TR16x4 16 4 4 1500 1 13,640 13,905 10,474 11,500 0,2 0,1 5°16' 1,75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L16-04-2.0 TR16x4 16 4 4 2000 1 13,640 13,905 10,474 11,500 0,2 0,1 5°16' 2,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L16-04-3.0 TR16x4 16 4 4 3000 1 13,640 13,905 10,474 11,500 0,2 0,1 5°16' 3,51 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L20-04-1.0 TR20x4 20 4 4 1000 1 17,640 17,905 14,474 15,500 0,2 0,1 4°05' 1,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L20-04-1.5 TR20x4 20 4 4 1500 1 17,640 17,905 14,474 15,500 0,2 0,1 4°05' 2,91 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L20-04-2.0 TR20x4 20 4 4 2000 1 17,640 17,905 14,474 15,500 0,2 0,1 4°05' 3,88 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L20-04-3.0 TR20x4 20 4 4 3000 1 17,640 17,905 14,474 15,500 0,2 0,1 4°05' 5,82 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L24-05-1.0 TR24x5 24 5 5 1000 1 21,094 21,394 17,269 18,500 0,5 0,1 4°17' 2,78 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L24-05-1.5 TR24x5 24 5 5 1500 1 21,094 21,394 17,269 18,500 0,5 0,1 4°17' 4,17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L24-05-2.0 TR24x5 24 5 5 2000 1 21,094 21,394 17,269 18,500 0,5 0,1 4°17' 5,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L24-05-3.0 TR24x5 24 5 5 3000 1 21,094 21,394 17,269 18,500 0,5 0,1 4°17' 8,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L30-06-1.0 TR30x6 30 6 6 1000 1 26,547 26,882 21,563 23,000 0,5 0,1 4°05' 4,35 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L30-06-1.5 TR30x6 30 6 6 1500 1 26,547 26,882 21,563 23,000 0,5 0,1 4°05' 6,52 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L30-06-2.0 TR30x6 30 6 6 2000 1 26,547 26,882 21,563 23,000 0,5 0,1 4°05' 8,70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L30-06-3.0 TR30x6 30 6 6 3000 1 26,547 26,882 21,563 23,000 0,5 0,1 4°05' 13,05 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L32-06-1.0 TR32x6 32 6 6 1000 1 28,547 28,882 23,563 25,000 0,5 0,1 3°48' 5,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L32-06-1.5 TR32x6 32 6 6 1500 1 28,547 28,882 23,563 25,000 0,5 0,1 3°48' 7,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L32-06-2.0 TR32x6 32 6 6 2000 1 28,547 28,882 23,563 25,000 0,5 0,1 3°48' 10,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L32-06-3.0 TR32x6 32 6 6 3000 1 28,547 28,882 23,563 25,000 0,5 0,1 3°48' 15,09 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L36-06-1.0 TR36x6 36 6 6 1000 1 32,547 32,882 27,563 29,000 0,5 0,1 3°20' 6,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L36-06-1.5 TR36x6 36 6 6 1500 1 32,547 32,882 27,563 29,000 0,5 0,1 3°20' 9,81 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L36-06-2.0 TR36x6 36 6 6 2000 1 32,547 32,882 27,563 29,000 0,5 0,1 3°20' 13,08 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L36-06-3.0 TR36x6 36 6 6 3000 1 32,547 32,882 27,563 29,000 0,5 0,1 3°20' 19,62 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L40-07-1.0 TR40x7 40 7 7 1000 1 36,020 36,375 30,381 32,000 0,5 0,15 3°31' 7,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L40-07-1.5 TR40x7 40 7 7 1500 1 36,020 36,375 30,381 32,000 0,5 0,15 3°31' 11,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L40-07-2.0 TR40x7 40 7 7 2000 1 36,020 36,375 30,381 32,000 0,5 0,15 3°31' 15,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L40-07-3.0 TR40x7 40 7 7 3000 1 36,020 36,375 30,381 32,000 0,5 0,15 3°31' 23,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L60-09-1.0 TR60x9 60 9 9 1000 1 54,935 55,360 47,979 50,000 0,05 0,15 2°58' 18,49 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L60-09-1.5 TR60x9 60 9 9 1500 1 54,935 55,360 47,979 50,000 0,05 0,15 2°58' 27,73 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L60-09-2.0 TR60x9 60 9 9 2000 1 54,935 55,360 47,979 50,000 0,05 0,15 2°58' 36,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L60-09-3.0 TR60x9 60 9 9 3000 1 54,935 55,360 47,979 50,000 0,05 0,15 2°58' 55,47 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1323.L70-10-1.0 TR70x10 70 10 10 1000 1 64,425 64,850 56,819 59,000 0,05 0,15 2°49' 25,62 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L70-10-1.5 TR70x10 70 10 10 1500 1 64,425 64,850 56,819 59,000 0,05 0,15 2°49' 38,43 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L70-10-2.0 TR70x10 70 10 10 2000 1 64,425 64,850 56,819 59,000 0,05 0,15 2°49' 51,24 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1323.L70-10-3.0 TR70x10 70 10 10 3000 1 64,425 64,850 56,819 59,000 0,05 0,15 2°49' 76,86 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Rolled trapezoidal thread, stainless steel (AISI 316L, A4). Resistant to nearly all types of corrosion (can be used in a wet or corrosive environment). Manufactured to ISO 2901/2093, DIN103.
Surface hardness approx. 280HB.

Technical Notes

'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.

Tips

These are stainless steel left hand thread lead screws.
For the standard right hand threads in stainless steel see part no. L1322.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1323.L12-03-1.0 18 7-10 days 1-4£ 45.115-19£ 40.6020-39£ 36.0940-99£ 31.58100+£ 27.07
L1323.L12-03-1.5 10 7-10 days 1-4£ 67.655-19£ 60.8920-39£ 54.1240-99£ 47.36100+£ 40.59
L1323.L12-03-2.0 5 7-10 days 1-4£ 90.215-19£ 81.1920-39£ 72.1740-99£ 63.15100+£ 54.13
L1323.L12-03-3.0 5 7-10 days 1-4£ 135.325-19£ 121.7920-39£ 108.2640-99£ 94.72100+£ 81.19
L1323.L16-04-1.0 26 7-10 days 1-4£ 58.045-19£ 52.2420-39£ 46.4340-99£ 40.63100+£ 34.82
L1323.L16-04-1.5 18 7-10 days 1-4£ 87.055-19£ 78.3520-39£ 69.6440-99£ 60.94100+£ 52.23
L1323.L16-04-2.0 8 7-10 days 1-4£ 116.075-19£ 104.4620-39£ 92.8640-99£ 81.25100+£ 69.64
L1323.L16-04-3.0 8 7-10 days 1-4£ 174.115-19£ 156.7020-39£ 139.2940-99£ 121.88100+£ 104.47
L1323.L20-04-1.0 19 7-10 days 1-4£ 71.435-19£ 64.2920-39£ 57.1440-99£ 50.00100+£ 42.86
L1323.L20-04-1.5 12 7-10 days 1-4£ 107.155-19£ 96.4420-39£ 85.7240-99£ 75.01100+£ 64.29
L1323.L20-04-2.0 7 7-10 days 1-4£ 142.865-19£ 128.5720-39£ 114.2940-99£ 100.00100+£ 85.72
L1323.L20-04-3.0 5 7-10 days 1-4£ 214.295-19£ 192.8620-39£ 171.4340-99£ 150.00100+£ 128.57
L1323.L24-05-1.0 12 7-10 days 1-4£ 85.235-19£ 76.7120-39£ 68.1840-99£ 59.66100+£ 51.14
L1323.L24-05-1.5 8 7-10 days 1-4£ 127.855-19£ 115.0720-39£ 102.2840-99£ 89.50100+£ 76.71
L1323.L24-05-2.0 1 7-10 days 1-4£ 170.465-19£ 153.4120-39£ 136.3740-99£ 119.32100+£ 102.28
L1323.L24-05-3.0 4 7-10 days 1-4£ 255.695-19£ 230.1220-39£ 204.5540-99£ 178.98100+£ 153.41
L1323.L30-06-1.0 13 7-10 days 1-4£ 135.305-19£ 121.7720-39£ 108.2440-99£ 94.71100+£ 81.18
L1323.L30-06-1.5 8 7-10 days 1-4£ 202.955-19£ 182.6620-39£ 162.3640-99£ 142.07100+£ 121.77
L1323.L30-06-2.0 1 7-10 days 1-4£ 270.605-19£ 243.5420-39£ 216.4840-99£ 189.42100+£ 162.36
L1323.L30-06-3.0 4 7-10 days 1-4£ 405.905-19£ 365.3120-39£ 324.7240-99£ 284.13100+£ 243.54
L1323.L32-06-1.0 12 7-10 days 1-4£ 170.965-19£ 153.8620-39£ 136.7740-99£ 119.67100+£ 102.58
L1323.L32-06-1.5 8 7-10 days 1-4£ 256.435-19£ 230.7920-39£ 205.1440-99£ 179.50100+£ 153.86
L1323.L32-06-2.0 0 7-10 days 1-4£ 341.915-19£ 307.7220-39£ 273.5340-99£ 239.34100+£ 205.15
L1323.L32-06-3.0 4 7-10 days 1-4£ 512.875-19£ 461.5820-39£ 410.3040-99£ 359.01100+£ 307.72
L1323.L36-06-1.0 19 7-10 days 1-4£ 191.665-19£ 172.4920-39£ 153.3340-99£ 134.16100+£ 115.00
L1323.L36-06-1.5 13 7-10 days 1-4£ 287.485-19£ 258.7320-39£ 229.9840-99£ 201.24100+£ 172.49
L1323.L36-06-2.0 0 7-10 days 1-4£ 383.315-19£ 344.9820-39£ 306.6540-99£ 268.32100+£ 229.99
L1323.L36-06-3.0 6 7-10 days 1-4£ 574.975-19£ 517.4720-39£ 459.9840-99£ 402.48100+£ 344.98
L1323.L40-07-1.0 6 7-10 days 1-4£ 278.885-19£ 250.9920-39£ 223.1040-99£ 195.22100+£ 167.33
L1323.L40-07-1.5 4 7-10 days 1-4£ 418.325-19£ 376.4920-39£ 334.6640-99£ 292.82100+£ 250.99
L1323.L40-07-2.0 0 7-10 days 1-4£ 557.765-19£ 501.9820-39£ 446.2140-99£ 390.43100+£ 334.66
L1323.L40-07-3.0 2 7-10 days 1-4£ 836.645-19£ 752.9820-39£ 669.3140-99£ 585.65100+£ 501.98
L1323.L60-09-1.0 0 7-10 days 1-4£ 594.325-19£ 534.8920-39£ 475.4640-99£ 416.02100+£ 356.59
L1323.L60-09-1.5 0 7-10 days 1-4£ 894.475-19£ 805.0220-39£ 715.5840-99£ 626.13100+£ 536.68
L1323.L60-09-2.0 0 7-10 days 1-4£ 1188.635-19£ 1069.7720-39£ 950.9040-99£ 832.04100+£ 713.18
L1323.L60-09-3.0 0 7-10 days 1-4£ 1782.955-19£ 1604.6620-39£ 1426.3640-99£ 1248.07100+£ 1069.77
L1323.L70-10-1.0 0 7-10 days 1-4£ 769.625-19£ 692.6620-39£ 615.7040-99£ 538.73100+£ 461.77
L1323.L70-10-1.5 0 7-10 days 1-4£ 1154.435-19£ 1038.9920-39£ 923.5440-99£ 808.10100+£ 692.66
L1323.L70-10-2.0 0 7-10 days 1-4£ 1539.245-19£ 1385.3220-39£ 1231.3940-99£ 1077.47100+£ 923.54
L1323.L70-10-3.0 0 7-10 days 1-4£ 2308.865-19£ 2077.9720-39£ 1847.0940-99£ 1616.20100+£ 1385.32

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1323 Acis 2 MB zip
L1323 IGES 3 MB zip
L1323 Parasolid 1 MB zip
L1323 ProE 22 MB zip
L1323 SolidWorks 17 MB zip
L1323 Step 2 MB zip

Product Datasheets

L1323 Stainless Lead Screws 201 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message