This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d1 7e Order by parameter Lead Order by parameter Order by parameter Order by parameter No. of starts Order by parameter d2 7e min. Order by parameter d2 7e max. Order by parameter d3 7h min. Order by parameter d3 7h max. Order by parameter Pitch
accuracy mm/300mm Order by parameter
Straight
-ness mm/300mm Order by parameter
Lead angle Order by parameter X
Kg Order by parameter
CAD Price/stock Add to basket
L1320.R10-02-1.0 TR10x2 10 2 2 1000 1 8,739 8,929 6.891 7,500 0,2 0,5 4°07' 0,48 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-02-1.5 TR10x2 10 2 2 1500 1 8,739 8,929 6.891 7,500 0,2 0,5 4°07' 0,72 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-02-2.0 TR10x2 10 2 2 2000 1 8,739 8,929 6.891 7,500 0,2 0,5 4°07' 0,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-02-3.0 TR10x2 10 2 2 3000 1 8,739 8,929 7.685 7,500 0,2 0,5 4°07' 1,44 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-04-1.0 TR10x4 10 4 2 1000 2 8,716 8,929 7.685 7,500 0,3 0,5 8°12' 0,48 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-04-1.5 TR10x4 10 4 2 1500 2 8,716 8,929 9.685 7,500 0,3 0,5 8°12' 0,72 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-04-2.0 TR10x4 10 4 2 2000 2 8,716 8,929 9.685 7,500 0,3 0,5 8°12' 0,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R10-04-3.0 TR10x4 10 4 2 3000 2 8,716 8,929 6.891 7,500 0,3 0,5 8°12' 1,44 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R12-03-1.0 TR12x3 12 3 3 1000 1 10,191 10,415 7,685 8,500 0,2 0,5 5°17' 0,65 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-03-1.5 TR12x3 12 3 3 1500 1 10,191 10,415 7,685 8,500 0,2 0,5 5°17' 0,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-03-2.0 TR12x3 12 3 3 2000 1 10,191 10,415 7,685 8,500 0,2 0,5 5°17' 1,30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-03-3.0 TR12x3 12 3 3 3000 1 10,191 10,415 7,685 8,500 0,2 0,5 5°17' 1,95 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-06-1.0 TR12x6 12 6 3 1000 2 10,164 10,415 7,685 8,500 0,3 0,5 10°30' 0,65 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-06-1.5 TR12X6 12 6 3 1500 2 10,164 10,415 7,685 8,500 0,3 0,5 10°30' 0,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-06-2.0 TR12x6 12 6 3 2000 2 10,164 10,415 7,685 8,500 0,3 0,5 10°30' 1,30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R12-06-3.0 TR12x6 12 6 3 3000 2 10,164 10,415 7,685 8,500 0,3 0,5 10°30' 1,95 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R14-03-1.0 TR14x3 14 3 3 1000 1 12,191 12,415 9,685 10,500 0,2 0,5 4°26' 0,93 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-03-1.5 TR14x3 14 3 3 1500 1 12,191 12,415 9,685 10,500 0,2 0,5 4°26' 1,39 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-03-2.0 TR14x3 14 3 3 2000 1 12,191 12,415 9,685 10,500 0,2 0,5 4°26' 1,86 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-03-3.0 TR14x3 14 3 3 3000 1 12,191 12,415 9,685 10,500 0,2 0,5 4°26' 2,79 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-06-1.0 TR14x6 14 6 3 1000 2 12,164 12,415 9,685 10,500 0,3 0,5 8°49' 0,93 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-06-1.5 TR14x6 14 6 3 1500 2 12,164 12,415 9,685 10,500 0,3 0,5 8°49' 1,39 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-06-2.0 TR14x6 14 6 3 2000 2 12,164 12,415 9,685 10,500 0,3 0,5 8°49' 1,86 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R14-06-3.0 TR14x6 14 6 3 3000 2 12,164 12,415 9,685 10,500 0,3 0,5 8°49' 2,79 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R16-04-1.0 TR16x4 16 4 4 1000 1 13,640 13,905 10,474 11,500 0,05 0,5 5°16' 1,17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-04-1.5 TR16x4 16 4 4 1500 1 13,640 13,905 10,474 11,500 0,05 0,5 5°16' 1,75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-04-2.0 TR16x4 16 4 4 2000 1 13,640 13,905 10,474 11,500 0,05 0,5 5°16' 2,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-04-3.0 TR16x4 16 4 4 3000 1 13,640 13,905 10,474 11,500 0,05 0,5 5°16' 3,51 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-08-1.0 TR16x8 16 8 4 1000 2 13,608 13,905 10,474 11,500 0,1 0,5 10°29' 1,17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-08-1.5 TR16x8 16 8 4 1500 2 13,608 13,905 10,474 11,500 0,1 0,5 10°29' 1,75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-08-2.0 TR16x8 16 8 4 2000 2 13,608 13,905 10,474 11,500 0,1 0,5 10°29' 2,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R16-08-3.0 TR16x8 16 8 4 3000 2 13,608 13,905 10,474 11,500 0,1 0,5 10°29' 3,51 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R18-04-1.0 TR18x4 18 4 4 1000 1 15,640 15,905 12,474 13,500 0,05 0,5 4°36' 1,52 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-04-1.5 TR18x4 18 4 4 1500 1 15,640 15,905 12,474 13,500 0,05 0,5 4°36' 2,28 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-04-2.0 TR18x4 18 4 4 2000 1 15,640 15,905 12,474 13,500 0,05 0,5 4°36' 3,04 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-04-3.0 TR18x4 18 4 4 3000 1 15,640 15,905 12,474 13,500 0,05 0,5 4°36' 4,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-08-1.0 TR18x8 18 8 4 1000 2 15,608 15,905 12,474 13,500 0,1 0,5 9°20' 1,52 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-08-1.5 TR18x8 18 8 4 1500 2 15,608 15,905 12,474 13,500 0,1 0,5 9°20' 2,28 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-08-2.0 TR18x8 18 8 4 2000 2 15,608 15,905 12,474 13,500 0,1 0,5 9°20' 3,04 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R18-08-3.0 TR18x8 18 8 4 3000 2 15,608 15,905 12,474 13,500 0,1 0,5 9°20' 4,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R20-04-1.0 TR20x4 20 4 4 1000 1 17,640 17,905 14,474 15,500 0,05 0,5 4°05' 1,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-04-1.5 TR20x4 20 4 4 1500 1 17,640 17,905 14,474 15,500 0,05 0,5 4°05' 2,91 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-04-2.0 TR20x4 20 4 4 2000 1 17,640 17,905 14,474 15,500 0,05 0,5 4°05' 3,88 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-04-3.0 TR20x4 20 4 4 3000 1 17,640 17,905 14,474 15,500 0,05 0,5 4°05' 5,82 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-08-1.0 TR20x8 20 8 4 1000 2 17,608 17,905 14,474 15,500 0,1 0,5 8°09' 1,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-08-1.5 TR20x8 20 8 4 1500 2 17,608 17,905 14,474 15,500 0,1 0,5 8°09' 2,91 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-08-2.0 TR20x8 20 8 4 2000 2 17,608 17,905 14,474 15,500 0,1 0,5 8°09' 3,88 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R20-08-3.0 TR20x8 20 8 4 3000 2 17,608 17,905 14,474 15,500 0,1 0,5 8°09' 5,82 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R22-05-1.0 TR22x5 22 5 5 1000 1 19,114 19,394 15,294 16,500 0,05 0,2 4°43' 2,29 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-05-1.5 TR22x5 22 5 5 1500 1 19,114 19,394 15,294 16,500 0,05 0,2 4°43' 3,43 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-05-2.0 TR22x5 22 5 5 2000 1 19,114 19,394 15,294 16,500 0,05 0,2 4°43' 4,58 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-05-3.0 TR22x5 22 5 5 3000 1 19,114 19,394 15,294 16,500 0,05 0,2 4°43' 6,87 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-10-1.0 TR22x10 22 10 5 1000 2 19,058 19,394 15,294 16,500 0,2 0,3 9°23' 2,29 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-10-1.5 TR22x10 22 10 5 1500 2 19,058 19,394 15,294 16,500 0,2 0,3 9°23' 3,43 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-10-2.0 TR22x10 22 10 5 2000 2 19,058 19,394 15,294 16,500 0,2 0,3 9°23' 4,58 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R22-10-3.0 TR22x10 22 10 5 3000 2 19,058 19,394 15,294 16,500 0,2 0,3 9°23' 6,87 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R24-05-1.0 TR24x5 24 5 5 1000 1 21,094 21,394 17,269 18,500 0,05 0,2 4°17' 2,78 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-05-1.5 TR24x5 24 5 5 1500 1 21,094 21,394 17,269 18,500 0,05 0,2 4°17' 4.17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-05-2.0 TR24x5 24 5 5 2000 1 21,094 21,394 17,269 18,500 0,05 0,2 4°17' 5,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-05-3.0 TR24x5 24 5 5 3000 1 21,094 21,394 17,269 18,500 0,05 0,2 4°17' 8,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-10-1.0 TR24x10 24 10 5 1000 2 21,058 21,394 17,269 18,500 0,2 0,3 8°31' 2,78 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-10-1.5 TR24x10 24 10 5 1500 2 21,094 21,394 17,269 18,500 0,2 0,3 8°31' 4.17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-10-2.0 TR24x10 24 10 5 2000 2 21,094 21,394 17,269 18,500 0,2 0,3 8°31' 5,56 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R24-10-3.0 TR24X10 24 10 5 3000 2 21,094 21,394 17,269 18,500 0,2 0,3 8°31' 8,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R26-05-1.0 TR26x5 26 5 5 1000 1 23,094 23,394 19,269 20,500 0,05 0,2 3°55' 3,32 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-05-1.5 TR26x5 26 5 5 1500 1 23,094 23,394 19,269 20,500 0,05 0,2 3°55' 4,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-05-2.0 TR26x5 26 5 5 2000 1 23,094 23,394 19,269 20,500 0,05 0,2 3°55' 6,64 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-05-3.0 TR26x5 26 5 5 13000 1 23,094 23,394 19,269 20,500 0,05 0,2 3°55' 9,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-10-1.0 TR26x10 26 10 5 1000 2 23,058 23,394 19,269 20,500 0,2 0,3 7°48' 3,32 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-10-1.5 TR26x10 26 10 5 1500 2 23,094 23,394 19,269 20,500 0,2 0,3 7°48' 4,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-10-2.0 TR26x10 26 10 5 2000 2 23,094 23,394 19,269 20,500 0,2 0,3 7°48' 6,64 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R26-10-3.0 TR26x10 26 10 5 3000 2 23,094 23,394 19,269 20,500 0,2 0,3 7°48' 9,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R28-05-1.0 TR28x5 28 5 5 1000 1 25,094 25,394 21,269 22,500 0,05 0,2 3°36' 3,90 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-05-1.5 TR28x5 28 5 5 1500 1 25,094 25,394 21,269 22,500 0,05 0,2 3°36' 5,85 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-05-2.0 TR28x5 28 5 5 2000 1 25,094 25,394 21,269 22,500 0,05 0,2 3°36' 7.8 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-05-3.0 TR28x5 28 5 5 3000 1 25,094 25,394 21,269 22,500 0,05 0,2 3°36' 11,7 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-10-1.0 TR28x10 28 10 5 1000 2 25,058 25,394 21,269 22,500 0,2 0,3 7°12' 3,90 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-10-1.5 TR28x10 28 10 5 1500 2 25,094 25,394 21,269 22,500 0,2 0,3 7°12' 5,85 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-10-2.0 TR28x10 28 10 5 2000 2 25,094 25,394 21,269 22,500 0,2 0,3 7°12' 7,80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R28-10-3.0 TR28x10 28 10 5 3000 2 25,094 25,394 21,269 22,500 0,2 0,3 7°12' 11,7 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R30-06-1.0 TR30x6 30 6 6 1000 1 26,547 26,882 21,563 23,000 0,07 0,2 4°05' 4,35 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-06-1.5 TR30x6 30 6 6 1500 1 26,547 26,882 21,563 23,000 0,07 0,2 4°05' 6,52 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-06-2.0 TR30x6 30 6 6 2000 1 26,547 26,882 21,563 23,000 0,07 0,2 4°05' 8,70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-06-3.0 TR30x6 30 6 6 3000 1 26,547 26,882 21,563 23,000 0,07 0,2 4°05' 13,05 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-12-1.0 TR30x12 30 12 6 1000 2 26,058 26,882 21,563 23,000 0,2 0,3 8°08' 4,35 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-12-1.5 TR30x12 30 12 6 1500 2 26,547 26,882 21,563 23,000 0,2 0,3 8°08' 6,52 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-12-2.0 TR30x12 30 12 6 2000 2 26,547 26,882 21,563 23,000 0,2 0,3 8°08' 8,70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R30-12-3.0 TR30x12 30 12 6 3000 2 26,547 26,882 21,563 23,000 0,2 0,3 8°08' 13,05 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R32-06-1.0 TR32x6 32 6 6 1000 1 28,547 28,882 23,563 25,000 0,07 0,2 3°48' 5,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-06-1.5 TR32x6 32 6 6 1500 1 28,547 28,882 23,563 25,000 0,07 0,2 3°48' 7,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-06-2.0 TR32x6 32 6 6 2000 1 28,547 28,882 23,563 25,000 0,07 0,2 3°48' 10,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-06-3.0 TR32x6 32 6 6 3000 1 28,547 28,882 23,563 25,000 0,07 0,2 3°48' 15,09 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-12-1.0 TR32x12 32 12 6 1000 2 28,507 28,882 23,563 25,000 0,2 0,3 7°34' 5,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-12-1.5 TR32x12 32 12 6 1500 2 28,547 28,882 23,563 25,000 0,2 0,3 7°34' 7,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-12-2.0 TR32x12 32 12 6 2000 2 28,547 28,882 23,563 25,000 0,2 0,3 7°34' 10,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R32-12-3.0 TR32x12 32 12 6 3000 2 28,547 28,882 23,563 25,000 0,2 0,3 7°34' 15,09 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R36-06-1.0 TR36x6 36 6 6 1000 1 32,547 32,882 27,563 29,000 0,07 0,2 3°20' 6,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-06-1.5 TR36x6 36 6 6 1500 1 32,547 32,882 27,563 29,000 0,07 0,2 3°20' 9,81 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-06-2.0 TR36x6 36 6 6 2000 1 32,547 32,882 27,563 29,000 0,07 0,2 3°20' 13,08 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-06-3.0 TR36x6 36 6 6 3000 1 32,547 32,882 27,563 29,000 0,07 0,2 3°20' 19,62 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-12-1.0 TR36x12 36 12 6 1000 2 32,507 32,882 27,563 29,000 0,2 0,3 6°39' 6,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-12-1.5 TR36x12 36 12 6 1500 2 32,547 32,882 27,563 29,000 0,2 0,3 6°39' 9,81 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-12-2.0 TR36x12 36 12 6 2000 2 32,547 32,882 27,563 29,000 0,2 0,3 6°39' 13,08 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R36-12-3.0 TR36x12 36 12 6 3000 2 32,547 32,882 27,563 29,000 0,2 0,3 6°39' 19,62 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R40-07-1.0 TR40x7 40 7 7 1000 1 36,020 36,375 30,381 32,000 0,08 0,2 3°31' 7,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-07-1.5 TR40x7 40 7 7 1500 1 36,020 36,375 30,381 32,000 0,08 0,2 3°31' 11,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-07-2.0 TR40x7 40 7 7 2000 1 36,020 36,375 30,381 32,000 0,08 0,2 3°31' 15,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-07-3.0 TR40x7 40 7 7 3000 1 36,020 36,375 30,381 32,000 0,08 0,2 3°31' 23,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-14-1.0 TR40x14 40 14 7 1000 2 35,977 36,375 30,381 32,000 0,2 0,3 7°01' 7,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-14-1.5 TR40x14 40 14 7 1500 2 36,020 36,375 30,381 32,000 0,2 0,3 7°01' 11,97 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-14-2.0 TR40x14 40 14 7 2000 2 36,020 36,375 30,381 32,000 0,2 0,3 7°01' 15,96 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R40-14-3.0 TR40x14 40 14 7 3000 2 36,020 36,375 30,381 32,000 0,2 0,3 7°01' 23,94 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R44-07-1.0 TR44x7 44 7 7 1000 1 40,020 40,375 34,381 36,000 0,08 0,2 3°10' 9,85 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-07-1.5 TR44x7 44 7 7 1500 1 40,020 40,375 34,381 36,000 0,08 0,2 3°10' 14,78 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-07-2.0 TR44x7 44 7 7 2000 1 40,020 40,375 34,381 36,000 0,08 0,2 3°10' 19,70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-07-3.0 TR44x7 44 7 7 3000 1 40,020 40,375 34,381 36,000 0,08 0,2 3°10' 29,55 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-14-1.0 TR44x14 44 14 7 1000 1 39,977 40,375 34,381 36,000 0,2 0,3 6°20' 9,85 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-14-1.5 TR44x14 44 14 7 1500 1 39,977 40,375 34,381 36,000 0,2 0,3 6°20' 14,78 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-14-2.0 TR44x14 44 14 7 2000 1 39,977 40,375 34,381 36,000 0,2 0,3 6°20' 19,70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R44-14-3.0 TR44x14 44 14 7 3000 1 39,977 40,375 34,381 36,000 0,2 0,3 6°20' 29,55 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R50-08-1.0 TR50x8 50 8 8 1000 1 45,468 45,868 39,168 41,000 0,1 0,2 3°11' 12,69 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R50-08-1.5 TR50x8 50 8 8 1500 1 45,468 45,868 39,168 41,000 0,1 0,2 3°11' 19,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R50-08-2.0 TR50x8 50 8 8 2000 1 45,468 45,868 39,168 41,000 0,1 0,2 3°11' 25,38 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R50-08-3.0 TR50x8 50 8 8 3000 1 45,468 45,868 39,168 41,000 0,1 0,2 3°11' 38,07 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R55-09-1.0 TR55x9 55 9 9 1000 1 49,935 50,360 42,979 45,000 0,1 0,2 3°16' 15,40 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R55-09-1.5 TR55x9 55 9 9 1500 1 49,935 50,360 42,979 45,000 0,1 0,2 3°16' 23,10 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R55-09-2.0 TR55x9 55 9 9 2000 1 49,935 50,360 42,979 45,000 0,1 0,2 3°16' 30,80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R55-09-3.0 TR55x9 55 9 9 3000 1 49,935 50,360 42,979 45,000 0,1 0,2 3°16' 46,20 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R60-09-1.0 TR60x9 60 9 9 1000 1 54,935 55,360 47,979 50,000 0,1 0,2 2°58' 18,49 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R60-09-1.5 TR60x9 60 9 9 1500 1 54,935 55,360 47,979 50,000 0,1 0,2 2°58' 27,73 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R60-09-2.0 TR60x9 60 9 9 2000 1 54,935 55,360 47,979 50,000 0,1 0,2 2°58' 36,98 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R60-09-3.0 TR60x9 60 9 9 3000 1 54,935 55,360 47,979 50,000 0,1 0,2 2°58' 55,47 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R70-10-1.0 TR70x10 70 10 10 1000 1 64,425 64,850 56,819 59,000 0,1 0,4 2°49' 25,62 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R70-10-1.5 TR70x10 70 10 10 1500 1 64,425 64,850 56,819 59,000 0,1 0,4 2°49' 38,43 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R70-10-2.0 TR70x10 70 10 10 2000 1 64,425 64,850 56,819 59,000 0,1 0,4 2°49' 51,24 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R70-10-3.0 TR70x10 70 10 10 3000 1 64,425 64,850 56,819 59,000 0,1 0,4 2°49' 76,86 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R80-10-1.0 TR80x10 80 10 10 1000 1 74,425 74,850 66,819 69,000 0,1 0,4 2°27' 34,18 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R80-10-1.5 TR80x10 80 10 10 1500 1 74,425 74,850 66,819 69,000 0,1 0,4 2°27' 51,27 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R80-10-2.0 TR80x10 80 10 10 2000 1 74,425 74,850 66,819 69,000 0,1 0,4 2°27' 68,36 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R80-10-3.0 TR80x10 80 10 10 3000 1 74,425 74,850 66,819 69,000 0,1 0,4 2°27' 102,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R90-12-1.0 TR90x12 90 12 12 1000 1 83,365 83,840 74,446 77,000 0,2 0,5 2°36' 43,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R90-12-1.5 TR90x12 90 12 12 1500 1 83,365 83,840 74,446 77,000 0,2 0,5 2°36' 64,50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R90-12-2.0 TR90x12 90 12 12 2000 1 83,365 83,840 74,446 77,000 0,2 0,5 2°36' 86,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R90-12-3.0 TR90x12 90 12 12 3000 1 83,365 83,840 74,446 77,000 0,2 0,5 2°36' 129,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R95-16-1.0 TR95x16 95 16 16 1000 1 86,250 86,810 73,710 77,000 0,2 1,0 3°22' 45,60 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R95-16-1.5 TR95x16 95 16 16 1500 1 86,250 86,810 73,710 77,000 0,2 1,0 3°22' 68,40 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R95-16-2.0 TR95x16 95 16 16 2000 1 86,250 86,810 73,710 77,000 0,2 1,0 3°22' 91,20 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R95-16-3.0 TR95x16 95 16 16 3000 1 86,250 86,810 73,710 77,000 0,2 1,0 3°22' 136,80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R100-16-1.0 TR100x16 100 16 16 1000 1 91,250 91,810 78,710 82,000 0,2 1,0 3°11' 51,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R100-16-1.5 TR100x16 100 16 16 1500 1 91,250 91,810 78,710 82,000 0,2 1,0 3°11' 76,50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R100-16-2.0 TR100x16 100 16 16 2000 1 91,250 91,810 78,710 82,000 0,2 1,0 3°11' 102,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R100-16-3.0 TR100x16 100 16 16 3000 1 91,250 91,810 78,710 82,000 0,2 1,0 3°11' 153,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1320.R120-16-1.0 TR120x16 120 16 16 1000 1 111,25 111,81 98,710 102,00 0,2 1,0 2°36' 76,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R120-16-1.5 TR120x16 120 16 16 1500 1 111,25 111,81 98,710 102,00 0,2 1,0 2°36' 114,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R120-16-2.0 TR120x16 120 16 16 2000 1 111,25 111,81 98,710 102,00 0,2 1,0 2°36' 152,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1320.R120-16-3.0 TR120x16 120 16 16 3000 1 111,25 111,81 98,710 102,00 0,2 1,0 2°36' 228,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Rolled trapezoidal thread, steel EN 10083-2 (C35, DIN 1.0501) or (C45, DIN 1.0503). Manufactured to ISO 2901/2903 (DIN 103).
Surface hardness approx. 250HB.

Technical Notes

'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Single start lead screws are less expensive than twin start lead screws.

Tips

These are the standard right hand thread lead screws - for left hand thread versions see part no. L1321.
For stainless steel right hand lead screws see part no. L1322.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1320.R10-02-1.0 77 7-10 days 1-4£ 4.945-19£ 4.4520-39£ 3.9540-99£ 3.46100+£ 2.96
L1320.R10-02-1.5 50 7-10 days 1-4£ 7.405-19£ 6.6620-39£ 5.9240-99£ 5.18100+£ 4.44
L1320.R10-02-2.0 27 7-10 days 1-4£ 9.875-19£ 8.8820-39£ 7.9040-99£ 6.91100+£ 5.92
L1320.R10-02-3.0 23 7-10 days 1-4£ 14.815-19£ 13.3320-39£ 11.8540-99£ 10.37100+£ 8.89
L1320.R10-04-1.0 19 7-10 days 1-4£ 6.485-19£ 5.8320-39£ 5.1840-99£ 4.54100+£ 3.89
L1320.R10-04-1.5 13 7-10 days 1-4£ 9.725-19£ 8.7520-39£ 7.7840-99£ 6.80100+£ 5.83
L1320.R10-04-2.0 2 7-10 days 1-4£ 12.965-19£ 11.6620-39£ 10.3740-99£ 9.07100+£ 7.78
L1320.R10-04-3.0 6 7-10 days 1-4£ 19.445-19£ 17.5020-39£ 15.5540-99£ 13.61100+£ 11.66
L1320.R12-03-1.0 138 7-10 days 1-4£ 7.025-19£ 6.3220-39£ 5.6240-99£ 4.91100+£ 4.21
L1320.R12-03-1.5 90 7-10 days 1-4£ 10.535-19£ 9.4820-39£ 8.4240-99£ 7.37100+£ 6.32
L1320.R12-03-2.0 45 7-10 days 1-4£ 14.045-19£ 12.6420-39£ 11.2340-99£ 9.83100+£ 8.42
L1320.R12-03-3.0 43 7-10 days 1-4£ 21.065-19£ 18.9520-39£ 16.8540-99£ 14.74100+£ 12.64
L1320.R12-06-1.0 23 7-10 days 1-4£ 8.065-19£ 7.2520-39£ 6.4540-99£ 5.64100+£ 4.84
L1320.R12-06-1.5 15 7-10 days 1-4£ 12.085-19£ 10.8720-39£ 9.6640-99£ 8.46100+£ 7.25
L1320.R12-06-2.0 8 7-10 days 1-4£ 16.115-19£ 14.5020-39£ 12.8940-99£ 11.28100+£ 9.67
L1320.R12-06-3.0 5 7-10 days 1-4£ 24.175-19£ 21.7520-39£ 19.3440-99£ 16.92100+£ 14.50
L1320.R14-03-1.0 14 7-10 days 1-4£ 9.595-19£ 8.6320-39£ 7.6740-99£ 6.71100+£ 5.75
L1320.R14-03-1.5 9 7-10 days 1-4£ 14.385-19£ 12.9420-39£ 11.5040-99£ 10.07100+£ 8.63
L1320.R14-03-2.0 5 7-10 days 1-4£ 19.175-19£ 17.2520-39£ 15.3440-99£ 13.42100+£ 11.50
L1320.R14-03-3.0 4 7-10 days 1-4£ 28.765-19£ 25.8820-39£ 23.0140-99£ 20.13100+£ 17.26
L1320.R14-06-1.0 23 7-10 days 1-4£ 10.325-19£ 9.2920-39£ 8.2640-99£ 7.22100+£ 6.19
L1320.R14-06-1.5 14 7-10 days 1-4£ 15.485-19£ 13.9320-39£ 12.3840-99£ 10.84100+£ 9.29
L1320.R14-06-2.0 2 7-10 days 1-4£ 19.175-19£ 17.2520-39£ 15.3440-99£ 13.42100+£ 11.50
L1320.R14-06-3.0 5 7-10 days 1-4£ 28.765-19£ 25.8820-39£ 23.0140-99£ 20.13100+£ 17.26
L1320.R16-04-1.0 109 7-10 days 1-4£ 11.165-19£ 10.0420-39£ 8.9340-99£ 7.81100+£ 6.70
L1320.R16-04-1.5 74 7-10 days 1-4£ 16.745-19£ 15.0720-39£ 13.3940-99£ 11.72100+£ 10.04
L1320.R16-04-2.0 35 7-10 days 1-4£ 22.325-19£ 20.0920-39£ 17.8640-99£ 15.62100+£ 13.39
L1320.R16-04-3.0 34 7-10 days 1-4£ 33.485-19£ 30.1320-39£ 26.7840-99£ 23.44100+£ 20.09
L1320.R16-08-1.0 69 7-10 days 1-4£ 13.475-19£ 12.1220-39£ 10.7840-99£ 9.43100+£ 8.08
L1320.R16-08-1.5 46 7-10 days 1-4£ 20.215-19£ 18.1920-39£ 16.1740-99£ 14.15100+£ 12.13
L1320.R16-08-2.0 0 7-10 days 1-4£ 26.945-19£ 24.2520-39£ 21.5540-99£ 18.86100+£ 16.16
L1320.R16-08-3.0 22 7-10 days 1-4£ 40.415-19£ 36.3720-39£ 32.3340-99£ 28.29100+£ 24.25
L1320.R18-04-1.0 64 7-10 days 1-4£ 13.745-19£ 12.3720-39£ 10.9940-99£ 9.62100+£ 8.24
L1320.R18-04-1.5 34 7-10 days 1-4£ 20.615-19£ 18.5520-39£ 16.4940-99£ 14.43100+£ 12.37
L1320.R18-04-2.0 0 7-10 days 1-4£ 27.485-19£ 24.7320-39£ 21.9840-99£ 19.24100+£ 16.49
L1320.R18-04-3.0 17 7-10 days 1-4£ 41.225-19£ 37.1020-39£ 32.9840-99£ 28.85100+£ 24.73
L1320.R18-08-1.0 9 7-10 days 1-4£ 18.955-19£ 17.0620-39£ 15.1640-99£ 13.27100+£ 11.37
L1320.R18-08-1.5 6 7-10 days 1-4£ 28.425-19£ 25.5820-39£ 22.7440-99£ 19.89100+£ 17.05
L1320.R18-08-2.0 3 7-10 days 1-4£ 37.895-19£ 34.1020-39£ 30.3140-99£ 26.52100+£ 22.73
L1320.R18-08-3.0 2 7-10 days 1-4£ 56.845-19£ 51.1620-39£ 45.4740-99£ 39.79100+£ 34.10
L1320.R20-04-1.0 114 7-10 days 1-4£ 16.475-19£ 14.8220-39£ 13.1840-99£ 11.53100+£ 9.88
L1320.R20-04-1.5 76 7-10 days 1-4£ 24.715-19£ 22.2420-39£ 19.7740-99£ 17.30100+£ 14.83
L1320.R20-04-2.0 38 7-10 days 1-4£ 32.945-19£ 29.6520-39£ 26.3540-99£ 23.06100+£ 19.76
L1320.R20-04-3.0 37 7-10 days 1-4£ 49.415-19£ 44.4720-39£ 39.5340-99£ 34.59100+£ 29.65
L1320.R20-08-1.0 42 7-10 days 1-4£ 20.635-19£ 18.5720-39£ 16.5040-99£ 14.44100+£ 12.38
L1320.R20-08-1.5 28 7-10 days 1-4£ 30.945-19£ 27.8520-39£ 24.7540-99£ 21.66100+£ 18.56
L1320.R20-08-2.0 14 7-10 days 1-4£ 41.255-19£ 37.1320-39£ 33.0040-99£ 28.88100+£ 24.75
L1320.R20-08-3.0 14 7-10 days 1-4£ 61.885-19£ 55.6920-39£ 49.5040-99£ 43.32100+£ 37.13
L1320.R22-05-1.0 19 7-10 days 1-4£ 19.745-19£ 17.7720-39£ 15.7940-99£ 13.82100+£ 11.84
L1320.R22-05-1.5 13 7-10 days 1-4£ 29.615-19£ 26.6520-39£ 23.6940-99£ 20.73100+£ 17.77
L1320.R22-05-2.0 6 7-10 days 1-4£ 39.485-19£ 35.5320-39£ 31.5840-99£ 27.64100+£ 23.69
L1320.R22-05-3.0 4 7-10 days 1-4£ 59.225-19£ 53.3020-39£ 47.3840-99£ 41.45100+£ 35.53
L1320.R22-10-1.0 23 7-10 days 1-4£ 24.115-19£ 21.7020-39£ 19.2940-99£ 16.88100+£ 14.47
L1320.R22-10-1.5 10 7-10 days 1-4£ 36.165-19£ 32.5420-39£ 28.9340-99£ 25.31100+£ 21.70
L1320.R22-10-2.0 0 7-10 days 1-4£ 48.215-19£ 43.3920-39£ 38.5740-99£ 33.75100+£ 28.93
L1320.R22-10-3.0 5 7-10 days 1-4£ 72.325-19£ 65.0920-39£ 57.8640-99£ 50.62100+£ 43.39
L1320.R24-05-1.0 90 7-10 days 1-4£ 22.655-19£ 20.3920-39£ 18.1240-99£ 15.86100+£ 13.59
L1320.R24-05-1.5 60 7-10 days 1-4£ 33.985-19£ 30.5820-39£ 27.1840-99£ 23.79100+£ 20.39
L1320.R24-05-2.0 30 7-10 days 1-4£ 45.305-19£ 40.7720-39£ 36.2440-99£ 31.71100+£ 27.18
L1320.R24-05-3.0 30 7-10 days 1-4£ 67.955-19£ 61.1620-39£ 54.3640-99£ 47.57100+£ 40.77
L1320.R24-10-1.0 39 7-10 days 1-4£ 27.235-19£ 24.5120-39£ 21.7840-99£ 19.06100+£ 16.34
L1320.R24-10-1.5 25 7-10 days 1-4£ 40.845-19£ 36.7620-39£ 32.6740-99£ 28.59100+£ 24.50
L1320.R24-10-2.0 13 7-10 days 1-4£ 54.455-19£ 49.0120-39£ 43.5640-99£ 38.12100+£ 32.67
L1320.R24-10-3.0 11 7-10 days 1-4£ 81.685-19£ 73.5120-39£ 65.3440-99£ 57.18100+£ 49.01
L1320.R26-05-1.0 55 7-10 days 1-4£ 28.205-19£ 25.3820-39£ 22.5640-99£ 19.74100+£ 16.92
L1320.R26-05-1.5 36 7-10 days 1-4£ 42.305-19£ 38.0720-39£ 33.8440-99£ 29.61100+£ 25.38
L1320.R26-05-2.0 19 7-10 days 1-4£ 56.405-19£ 50.7620-39£ 45.1240-99£ 39.48100+£ 33.84
L1320.R26-05-3.0 17 7-10 days 1-4£ 84.605-19£ 76.1420-39£ 67.6840-99£ 59.22100+£ 50.76
L1320.R26-10-1.0 8 7-10 days 1-4£ 39.905-19£ 35.9120-39£ 31.9240-99£ 27.93100+£ 23.94
L1320.R26-10-1.5 6 7-10 days 1-4£ 59.855-19£ 53.8720-39£ 47.8840-99£ 41.90100+£ 35.91
L1320.R26-10-2.0 1 7-10 days 1-4£ 79.805-19£ 71.8220-39£ 63.8440-99£ 55.86100+£ 47.88
L1320.R26-10-3.0 2 7-10 days 1-4£ 119.705-19£ 107.7320-39£ 95.7640-99£ 83.79100+£ 71.82
L1320.R28-05-1.0 18 7-10 days 1-4£ 31.435-19£ 28.2920-39£ 25.1440-99£ 22.00100+£ 18.86
L1320.R28-05-1.5 12 7-10 days 1-4£ 47.145-19£ 42.4320-39£ 37.7140-99£ 33.00100+£ 28.28
L1320.R28-05-2.0 6 7-10 days 1-4£ 62.855-19£ 56.5720-39£ 50.2840-99£ 44.00100+£ 37.71
L1320.R28-05-3.0 4 7-10 days 1-4£ 94.285-19£ 84.8520-39£ 75.4240-99£ 66.00100+£ 56.57
L1320.R28-10-1.0 12 7-10 days 1-4£ 44.935-19£ 40.4420-39£ 35.9440-99£ 31.45100+£ 26.96
L1320.R28-10-1.5 8 7-10 days 1-4£ 67.395-19£ 60.6520-39£ 53.9140-99£ 47.17100+£ 40.43
L1320.R28-10-2.0 2 7-10 days 1-4£ 89.855-19£ 80.8720-39£ 71.8840-99£ 62.90100+£ 53.91
L1320.R28-10-3.0 4 7-10 days 1-4£ 134.785-19£ 121.3020-39£ 107.8240-99£ 94.35100+£ 80.87
L1320.R30-06-1.0 45 7-10 days 1-4£ 34.355-19£ 30.9220-39£ 27.4840-99£ 24.05100+£ 20.61
L1320.R30-06-1.5 30 7-10 days 1-4£ 51.535-19£ 46.3820-39£ 41.2240-99£ 36.07100+£ 30.92
L1320.R30-06-2.0 15 7-10 days 1-4£ 68.705-19£ 61.8320-39£ 54.9640-99£ 48.09100+£ 41.22
L1320.R30-06-3.0 14 7-10 days 1-4£ 103.055-19£ 92.7520-39£ 82.4440-99£ 72.14100+£ 61.83
L1320.R30-12-1.0 7 7-10 days 1-4£ 37.825-19£ 34.0420-39£ 30.2640-99£ 26.47100+£ 22.69
L1320.R30-12-1.5 5 7-10 days 1-4£ 56.725-19£ 51.0520-39£ 45.3840-99£ 39.70100+£ 34.03
L1320.R30-12-2.0 1 7-10 days 1-4£ 75.635-19£ 68.0720-39£ 60.5040-99£ 52.94100+£ 45.38
L1320.R30-12-3.0 2 7-10 days 1-4£ 113.455-19£ 102.1120-39£ 90.7640-99£ 79.42100+£ 68.07
L1320.R32-06-1.0 52 7-10 days 1-4£ 39.305-19£ 35.3720-39£ 31.4440-99£ 27.51100+£ 23.58
L1320.R32-06-1.5 19 7-10 days 1-4£ 58.955-19£ 53.0620-39£ 47.1640-99£ 41.27100+£ 35.37
L1320.R32-06-2.0 2 7-10 days 1-4£ 78.605-19£ 70.7420-39£ 62.8840-99£ 55.02100+£ 47.16
L1320.R32-06-3.0 7 7-10 days 1-4£ 117.905-19£ 106.1120-39£ 94.3240-99£ 82.53100+£ 70.74
L1320.R32-12-1.0 8 7-10 days 1-4£ 61.865-19£ 55.6720-39£ 49.4940-99£ 43.30100+£ 37.12
L1320.R32-12-1.5 4 7-10 days 1-4£ 92.795-19£ 83.5120-39£ 74.2340-99£ 64.95100+£ 55.67
L1320.R32-12-2.0 8 7-10 days 1-4£ 123.725-19£ 111.3520-39£ 98.9840-99£ 86.60100+£ 74.23
L1320.R32-12-3.0 2 7-10 days 1-4£ 185.585-19£ 167.0220-39£ 148.4640-99£ 129.91100+£ 111.35
L1320.R36-06-1.0 70 7-10 days 1-4£ 49.715-19£ 44.7420-39£ 39.7740-99£ 34.80100+£ 29.83
L1320.R36-06-1.5 44 7-10 days 1-4£ 74.575-19£ 67.1120-39£ 59.6640-99£ 52.20100+£ 44.74
L1320.R36-06-2.0 22 7-10 days 1-4£ 99.425-19£ 89.4820-39£ 79.5440-99£ 69.59100+£ 59.65
L1320.R36-06-3.0 22 7-10 days 1-4£ 149.135-19£ 134.2220-39£ 119.3040-99£ 104.39100+£ 89.48
L1320.R36-12-1.0 15 7-10 days 1-4£ 61.445-19£ 55.3020-39£ 49.1540-99£ 43.01100+£ 36.86
L1320.R36-12-1.5 10 7-10 days 1-4£ 92.165-19£ 82.9420-39£ 73.7340-99£ 64.51100+£ 55.30
L1320.R36-12-2.0 5 7-10 days 1-4£ 122.885-19£ 110.5920-39£ 98.3040-99£ 86.02100+£ 73.73
L1320.R36-12-3.0 5 7-10 days 1-4£ 184.325-19£ 165.8920-39£ 147.4640-99£ 129.02100+£ 110.59
L1320.R40-07-1.0 53 7-10 days 1-4£ 62.795-19£ 56.5120-39£ 50.2340-99£ 43.95100+£ 37.67
L1320.R40-07-1.5 35 7-10 days 1-4£ 94.195-19£ 84.7720-39£ 75.3540-99£ 65.93100+£ 56.51
L1320.R40-07-2.0 18 7-10 days 1-4£ 125.585-19£ 113.0220-39£ 100.4640-99£ 87.91100+£ 75.35
L1320.R40-07-3.0 17 7-10 days 1-4£ 188.375-19£ 169.5320-39£ 150.7040-99£ 131.86100+£ 113.02
L1320.R40-14-1.0 0 7-10 days 1-4£ 76.235-19£ 68.6120-39£ 60.9840-99£ 53.36100+£ 45.74
L1320.R40-14-1.5 0 7-10 days 1-4£ 114.355-19£ 102.9220-39£ 91.4840-99£ 80.05100+£ 68.61
L1320.R40-14-2.0 0 7-10 days 1-4£ 152.465-19£ 137.2120-39£ 121.9740-99£ 106.72100+£ 91.48
L1320.R40-14-3.0 2 7-10 days 1-4£ 228.695-19£ 205.8220-39£ 182.9540-99£ 160.08100+£ 137.21
L1320.R44-07-1.0 13 7-10 days 1-4£ 83.015-19£ 74.7120-39£ 66.4140-99£ 58.11100+£ 49.81
L1320.R44-07-1.5 8 7-10 days 1-4£ 124.525-19£ 112.0720-39£ 99.6240-99£ 87.16100+£ 74.71
L1320.R44-07-2.0 0 7-10 days 1-4£ 123.725-19£ 111.3520-39£ 98.9840-99£ 86.60100+£ 74.23
L1320.R44-07-3.0 4 7-10 days 1-4£ 249.035-19£ 224.1320-39£ 199.2240-99£ 174.32100+£ 149.42
L1320.R44-14-1.0 0 7-10 days 1-4£ 123.905-19£ 111.5120-39£ 99.1240-99£ 86.73100+£ 74.34
L1320.R44-14-1.5 0 7-10 days 1-4£ 185.855-19£ 167.2720-39£ 148.6840-99£ 130.10100+£ 111.51
L1320.R44-14-2.0 0 7-10 days 1-4£ 99.425-19£ 89.4820-39£ 79.5440-99£ 69.59100+£ 59.65
L1320.R44-14-3.0 2 7-10 days 1-4£ 371.705-19£ 334.5320-39£ 297.3640-99£ 260.19100+£ 223.02
L1320.R50-08-1.0 27 7-10 days 1-4£ 104.705-19£ 94.2320-39£ 83.7640-99£ 73.29100+£ 62.82
L1320.R50-08-1.5 16 7-10 days 1-4£ 157.055-19£ 141.3520-39£ 125.6440-99£ 109.94100+£ 94.23
L1320.R50-08-2.0 10 7-10 days 1-4£ 209.405-19£ 188.4620-39£ 167.5240-99£ 146.58100+£ 125.64
L1320.R50-08-3.0 5 7-10 days 1-4£ 314.105-19£ 282.6920-39£ 251.2840-99£ 219.87100+£ 188.46
L1320.R55-09-1.0 3 7-10 days 1-4£ 138.005-19£ 124.2020-39£ 110.4040-99£ 96.60100+£ 82.80
L1320.R55-09-1.5 2 7-10 days 1-4£ 207.005-19£ 186.3020-39£ 165.6040-99£ 144.90100+£ 124.20
L1320.R55-09-2.0 0 7-10 days 1-4£ 276.005-19£ 248.4020-39£ 220.8040-99£ 193.20100+£ 165.60
L1320.R55-09-3.0 1 7-10 days 1-4£ 414.005-19£ 372.6020-39£ 331.2040-99£ 289.80100+£ 248.40
L1320.R60-09-1.0 7 7-10 days 1-4£ 148.355-19£ 133.5220-39£ 118.6840-99£ 103.85100+£ 89.01
L1320.R60-09-1.5 4 7-10 days 1-4£ 222.535-19£ 200.2820-39£ 178.0240-99£ 155.77100+£ 133.52
L1320.R60-09-2.0 0 7-10 days 1-4£ 296.705-19£ 267.0320-39£ 237.3640-99£ 207.69100+£ 178.02
L1320.R60-09-3.0 2 7-10 days 1-4£ 445.055-19£ 400.5520-39£ 356.0440-99£ 311.54100+£ 267.03
L1320.R70-10-1.0 3 7-10 days 1-4£ 202.505-19£ 182.2520-39£ 162.0040-99£ 141.75100+£ 121.50
L1320.R70-10-1.5 2 7-10 days 1-4£ 303.755-19£ 273.3820-39£ 243.0040-99£ 212.63100+£ 182.25
L1320.R70-10-2.0 0 7-10 days 1-4£ 405.005-19£ 364.5020-39£ 324.0040-99£ 283.50100+£ 243.00
L1320.R70-10-3.0 1 7-10 days 1-4£ 607.505-19£ 546.7520-39£ 486.0040-99£ 425.25100+£ 364.50
L1320.R80-10-1.0 1 7-10 days 1-4£ 284.405-19£ 255.9620-39£ 227.5240-99£ 199.08100+£ 170.64
L1320.R80-10-1.5 0 7-10 days 1-4£ 426.605-19£ 383.9420-39£ 341.2840-99£ 298.62100+£ 255.96
L1320.R80-10-2.0 0 7-10 days 1-4£ 568.805-19£ 511.9220-39£ 455.0440-99£ 398.16100+£ 341.28
L1320.R80-10-3.0 0 7-10 days 1-4£ 853.205-19£ 767.8820-39£ 682.5640-99£ 597.24100+£ 511.92
L1320.R90-12-1.0 0 7-10 days 1-4£ 433.585-19£ 390.2220-39£ 346.8640-99£ 303.51100+£ 260.15
L1320.R90-12-1.5 0 7-10 days 1-4£ 650.365-19£ 585.3220-39£ 520.2940-99£ 455.25100+£ 390.22
L1320.R90-12-2.0 0 7-10 days 1-4£ 867.155-19£ 780.4420-39£ 693.7240-99£ 607.01100+£ 520.29
L1320.R90-12-3.0 0 7-10 days 1-4£ 1300.735-19£ 1170.6620-39£ 1040.5840-99£ 910.51100+£ 780.44
L1320.R95-16-1.0 0 7-10 days 1-4£ 422.675-19£ 380.4020-39£ 338.1440-99£ 295.87100+£ 253.60
L1320.R95-16-1.5 0 7-10 days 1-4£ 634.015-19£ 570.6120-39£ 507.2140-99£ 443.81100+£ 380.41
L1320.R95-16-2.0 0 7-10 days 1-4£ 845.345-19£ 760.8120-39£ 676.2740-99£ 591.74100+£ 507.20
L1320.R95-16-3.0 0 7-10 days 1-4£ 1268.015-19£ 1141.2120-39£ 1014.4140-99£ 887.61100+£ 760.81
L1320.R100-16-1.0 0 7-10 days 1-4£ 475.675-19£ 428.1020-39£ 380.5440-99£ 332.97100+£ 285.40
L1320.R100-16-1.5 0 7-10 days 1-4£ 713.515-19£ 642.1620-39£ 570.8140-99£ 499.46100+£ 428.11
L1320.R100-16-2.0 0 7-10 days 1-4£ 634.225-19£ 570.8020-39£ 507.3840-99£ 443.95100+£ 380.53
L1320.R100-16-3.0 0 7-10 days 1-4£ 951.335-19£ 856.2020-39£ 761.0640-99£ 665.93100+£ 570.80
L1320.R120-16-1.0 0 7-10 days 1-4£ 463.115-19£ 416.8020-39£ 370.4940-99£ 324.18100+£ 277.87
L1320.R120-16-1.5 0 7-10 days 1-4£ 694.675-19£ 625.2020-39£ 555.7440-99£ 486.27100+£ 416.80
L1320.R120-16-2.0 0 7-10 days 1-4£ 926.225-19£ 833.6020-39£ 740.9840-99£ 648.35100+£ 555.73
L1320.R120-16-3.0 0 7-10 days 1-4£ 1398.335-19£ 1258.5020-39£ 1118.6640-99£ 978.83100+£ 839.00

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1320 Acis 11 MB zip
L1320 IGES 16 MB zip
L1320 Parasolid 5 MB zip
L1320 ProE 91 MB zip
L1320 SolidWorks 75 MB zip
L1320 Step 11 MB zip

Product Datasheets

L1320 Steel Lead Screws 263 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message