This site works better with javascript enabled.

L1380 Flanged Ball Nuts

DIN 69051, form B

Flanged Ball Nuts

Data Table

Order No. Order by articlenumber d1
for screw Ø Order by parameter
Lead Order by parameter Type Order by parameter d2
g6 Order by parameter
d3
±0,15 Order by parameter
d4
±0,15 Order by parameter
d5
for Order by parameter
Stiffness
N/µ Order by parameter
d6 Order by parameter l1 Order by parameter l2 Order by parameter w
±0,15 Order by parameter
Ball Ø Order by parameter Max. dyn. load C kN Order by parameter Max. static load C0 kN Order by parameter CAD Price/stock Add to basket
L1380.16-05 16 5 type 1 28 48 38 M6 314 5,5 45 10 40 3,175 13,53 29,92 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.16-10 16 10 type 1 28 48 38 M6 255 5,5 57 10 40 3,175 10,82 23,55 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.20-05 20 5 type 1 36 58 47 M6 382 6,6 51 10 44 3,175 15,21 38,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.25-05 25 5 type 1 40 62 51 M6 441 6,6 51 10 48 3,175 16,91 48,09 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.25-10 25 10 type 1 40 62 51 M6 490 6,6 80 12 48 4,762 28,96 71,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.32-05 32 5 type 1 50 80 65 M6 529 9,0 52 12 62 3,175 18,85 62,21 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.32-10 32 10 type 1 50 80 65 M6 598 9,0 85 12 62 6,350 47,12 119,72 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1380.40-05 40 5 type 2 63 93 78 M8 617 9,0 55 14 70 3,175 20,69 78,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.40-10 40 10 type 2 63 93 78 M8 715 9,0 88 14 70 6,350 52,95 152,00 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.50-10 50 10 type 2 75 110 93 M8 833 11,0 88 16 85 6,350 58,88 192,35 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.63-10 63 10 type 2 90 125 108 M8 970 11,0 93 18 95 6,350 65,89 248,68 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1380.80-10 80 10 type 2 105 145 125 M8 1068 14,0 93 20 110 6,350 72,04 313,36 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Steel (16MnCr5 or 100Cr6), with Vulkolan seals.

Technical Notes

To DIN 69051 form B.
Axial play for 5mm pitch = 0,05mm; for 10mm pitch = 0,10mm; for multi-starts = 0,20mm.
Preload max. 5% of max. dynamic load.
For axial run-out, concentricity and parallelism figures see technical pages.
With lubrication and fixing holes.
For use with ball screws no. L1385.

Tips

For easy mounting of the ball screw nuts see the nut bracket - part L1387.
For miniature ball screws Ø6 to Ø14 see part no. L1379.

Important Notes

Fit ball nut to screw using the sleeve provided. Offer up the ball nut to the screw and slide carefully on. Do not remove the ball nut from the sleeve provided - the ball bearings can come loose rendering the ball nut unusable.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1380.16-05 1 3-5 days 1-4£ 91.155-19£ 82.0420-39£ 72.9240-99£ 63.81100+£ 54.69
L1380.16-10 0 7-10 days 1-4£ 126.505-19£ 113.8520-39£ 101.2040-99£ 88.55100+£ 75.90
L1380.20-05 0 7-10 days 1-4£ 102.765-19£ 92.4820-39£ 82.2140-99£ 71.93100+£ 61.66
L1380.25-05 4 7-10 days 1-4£ 114.665-19£ 103.1920-39£ 91.7340-99£ 80.26100+£ 68.80
L1380.25-10 0 7-10 days 1-4£ 118.065-19£ 106.2520-39£ 94.4540-99£ 82.64100+£ 70.84
L1380.32-05 4 7-10 days 1-4£ 142.975-19£ 128.6720-39£ 114.3840-99£ 100.08100+£ 85.78
L1380.32-10 2 7-10 days 1-4£ 220.045-19£ 198.0420-39£ 176.0340-99£ 154.03100+£ 132.02
L1380.40-05 0 7-10 days 1-4£ 191.945-19£ 172.7520-39£ 153.5540-99£ 134.36100+£ 115.16
L1380.40-10 1 7-10 days 1-4£ 224.505-19£ 202.0520-39£ 179.6040-99£ 157.15100+£ 134.70
L1380.50-10 0 7-10 days 1-4£ 324.715-19£ 292.2420-39£ 259.7740-99£ 227.30100+£ 194.83
L1380.63-10 0 7-10 days 1-4£ 518.145-19£ 466.3320-39£ 414.5140-99£ 362.70100+£ 310.88
L1380.80-10 0 7-10 days 1-4£ 798.085-19£ 718.2720-39£ 638.4640-99£ 558.66100+£ 478.85

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1380 Acis 517 kB zip
L1380 IGES 1 MB zip
L1380 Parasolid 201 kB zip
L1380 ProE 502 kB zip
L1380 SolidWorks 2 MB zip
L1380 Step 417 kB zip

Product Datasheets

L1380 Flanged Ball Nuts 177 kB pdf
Standard Ball Screws 2 MB pdf
Ball Screws & Nuts 4 MB pdf
Linear 92 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message