Units | Price/unit after discount | Applied Discount |
1 | £ 3,403.12 | 0% |
3 | £ 3,232.96 | 5% |
5 | £ 3,062.81 | 10% |
10 | £ 2,722.50 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3,403.12 | 0% |
3 | £ 3,232.96 | 5% |
5 | £ 3,062.81 | 10% |
10 | £ 2,722.50 | 20% |
Cold drawn bearing steel, raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO 2081 (excluding raceways). Corrosion resistant coatings available on request.
These are ultra-heavy load capacity. They can support heavy loads with continuous movements 24 hours per day, 7 days a week - even with vibration and high stroke frequency.
Weight: 43 Kg/metre.
C0rad is the load rating for a single telescopic slide.
Moving rail must be lower rail (unless technical department consulted).
d1 for low head socket cap screws (DIN 7984), d2 for countersunk head screws (DIN 7991).
Double direction stroke versions can be provided on request.