Stainless AISI 316 Slides
size 40
Price & Availability | CAD | Order No. | l1 | l2 stroke | h1 | h2 | h3 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2054.0400 | 400 | 400 | 70 | 45 | 25 | M8 | - | 200 | 50 | 32 | 30 | 470 | ||
£ 943.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||
L2054.0450 | 450 | 450 | 70 | 45 | 25 | M8 | - | 250 | 50 | 32 | 30 | 460 | ||
L2054.0500 | 500 | 500 | 70 | 45 | 25 | M8 | - | 300 | 50 | 32 | 30 | 450 | ||
L2054.0550 | 550 | 550 | 70 | 45 | 25 | M8 | - | 350 | 50 | 32 | 30 | 440 | ||
L2054.0600 | 600 | 600 | 70 | 45 | 25 | M8 | - | 400 | 50 | 32 | 30 | 430 | ||
L2054.0650 | 650 | 650 | 70 | 45 | 25 | M8 | 200 | - | 50 | 32 | 30 | 420 | ||
L2054.0700 | 700 | 700 | 70 | 45 | 25 | M8 | 225 | - | 50 | 32 | 30 | 410 | ||
L2054.0750 | 750 | 750 | 70 | 45 | 25 | M8 | 250 | - | 50 | 32 | 30 | 400 | ||
L2054.0800 | 800 | 800 | 70 | 45 | 25 | M8 | 275 | - | 50 | 32 | 30 | 390 | ||
L2054.0850 | 850 | 850 | 70 | 45 | 25 | M8 | 300 | - | 50 | 32 | 30 | 380 | ||
L2054.0900 | 900 | 900 | 70 | 45 | 25 | M8 | 325 | - | 50 | 32 | 30 | 370 | ||
L2054.0950 | 950 | 950 | 70 | 45 | 25 | M8 | 350 | - | 50 | 32 | 30 | 360 | ||
L2054.1000 | 1000 | 1000 | 70 | 45 | 25 | M8 | 375 | - | 50 | 32 | 30 | 350 | ||
L2054.1050 | 1050 | 1050 | 70 | 45 | 25 | M8 | 400 | - | 50 | 32 | 30 | 340 | ||
L2054.1100 | 1100 | 1100 | 70 | 45 | 25 | M8 | 425 | - | 50 | 32 | 30 | 330 | ||
L2054.1150 | 1150 | 1150 | 70 | 45 | 25 | M8 | 450 | - | 50 | 32 | 30 | 320 | ||
L2054.1200 | 1200 | 1200 | 70 | 45 | 25 | M8 | 475 | - | 50 | 32 | 30 | 310 | ||
L2054.1250 | 1250 | 1250 | 70 | 45 | 25 | M8 | 500 | - | 50 | 32 | 30 | 300 | ||
L2054.1300 | 1300 | 1300 | 70 | 45 | 25 | M8 | 525 | - | 50 | 32 | 30 | 290 | ||
L2054.1350 | 1350 | 1350 | 70 | 45 | 25 | M8 | 550 | - | 50 | 32 | 30 | 280 | ||
L2054.1400 | 1400 | 1400 | 70 | 45 | 25 | M8 | 575 | - | 50 | 32 | 30 | 270 | ||
L2054.1450 | 1450 | 1450 | 70 | 45 | 25 | M8 | 600 | - | 50 | 32 | 30 | 260 | ||
L2054.1500 | 1500 | 1500 | 70 | 45 | 25 | M8 | 625 | - | 50 | 32 | 30 | 250 | ||
£ 4,661.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||
L2054.1550 | 1550 | 1550 | 70 | 45 | 25 | M8 | 650 | - | 50 | 32 | 30 | 240 | ||
L2054.1600 | 1600 | 1600 | 70 | 45 | 25 | M8 | 675 | - | 50 | 32 | 30 | 230 | ||
L2054.1650 | 1650 | 1650 | 70 | 45 | 25 | M8 | 700 | - | 50 | 32 | 30 | 220 | ||
L2054.1700 | 1700 | 1700 | 70 | 45 | 25 | M8 | 650 | - | 100 | 32 | 30 | 210 | ||
L2054.1750 | 1750 | 1750 | 70 | 45 | 25 | M8 | 675 | - | 100 | 32 | 30 | 200 | ||
L2054.1800 | 1800 | 1800 | 70 | 45 | 25 | M8 | 700 | - | 100 | 32 | 30 | 190 | ||
L2054.1850 | 1850 | 1850 | 70 | 45 | 25 | M8 | 725 | - | 100 | 32 | 30 | 180 | ||
L2054.1900 | 1900 | 1900 | 70 | 45 | 25 | M8 | 750 | - | 100 | 32 | 30 | 170 | ||
L2054.1950 | 1950 | 1950 | 70 | 45 | 25 | M8 | 775 | - | 100 | 32 | 30 | 160 | ||
L2054.2000 | 2000 | 2000 | 70 | 45 | 25 | M8 | 800 | - | 100 | 32 | 30 | 150 |
Stainless steel (A4, AISI 316) - rail, balls and ball cage.
Full extension. Load ratings are based on an evenly distributed load centred around the mid extension point of the slide. Other sizes on request.
Ideal for applications requiring a high degree of corrosion resistance.