Price & Availability | CAD | Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Moment load max. Nm |
Weight kg |
Uni-directional repeatability ± arc-secs |
Bi-directional repeatability ± arc-secs |
Accuracy ± arc-secs |
Gear ratio | Resolution ± arc-secs |
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3554.075-STA | Stepper | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
L3554.075-SVA | Servo, home, enc. | 180° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 3.6 | ||||||||||||||||||||||||||
£ 4,918.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||
L3554.075-IMA | Int. stepper | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
L3554.075-STB | Stepper | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 | ||||||||||||||||||||||||||
L3554.075-STC | Stepper & home | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
L3554.075-STE | Stepper, home, enc. | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
£ 4,015.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||
L3554.075-STD | Stepper & home | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 | ||||||||||||||||||||||||||
L3554.075-STF | Stepper, home, enc. | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 | ||||||||||||||||||||||||||
L3554.075-SVB | Servo, home, enc. | 360° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 7.2 | ||||||||||||||||||||||||||
£ 5,274.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||
L3554.075-IMB | Int. stepper | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 | ||||||||||||||||||||||||||
L3554.075-IMC | Int. stepper & home | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
£ 4,621.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||
L3554.075-IMD | Int. stepper & home | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 | ||||||||||||||||||||||||||
L3554.075-IME | Int. stepper, home, enc. | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 | ||||||||||||||||||||||||||
L3554.075-IMF | Int. stepper, home, enc. | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Moment load max. Nm |
Weight kg |
Uni-directional repeatability ± arc-secs |
Bi-directional repeatability ± arc-secs |
Accuracy ± arc-secs |
Gear ratio | Resolution ± arc-secs |
---|---|---|---|---|---|---|---|---|---|---|---|
L3554.075-STA | Stepper | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-SVA | Servo, home, enc. | 180° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 3.6 |
L3554.075-IMA | Int. stepper | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-STB | Stepper | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
L3554.075-STC | Stepper & home | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-STE | Stepper, home, enc. | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-STD | Stepper & home | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
L3554.075-STF | Stepper, home, enc. | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
L3554.075-SVB | Servo, home, enc. | 360° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 7.2 |
L3554.075-IMB | Int. stepper | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
L3554.075-IMC | Int. stepper & home | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-IMD | Int. stepper & home | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
L3554.075-IME | Int. stepper, home, enc. | 30° | 20.4 | 20.4 | 16.9 | 1.36 | 5" | 45" | 70" | 90:1 | 0.3 |
L3554.075-IMF | Int. stepper, home, enc. | 50° | 68.0 | 68.0 | 16.9 | 1.36 | 5" | 45" | 70" | 45:1 | 0.6 |
Aluminium alloy body (light, stiff and stable), black anodised.
Weight 1,4 Kg.
The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Easy to use plug and play system when used with a motion controller. Can be used in conjunction with motorised linear stages for multi axis applications.
Servo motor stages are only compatible with servo motion controllers. These allow for greater speeds but are more expensive.
Requires external home switch (if required).
Motor options:
Stepper - Nema 23, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with home switch and/or 1000 line rotary encoder.
Servo - Nema 23 with 1000 line rotary encoder.
Intelligent stepper - Nema 23 with a fully programmable motion controller inbuilt (i.e. no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. Optionally with home switch and/or 512 line rotary encoder. RS422/485 communications. Input voltage +24VDC. Drawings show stepper motor configuration. See special pages for further motor options. Resolution up to 0,29 arcsecs, depending on gear ratio and motor.