Manual Rotary Stages
economy type
Price & Availability | Order No. | d1 tol. h7 |
h1 | h2 | d2 | d3 | d4 tol. H7 |
d5 | l1 | w1 | w2 | w3 ±0.02 |
Concentricity tolerance | Circular runout tolerance | Knob torque Md max. Nm |
Torque unclamped max. Nm |
Torque clamped max. Nm |
Load F max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3339.055 | 55 | 38 | 17.5 | M5x8 | 4.3 | 4x10 | 17 | 44 | 32 | 42 | 20 | ±0,02 | ±0,02 | 1.5 | 5 | 10 | 50 | |
L3339.080 | 80 | 45 | 24.0 | M5x8 | 5.4 | 4x10 | 23 | 59 | 40 | 60 | 30 | ±0,03 | ±0,03 | 2.5 | 5 | 10 | 100 |
Order No. | d1 tol. h7 |
h1 | h2 | d2 | d3 | d4 tol. H7 |
d5 | l1 | w1 | w2 | w3 ±0.02 |
Concentricity tolerance | Circular runout tolerance | Knob torque Md max. Nm |
Torque unclamped max. Nm |
Torque clamped max. Nm |
Load F max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3339.055 | 55 | 38 | 17.5 | M5x8 | 4.3 | 4x10 | 17 | 44 | 32 | 42 | 20 | ±0,02 | ±0,02 | 1.5 | 5 | 10 | 50 |
L3339.080 | 80 | 45 | 24.0 | M5x8 | 5.4 | 4x10 | 23 | 59 | 40 | 60 | 30 | ±0,03 | ±0,03 | 2.5 | 5 | 10 | 100 |
Stainless steel AISI 303 rotary disc, black anodized aluminium control knob. All other part steel or brass.
The rotary table can be clamped using a grub screw. it also has a fast adjustment when a grub screw on the side of the disc is released.
Rotating range 0° to infinity.