Manual Rotary Stages
precision type
Price & Availability | Order No. | d1 | Load max. N |
Vernier reading min. |
h1 | h2 | h3 | h4 | d2 | Weight kg |
d3 | d4 | d5 | d6 | d7 | d8 for | d9 | w1 | w2 | w3 | w4 | l1 | l2 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3331.038 | 38 | 1.0 | 1' 26" | 17.5 | 11 | 10.5 | 4.5 | 16 | 0.09 | 32 | 6 | 4 | M 6x1 | M2 | M2 | - | - | 32 | 14 | 24.0 | 37.4 | 38.5 | |||||||||||||||||||||||||||||||
L3331.060 | 60 | 3.0 | 0' 55" | 22.5 | 13 | 12.5 | 11.5 | 15 | 0.28 | 50 | 12 | 4 | M16x1 | M3 | M4 | - | - | 50 | 32 | 37.5 | 47.8 | 45.0 | |||||||||||||||||||||||||||||||
L3331.085 | 85 | 4.0 | 0' 43" | 25 | 22 | 13.0 | 11.5 | 20 | 0.48 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | - | 50 | 32 | 48.0 | 53.3 | 62.0 | |||||||||||||||||||||||||||||||
£ 402.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L3331.110 | 110 | 5.0 | 0' 34" | 25 | 22 | 13.0 | 11.5 | 25 | 0.75 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | 70 | 50 | 32 | 61.5 | 53.3 | 62.0 | |||||||||||||||||||||||||||||||
£ 779.35 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 | Load max. N |
Vernier reading min. |
h1 | h2 | h3 | h4 | d2 | Weight kg |
d3 | d4 | d5 | d6 | d7 | d8 for | d9 | w1 | w2 | w3 | w4 | l1 | l2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3331.038 | 38 | 1.0 | 1' 26" | 17.5 | 11 | 10.5 | 4.5 | 16 | 0.09 | 32 | 6 | 4 | M 6x1 | M2 | M2 | - | - | 32 | 14 | 24.0 | 37.4 | 38.5 |
L3331.060 | 60 | 3.0 | 0' 55" | 22.5 | 13 | 12.5 | 11.5 | 15 | 0.28 | 50 | 12 | 4 | M16x1 | M3 | M4 | - | - | 50 | 32 | 37.5 | 47.8 | 45.0 |
L3331.085 | 85 | 4.0 | 0' 43" | 25 | 22 | 13.0 | 11.5 | 20 | 0.48 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | - | 50 | 32 | 48.0 | 53.3 | 62.0 |
L3331.110 | 110 | 5.0 | 0' 34" | 25 | 22 | 13.0 | 11.5 | 25 | 0.75 | 50 | 12 | 4 | M16x1 | M3 | M4 | 8 | 70 | 50 | 32 | 61.5 | 53.3 | 62.0 |
Aluminium body blackened, steel knob. Transmission mechanism - brass bush rotary system.
Coarse 360° adjustment., fine adjustment ±5°.