Price & Availability | CAD | Order No. | Travel | Horizontal load max. kg |
Axial load max. kg |
Side load max. kg |
Lead screw pitch | l1 | Motor code | Motor type | Weight kg |
l2 | l3 | Speed max. mm/s |
Resolution ± |
Accuracy ± |
Uni-directional repeatability ± |
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3506.025-STA | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -STA | Stepper | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 1,865.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L3506.050-STA | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -STA | Stepper | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 2,340.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L3506.025-STB | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -STB | Stepper & enc. | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 2,340.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L3506.050-STB | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -STB | Stepper & enc. | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 2,815.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L3506.025-IMA | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -IMA | Int. stepper | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 3,124.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L3506.050-IMA | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -IMA | Int. stepper | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ | ||||||||||||||||||||||||||
£ 3,599.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Travel | Horizontal load max. kg |
Axial load max. kg |
Side load max. kg |
Lead screw pitch | l1 | Motor code | Motor type | Weight kg |
l2 | l3 | Speed max. mm/s |
Resolution ± |
Accuracy ± |
Uni-directional repeatability ± |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3506.025-STA | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -STA | Stepper | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ |
L3506.050-STA | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -STA | Stepper | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ |
L3506.025-STB | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -STB | Stepper & enc. | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ |
L3506.050-STB | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -STB | Stepper & enc. | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ |
L3506.025-IMA | 25 | 2.2 | 2.2 | 0.9 | 1.058 | 109.2 | -IMA | Int. stepper | 0.46 | 83.9 | 41.9 | 8 | 0,7µ | 50µ | 5µ |
L3506.050-IMA | 50 | 2.2 | 2.2 | 0.9 | 1.058 | 143.3 | -IMA | Int. stepper | 0.59 | 117.9 | 54.6 | 8 | 0,7µ | 50µ | 5µ |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Compact, high precision slide.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Can be readily supplied in XY, XZ and XYZ configurations.
Applications - research, semi-conductors, fibre optics, automation etc.
Max. speed 8 mm/sec.
Accuracy ±50µ. Uni-directional repeatability ±5µ, resolution ±0,7µ.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line rotary encoder.
Intelligent stepper - Nema 17 high torque 1.8° stepper motor with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS-422/485 communications. Input voltage 24VDC.
Limit switches are wired normally open. Drawings show stepper motor configuration. See special pages for further motor options.
Max. moment loads:
Mx = 4,0 Nm
My = 6,5 Nm
For combined stages, add suffixes:
XY - for XY stage
XZ - for XZ stage
XYZ - for XYZ stage