Miniature Dovetail Stages
X axis
Price & Availability | Order No. | h1 | Travel | Load max. kg |
w1 | d1 | d2 | d3 | h2 | h3 | l1 | l2 | l3 | w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3303.042-XY | 60 | ±12 | 2.5 | 24.8 | M4 | 4.5 | 15 | 8 | 34 | 42 | 50 | 40 | 28 | 12 | 12.5 | |
£ 468.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||
L3303.060-XY | 60 | ±21 | 3.5 | 40.0 | M4 | 4.5 | 15 | 8 | 34 | 60 | 60 | 50 | 28 | 12 | 20 | |
£ 481.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||
L3303.090-XY | 60 | ±35 | 3.5 | 40.0 | M4 | 4.5 | 15 | 8 | 34 | 90 | 60 | 50 | 43 | 13 | 20 | |
£ 576.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Aluminium body blackened, steel knob.
Travel 18mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.