Miniature Dovetail Stages
X axis
Price & Availability | Order No. | h1 | Travel | Load max. kg |
w1 | d1 | d2 | d3 | h2 | l1 | l2 | l3 | l4 | w2 | w3 | w4 | w5 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3303.042-X | 34 | ±12 | 3.0 | 24.8 | 4.5 | M4 | 15 | 8 | 42 | 50 | 40 | 20 | 50 | 40 | 15 | 17.8 | |||||||||||||||||||||||||||||||
£ 247.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
L3303.060-X | 34 | ±21 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 60 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | |||||||||||||||||||||||||||||||
£ 277.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
L3303.090-X | 34 | ±35 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 90 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | |||||||||||||||||||||||||||||||
£ 310.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
L3303.140-X | 34 | ±60 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 140 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | |||||||||||||||||||||||||||||||
£ 405.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body blackened, steel knob.
Travel 18mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.