Price & Availability | Order No. | l1 | l2 | l3 | l4 | l5 | l6 | d2 | d3 for | w1 | w2 | w3 | w4 | w5 | w6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3100.0099-X | 19.1 | 57.9 | 13.5 | 14.3 | 7.9 | - | M2 | M2 | 13.5 | 7.9 | - | - | 14.3 | - | |
L3100.0101-X | 31.8 | 82.6 | 25.4 | 25.4 | 17.5 | 32.1 | M2 | M2 | 25.4 | 12.7 | - | 23.9 | 17.5 | 5.7 | |
L3100.0201-X | 44.5 | 95.3 | 38.1 | 38.1 | 30.2 | 38.5 | M2 | M2 | 38.1 | 25.4 | - | 36.6 | 30.2 | 5.7 | |
L3100.0301-X | 38.1 | 88.9 | 30.1 | 30.1 | 0.0 | 29.5 | M3 | M3 | - | 30.1 | - | 22.2 | - | 6.1 | |
L3100.0450-X | 44.5 | 111.3 | 33.3 | 25.4 | - | 45.0 | M4 | M4 | 25.4 | - | - | 22.2 | - | 6.1 | |
L3100.0451-X | 44.5 | 149.4 | 33.3 | 25.4 | 0.0 | 60.7 | M4 | M4 | 25.4 | 16.7 | - | 22.2 | - | 6.1 | |
L3100.0453-X | 44.5 | 111.3 | 33.3 | 25.4 | - | 45.0 | M5 | M5 | 25.4 | 16.7 | - | 38.1 | - | 6.1 | |
L3100.0750-X | 66.5 | 133.4 | 50.8 | 50.8 | 35.9 | 45.5 | M5 | M5 | 22.2 | - | - | 38.1 | - | 6.1 | |
L3100.0751-X | 66.5 | 171.5 | 50.8 | 50.8 | 35.9 | 60.7 | M5 | M5 | 22.2 | - | - | 38.1 | - | 6.1 | |
L3100.0753-X | 66.5 | 133.4 | 50.8 | 50.8 | ? | 45.5 | M5 | M5 | 22.2 | - | - | 38.1 | - | 6.1 | |
L3100.0401-X | 50.8 | 117.3 | 41.1 | 25.4 | - | 45.0 | M4 | M4 | 22.2 | - | - | 22.2 | - | 6.4 | |
L3100.0501-X | 82.6 | 148.8 | 69.9 | 56.0 | 28.0 | 45.0 | M4 | M4 | 22.2 | - | - | 22.2 | - | 6.4 | |
L3100.0502-X | 82.6 | 188.2 | 69.9 | 56.0 | 28.0 | 60.7 | M4 | M4 | 22.2 | - | - | 22.2 | - | 6.4 | |
L3100.0701-X | 101.6 | 168.1 | 85.9 | 50.8 | - | 45.0 | M5 | M5 | 31.8 | - | - | 38.1 | - | 6.4 | |
L3100.0702-X | 101.6 | 209.6 | 85.9 | 50.8 | - | 60.7 | M5 | M5 | 31.8 | - | - | 38.1 | - | 6.4 | |
L3100.1201-X | 79.2 | 184.2 | 66.7 | 54.0 | 31.5 | 44.5 | M5 | M5 | 66.7 | 54.0 | 31.5 | - | - | 5.9 | |
L3100.1203-X | 79.2 | 184.2 | 66.7 | 54.0 | 31.5 | 44.5 | M5 | M5 | 66.7 | 54.0 | 31.5 | - | - | 5.9 | |
L3100.2201-X | 104.6 | 208.6 | 92.1 | 79.4 | 31.5 | 57.2 | M5 | M5 | 92.1 | 79.4 | 31.5 | - | - | 5.9 | |
L3100.2202-X | 104.6 | 260.4 | 92.1 | 79.4 | 31.5 | 57.2 | M5 | M5 | 92.1 | 79.4 | 31.5 | - | - | 5.9 | |
L3100.2203-X | 104.6 | 209.6 | 92.1 | 79.4 | 31.5 | 57.2 | M5 | M5 | 92.1 | 79.4 | 31.5 | - | - | 5.9 | |
L3100.2204-X | 104.6 | 206.4 | 92.1 | 79.4 | 31.5 | 57.2 | M5 | M5 | 92.1 | 79.4 | 31.5 | - | - | 5.9 | |
L3100.3201-X | 130.2 | 235.0 | 117.5 | 104.8 | 31.5 | 69.9 | M5 | M5 | 117.5 | 104.8 | 31.5 | - | - | 5.9 | |
L3100.3202-X | 130.2 | 285.8 | 117.5 | 104.8 | 31.5 | 69.9 | M5 | M5 | 117.5 | 104.8 | 31.5 | - | - | 5.9 | |
L3100.3203-X | 130.2 | 235.0 | 117.5 | 104.8 | 31.5 | 69.9 | M5 | M5 | 117.5 | 104.8 | 31.5 | - | - | 5.9 | |
L3100.3204-X | 130.2 | 285.8 | 117.5 | 104.8 | 31.5 | 69.9 | M5 | M5 | 117.5 | 104.8 | 31.5 | - | - | 5.9 |
Aluminium carriage and base, black anodised steel fixing, hardened steel shafts and balls and roller elements.
For main dimensions and load ratings please see product page then refer to this information for detailed hole fixing data.
These tables simply show additional mounting and fixing hole information.
Dimensions l6 and w7 relate to optional posilock device.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.