Price & Availability | Order No. | Type | Travel | h1 | h2 | h3 | l1 | l2 | l3 | w1 | Weight kg |
w2 | Load Z max. kg |
Load X & XY max. kg |
X moment load max. Nm |
Y moment load max. Nm |
Z moment load max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3110.0101-XYB | XY Ball | 13 | 9.7 | 19.0 | - | 31.8 | 54.9 | - | 31.8 | 1.8 | 44.5 | 0.7 | 1.8 | 0.19 | 0.18 | 0.18 | |||||||||||||||||||||||||||||||
£ 698.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0201-XYB | XY Ball | 13 | 9.7 | 19.0 | - | 44.5 | 61.5 | - | 44.5 | 1.8 | 57.4 | 0.7 | 1.8 | 0.28 | 0.27 | 0.27 | |||||||||||||||||||||||||||||||
£ 698.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0101-XYR | XY Roller | 13 | 9.7 | 19.0 | - | 31.8 | 54.9 | - | 31.8 | 10.4 | 44.5 | 0.7 | 10.4 | 1.09 | 1.04 | 1.04 | |||||||||||||||||||||||||||||||
£ 908.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0201-XYR | XY Roller | 13 | 9.7 | 19.0 | - | 44.5 | 61.5 | - | 44.5 | 10.4 | 57.4 | 0.7 | 10.4 | 1.64 | 1.56 | 1.56 | |||||||||||||||||||||||||||||||
£ 908.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0101-XYZB | XYZ Ball | 13 | 9.7 | 19.0 | 77.1 | 31.8 | 54.9 | 9.7 | 31.8 | 1.8 | 44.5 | 0.7 | 1.8 | 0.19 | 0.18 | 0.18 | |||||||||||||||||||||||||||||||
£ 1,108.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0201-XYZB | XYZ Ball | 13 | 9.7 | 19.0 | 83.7 | 44.5 | 61.5 | 11.2 | 44.5 | 1.8 | 57.4 | 0.7 | 1.8 | 0.28 | 0.27 | 0.27 | |||||||||||||||||||||||||||||||
£ 1,108.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0101-XYZR | XYZ Roller | 13 | 9.7 | 19.0 | 77.1 | 31.8 | 54.9 | 9.7 | 31.8 | 10.4 | 44.5 | 0.7 | 10.4 | 1.09 | 1.04 | 1.04 | |||||||||||||||||||||||||||||||
£ 1,424.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L3110.0201-XYZR | XYZ Roller | 13 | 9.7 | 19.0 | 83.7 | 44.5 | 61.5 | 11.2 | 44.5 | 10.4 | 57.4 | 0.7 | 10.4 | 1.64 | 1.56 | 1.56 | |||||||||||||||||||||||||||||||
£ 1,424.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Type | Travel | h1 | h2 | h3 | l1 | l2 | l3 | w1 | Weight kg |
w2 | Load Z max. kg |
Load X & XY max. kg |
X moment load max. Nm |
Y moment load max. Nm |
Z moment load max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3110.0101-XYB | XY Ball | 13 | 9.7 | 19.0 | - | 31.8 | 54.9 | - | 31.8 | 1.8 | 44.5 | 0.7 | 1.8 | 0.19 | 0.18 | 0.18 |
L3110.0201-XYB | XY Ball | 13 | 9.7 | 19.0 | - | 44.5 | 61.5 | - | 44.5 | 1.8 | 57.4 | 0.7 | 1.8 | 0.28 | 0.27 | 0.27 |
L3110.0101-XYR | XY Roller | 13 | 9.7 | 19.0 | - | 31.8 | 54.9 | - | 31.8 | 10.4 | 44.5 | 0.7 | 10.4 | 1.09 | 1.04 | 1.04 |
L3110.0201-XYR | XY Roller | 13 | 9.7 | 19.0 | - | 44.5 | 61.5 | - | 44.5 | 10.4 | 57.4 | 0.7 | 10.4 | 1.64 | 1.56 | 1.56 |
L3110.0101-XYZB | XYZ Ball | 13 | 9.7 | 19.0 | 77.1 | 31.8 | 54.9 | 9.7 | 31.8 | 1.8 | 44.5 | 0.7 | 1.8 | 0.19 | 0.18 | 0.18 |
L3110.0201-XYZB | XYZ Ball | 13 | 9.7 | 19.0 | 83.7 | 44.5 | 61.5 | 11.2 | 44.5 | 1.8 | 57.4 | 0.7 | 1.8 | 0.28 | 0.27 | 0.27 |
L3110.0101-XYZR | XYZ Roller | 13 | 9.7 | 19.0 | 77.1 | 31.8 | 54.9 | 9.7 | 31.8 | 10.4 | 44.5 | 0.7 | 10.4 | 1.09 | 1.04 | 1.04 |
L3110.0201-XYZR | XYZ Roller | 13 | 9.7 | 19.0 | 83.7 | 44.5 | 61.5 | 11.2 | 44.5 | 10.4 | 57.4 | 0.7 | 10.4 | 1.64 | 1.56 | 1.56 |
Aluminium carriage and base, black anodised steel fixing, hardened steel shafts and balls and roller elements
Ball roller versions recommended for light loads. Cross roller versions for heavier loads and moment loads.
Straight line accuracy 12µ/25mm travel. Repeatability 3µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
For further fixing and mounting hole dimensions please see part number L3100.FH.
Other options:
- LM (locking micrometer).
- PL (posi-lock carriage lock).
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.