Price & Availability | Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | h2 | h3 | Weight kg |
l3 | l4 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3194.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 19.0 | 24 | 10.0 | 16 | 120 | 200 | 940 | 435 | 435 | 15x2 | |
L3194.150-100-* | 150 | 100 | 21.1 | 285 | 50 | 152 | 19.0 | 24 | 12.0 | 16 | 120 | 200 | 940 | 435 | 435 | 15x2 | |
L3194.150-101-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 19.0 | 24 | 13.2 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.150-102-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 19.0 | 24 | 18.0 | 16 | 250 | 200 | 1910 | 1830 | 1830 | 15x2 | |
L3194.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 19.0 | 24 | 12.5 | 30 | 130 | 200 | 940 | 435 | 435 | 15x2 | |
L3194.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 19.0 | 24 | 16.5 | 16 | 190 | 200 | 1570 | 1250 | 1250 | 15x2 | |
L3194.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 19.0 | 24 | 15.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 19.0 | 24 | 13.5 | 35 | 130 | 200 | 940 | 435 | 435 | 15x2 | |
L3194.150-300-* | 150 | 300 | 28.6 | 530 | 50 | 203 | 19.0 | 24 | 19.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.150-400-* | 150 | 400 | 28.6 | 650 | 50 | 203 | 19.0 | 24 | 19.5 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.150-500-* | 150 | 500 | 28.6 | 770 | 50 | 203 | 19.0 | 24 | 21.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.150-600-* | 150 | 600 | 28.6 | 880 | 50 | 203 | 19.0 | 24 | 22.5 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 | |
L3194.200-100-* | 200 | 100 | 28.6 | 335 | 58 | 220 | 21.5 | 24 | 22.5 | 16 | 200 | 250 | 1270 | 800 | 800 | 15x2 | |
L3194.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 21.5 | 24 | 26.0 | 16 | 200 | 250 | 2215 | 1250 | 1250 | 15x2 | |
L3194.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 21.5 | 24 | 30.0 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 | |
L3194.200-200-* | 200 | 200 | 28.6 | 460 | 58 | 220 | 21.5 | 24 | 25.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-201-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 21.5 | 24 | 31.5 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 | |
L3194.200-202-* | 200 | 200 | 57.2 | 610 | 58 | 406 | 21.5 | 24 | 40.0 | 16 | 200 | 250 | 3575 | 3275 | 3275 | 15x2 | |
L3194.200-250-* | 200 | 250 | 35.4 | 520 | 58 | 253 | 21.5 | 24 | 29.0 | 16 | 200 | 250 | 2215 | 1250 | 1250 | 15x2 | |
L3194.200-300-* | 200 | 300 | 28.6 | 580 | 58 | 220 | 21.5 | 24 | 29.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-301-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 21.5 | 24 | 34.5 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 | |
L3194.200-400-* | 200 | 400 | 28.6 | 700 | 58 | 220 | 21.5 | 24 | 32.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-500-* | 200 | 500 | 28.6 | 820 | 58 | 220 | 21.5 | 24 | 35.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-600-* | 200 | 600 | 28.6 | 940 | 58 | 220 | 21.5 | 24 | 38.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-700-* | 200 | 700 | 28.6 | 1070 | 58 | 220 | 21.5 | 24 | 42.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.200-800-* | 200 | 800 | 28.6 | 1185 | 58 | 220 | 21.5 | 24 | 45.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 | |
L3194.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 280 | 26 | 32 | 70.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 | |
L3194.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 280 | 26 | 32 | 75.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 | |
L3194.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 280 | 26 | 32 | 83.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 | |
L3194.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 280 | 26 | 32 | 90.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 | |
L3194.300-201-* | 300 | 200 | 30.2 | 610 | 75 | 380 | 26 | 32 | 93.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-301-* | 300 | 300 | 30.2 | 710 | 75 | 380 | 26 | 32 | 98.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-401-* | 300 | 400 | 30.2 | 810 | 75 | 380 | 26 | 32 | 105.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-500-* | 300 | 500 | 30.2 | 910 | 75 | 380 | 26 | 32 | 113.0 | 90 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-600-* | 300 | 600 | 30.2 | 1010 | 75 | 380 | 26 | 32 | 120.0 | 100 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-700-* | 300 | 700 | 30.2 | 1110 | 75 | 380 | 26 | 32 | 127.0 | 100 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-800-* | 300 | 800 | 30.2 | 1210 | 75 | 380 | 26 | 32 | 133.0 | 110 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 | |
L3194.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 480 | 26 | 32 | 115.0 | 70 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 | |
L3194.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 480 | 26 | 32 | 123.0 | 70 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 | |
L3194.300-502-* | 300 | 500 | 39.2 | 1010 | 75 | 480 | 26 | 32 | 130.0 | 90 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 | |
L3194.300-602-* | 300 | 600 | 39.2 | 1110 | 75 | 480 | 26 | 32 | 137.0 | 100 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 | |
L3194.300-702-* | 300 | 700 | 39.2 | 1210 | 75 | 480 | 26 | 32 | 142.0 | 100 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 | |
L3194.400-200-* | 400 | 200 | 44.3 | 610 | 102 | 380 | 34 | 37 | 174.0 | 70 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-300-* | 400 | 300 | 44.3 | 710 | 102 | 380 | 34 | 37 | 186.0 | 70 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-400-* | 400 | 400 | 44.3 | 810 | 102 | 380 | 34 | 37 | 200.0 | 90 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-500-* | 400 | 500 | 44.3 | 910 | 102 | 380 | 34 | 37 | 213.0 | 90 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-600-* | 400 | 600 | 44.3 | 1010 | 102 | 380 | 34 | 37 | 227.0 | 100 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-700-* | 400 | 700 | 44.3 | 1110 | 102 | 380 | 34 | 37 | 240.0 | 100 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-800-* | 400 | 800 | 44.3 | 1210 | 102 | 380 | 34 | 37 | 254.0 | 110 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 | |
L3194.400-301-* | 400 | 300 | 58.2 | 810 | 102 | 480 | 34 | 37 | 215.0 | 90 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 | |
L3194.400-401-* | 400 | 400 | 58.2 | 910 | 102 | 480 | 34 | 37 | 230.0 | 90 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 | |
L3194.400-501-* | 400 | 500 | 58.2 | 1010 | 102 | 480 | 34 | 37 | 243.0 | 100 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 | |
L3194.400-601-* | 400 | 600 | 58.2 | 1110 | 102 | 480 | 34 | 37 | 256.0 | 100 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 | |
L3194.400-701-* | 400 | 700 | 58.2 | 1210 | 102 | 480 | 34 | 37 | 270.0 | 110 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | h2 | h3 | Weight kg |
l3 | l4 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3194.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 19.0 | 24 | 10.0 | 16 | 120 | 200 | 940 | 435 | 435 | 15x2 |
L3194.150-100-* | 150 | 100 | 21.1 | 285 | 50 | 152 | 19.0 | 24 | 12.0 | 16 | 120 | 200 | 940 | 435 | 435 | 15x2 |
L3194.150-101-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 19.0 | 24 | 13.2 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.150-102-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 19.0 | 24 | 18.0 | 16 | 250 | 200 | 1910 | 1830 | 1830 | 15x2 |
L3194.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 19.0 | 24 | 12.5 | 30 | 130 | 200 | 940 | 435 | 435 | 15x2 |
L3194.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 19.0 | 24 | 16.5 | 16 | 190 | 200 | 1570 | 1250 | 1250 | 15x2 |
L3194.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 19.0 | 24 | 15.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 19.0 | 24 | 13.5 | 35 | 130 | 200 | 940 | 435 | 435 | 15x2 |
L3194.150-300-* | 150 | 300 | 28.6 | 530 | 50 | 203 | 19.0 | 24 | 19.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.150-400-* | 150 | 400 | 28.6 | 650 | 50 | 203 | 19.0 | 24 | 19.5 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.150-500-* | 150 | 500 | 28.6 | 770 | 50 | 203 | 19.0 | 24 | 21.0 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.150-600-* | 150 | 600 | 28.6 | 880 | 50 | 203 | 19.0 | 24 | 22.5 | 16 | 150 | 200 | 1270 | 800 | 800 | 15x2 |
L3194.200-100-* | 200 | 100 | 28.6 | 335 | 58 | 220 | 21.5 | 24 | 22.5 | 16 | 200 | 250 | 1270 | 800 | 800 | 15x2 |
L3194.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 21.5 | 24 | 26.0 | 16 | 200 | 250 | 2215 | 1250 | 1250 | 15x2 |
L3194.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 21.5 | 24 | 30.0 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 |
L3194.200-200-* | 200 | 200 | 28.6 | 460 | 58 | 220 | 21.5 | 24 | 25.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-201-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 21.5 | 24 | 31.5 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 |
L3194.200-202-* | 200 | 200 | 57.2 | 610 | 58 | 406 | 21.5 | 24 | 40.0 | 16 | 200 | 250 | 3575 | 3275 | 3275 | 15x2 |
L3194.200-250-* | 200 | 250 | 35.4 | 520 | 58 | 253 | 21.5 | 24 | 29.0 | 16 | 200 | 250 | 2215 | 1250 | 1250 | 15x2 |
L3194.200-300-* | 200 | 300 | 28.6 | 580 | 58 | 220 | 21.5 | 24 | 29.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-301-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 21.5 | 24 | 34.5 | 16 | 200 | 250 | 2680 | 1830 | 1830 | 15x2 |
L3194.200-400-* | 200 | 400 | 28.6 | 700 | 58 | 220 | 21.5 | 24 | 32.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-500-* | 200 | 500 | 28.6 | 820 | 58 | 220 | 21.5 | 24 | 35.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-600-* | 200 | 600 | 28.6 | 940 | 58 | 220 | 21.5 | 24 | 38.5 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-700-* | 200 | 700 | 28.6 | 1070 | 58 | 220 | 21.5 | 24 | 42.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.200-800-* | 200 | 800 | 28.6 | 1185 | 58 | 220 | 21.5 | 24 | 45.0 | 16 | 200 | 250 | 1785 | 800 | 800 | 15x2 |
L3194.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 280 | 26 | 32 | 70.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 |
L3194.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 280 | 26 | 32 | 75.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 |
L3194.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 280 | 26 | 32 | 83.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 |
L3194.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 280 | 26 | 32 | 90.0 | 70 | 280 | 375 | 5520 | 2100 | 2100 | 23x4 |
L3194.300-201-* | 300 | 200 | 30.2 | 610 | 75 | 380 | 26 | 32 | 93.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-301-* | 300 | 300 | 30.2 | 710 | 75 | 380 | 26 | 32 | 98.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-401-* | 300 | 400 | 30.2 | 810 | 75 | 380 | 26 | 32 | 105.0 | 70 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-500-* | 300 | 500 | 30.2 | 910 | 75 | 380 | 26 | 32 | 113.0 | 90 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-600-* | 300 | 600 | 30.2 | 1010 | 75 | 380 | 26 | 32 | 120.0 | 100 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-700-* | 300 | 700 | 30.2 | 1110 | 75 | 380 | 26 | 32 | 127.0 | 100 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-800-* | 300 | 800 | 30.2 | 1210 | 75 | 380 | 26 | 32 | 133.0 | 110 | 380 | 375 | 7440 | 4060 | 4060 | 23x4 |
L3194.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 480 | 26 | 32 | 115.0 | 70 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 |
L3194.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 480 | 26 | 32 | 123.0 | 70 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 |
L3194.300-502-* | 300 | 500 | 39.2 | 1010 | 75 | 480 | 26 | 32 | 130.0 | 90 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 |
L3194.300-602-* | 300 | 600 | 39.2 | 1110 | 75 | 480 | 26 | 32 | 137.0 | 100 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 |
L3194.300-702-* | 300 | 700 | 39.2 | 1210 | 75 | 480 | 26 | 32 | 142.0 | 100 | 480 | 375 | 9290 | 6600 | 6600 | 23x4 |
L3194.400-200-* | 400 | 200 | 44.3 | 610 | 102 | 380 | 34 | 37 | 174.0 | 70 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-300-* | 400 | 300 | 44.3 | 710 | 102 | 380 | 34 | 37 | 186.0 | 70 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-400-* | 400 | 400 | 44.3 | 810 | 102 | 380 | 34 | 37 | 200.0 | 90 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-500-* | 400 | 500 | 44.3 | 910 | 102 | 380 | 34 | 37 | 213.0 | 90 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-600-* | 400 | 600 | 44.3 | 1010 | 102 | 380 | 34 | 37 | 227.0 | 100 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-700-* | 400 | 700 | 44.3 | 1110 | 102 | 380 | 34 | 37 | 240.0 | 100 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-800-* | 400 | 800 | 44.3 | 1210 | 102 | 380 | 34 | 37 | 254.0 | 110 | 380 | 480 | 13000 | 5920 | 5920 | 30x4 |
L3194.400-301-* | 400 | 300 | 58.2 | 810 | 102 | 480 | 34 | 37 | 215.0 | 90 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
L3194.400-401-* | 400 | 400 | 58.2 | 910 | 102 | 480 | 34 | 37 | 230.0 | 90 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
L3194.400-501-* | 400 | 500 | 58.2 | 1010 | 102 | 480 | 34 | 37 | 243.0 | 100 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
L3194.400-601-* | 400 | 600 | 58.2 | 1110 | 102 | 480 | 34 | 37 | 256.0 | 100 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
L3194.400-701-* | 400 | 700 | 58.2 | 1210 | 102 | 480 | 34 | 37 | 270.0 | 110 | 480 | 480 | 16430 | 9750 | 9750 | 30x4 |
Cast iron body (ENGJL-250), with hardened needle roller linear rail set. Hardened and ground lead screw, pitch accuracy ±0.015mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Needle roller stages are the highest load rating stages. Other versions are also available - cross roller slides (L3470), and dovetail slides (L3480) for use when vibration damping is required. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
Speeds up to 2000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-X for X axis stage
-XB for X axis stage with bellows
-XI for inverse X axis stage with bellows
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.