Price & Availability | Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | d1 | da | db | dc | h2 | Weight kg |
l3 | l4 | la | lb | w2 | wa | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Hole pattern |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3191.100-060 | 100 | 60 | 9.70 | 110 | 45 | 1xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 3.1 | 50 | 30 | 10 | 1x90 | 64 | 60 | 215 | 104 | 104 | 1 | |
L3191.100-095 | 100 | 95 | 14.3 | 160 | 45 | 2xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 4.5 | 50 | 30 | 10 | 1x140 | 64 | 60 | 320 | 230 | 230 | 1 | |
L3191.100-130 | 100 | 130 | 18.8 | 210 | 45 | 3xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 5.9 | 50 | 30 | 10 | 1x50 / 1x90 / 1x50 | 64 | 60 | 420 | 410 | 410 | 2 | |
L3191.100-165 | 100 | 165 | 23.4 | 260 | 45 | 4xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 7.2 | 50 | 30 | 10 | 1x50 / 1x140 / 1x50 | 64 | 60 | 525 | 645 | 645 | 2 | |
L3191.100-200 | 100 | 200 | 28.6 | 310 | 45 | 5xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 8.6 | 50 | 30 | 10 | 1x50 / 1x190 / 1x50 | 64 | 60 | 640 | 950 | 950 | 2 | |
L3191.100-235 | 100 | 235 | 33.1 | 360 | 45 | 6xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 10.0 | 50 | 30 | 10 | 2x50 / 1x140 / 2x50 | 64 | 60 | 745 | 1285 | 1285 | 3 | |
L3191.100-265 | 100 | 265 | 37.7 | 410 | 45 | 7xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 11.4 | 50 | 30 | 10 | 2x50 / 1x190 / 2x50 | 64 | 60 | 845 | 1695 | 1695 | 3 | |
L3191.145-130 | 145 | 130 | 18.8 | 210 | 60 | 1xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 11.8 | 100 | 55 | 55 | 1x100 | 98 | 90 | 675 | 410 | 410 | 1 | |
L3191.145-180 | 145 | 180 | 29.7 | 310 | 60 | 2xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 17.3 | 100 | 55 | 55 | 1x200 | 98 | 90 | 1070 | 1035 | 1035 | 1 | |
L3191.145-350 | 145 | 350 | 32.0 | 410 | 60 | 3xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 22.8 | 100 | 55 | 55 | 3x100 | 98 | 90 | 1150 | 1200 | 1200 | 2 | |
L3191.145-450 | 145 | 450 | 38.8 | 510 | 60 | 4xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 28.3 | 100 | 55 | 55 | 1x100 /1x200 /1x100 | 98 | 90 | 1400 | 1795 | 1795 | 2 | |
L3191.145-550 | 145 | 550 | 46.3 | 610 | 60 | 5xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 22.8 | 100 | 55 | 55 | 5x100 | 98 | 90 | 1665 | 2540 | 2540 | 2 | |
L3191.145-650 | 145 | 650 | 53.1 | 710 | 60 | 6xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 39.3 | 100 | 55 | 55 | 2x100 /1x200 /2x100 | 98 | 90 | 1915 | 3375 | 3375 | 3 | |
L3191.145-750 | 145 | 750 | 60.6 | 810 | 60 | 7xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 44.8 | 100 | 55 | 55 | 7x100 | 98 | 90 | 2180 | 4375 | 4375 | 2 | |
L3191.145-850 | 145 | 850 | 67.4 | 910 | 60 | 8xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 50.3 | 100 | 55 | 55 | 3x100 /1x200 /3x100 | 98 | 90 | 2425 | 5455 | 5455 | 3 | |
L3191.145-950 | 145 | 950 | 74.9 | 1010 | 60 | 9xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 55.8 | 100 | 55 | 55 | 9x100 | 98 | 90 | 2695 | 6705 | 6705 | 2 |
Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | d1 | da | db | dc | h2 | Weight kg |
l3 | l4 | la | lb | w2 | wa | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Hole pattern |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3191.100-060 | 100 | 60 | 9.70 | 110 | 45 | 1xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 3.1 | 50 | 30 | 10 | 1x90 | 64 | 60 | 215 | 104 | 104 | 1 |
L3191.100-095 | 100 | 95 | 14.3 | 160 | 45 | 2xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 4.5 | 50 | 30 | 10 | 1x140 | 64 | 60 | 320 | 230 | 230 | 1 |
L3191.100-130 | 100 | 130 | 18.8 | 210 | 45 | 3xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 5.9 | 50 | 30 | 10 | 1x50 / 1x90 / 1x50 | 64 | 60 | 420 | 410 | 410 | 2 |
L3191.100-165 | 100 | 165 | 23.4 | 260 | 45 | 4xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 7.2 | 50 | 30 | 10 | 1x50 / 1x140 / 1x50 | 64 | 60 | 525 | 645 | 645 | 2 |
L3191.100-200 | 100 | 200 | 28.6 | 310 | 45 | 5xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 8.6 | 50 | 30 | 10 | 1x50 / 1x190 / 1x50 | 64 | 60 | 640 | 950 | 950 | 2 |
L3191.100-235 | 100 | 235 | 33.1 | 360 | 45 | 6xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 10.0 | 50 | 30 | 10 | 2x50 / 1x140 / 2x50 | 64 | 60 | 745 | 1285 | 1285 | 3 |
L3191.100-265 | 100 | 265 | 37.7 | 410 | 45 | 7xl3 | 11 | 6.5 | 6.6 | 11 | 23.5 | 11.4 | 50 | 30 | 10 | 2x50 / 1x190 / 2x50 | 64 | 60 | 845 | 1695 | 1695 | 3 |
L3191.145-130 | 145 | 130 | 18.8 | 210 | 60 | 1xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 11.8 | 100 | 55 | 55 | 1x100 | 98 | 90 | 675 | 410 | 410 | 1 |
L3191.145-180 | 145 | 180 | 29.7 | 310 | 60 | 2xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 17.3 | 100 | 55 | 55 | 1x200 | 98 | 90 | 1070 | 1035 | 1035 | 1 |
L3191.145-350 | 145 | 350 | 32.0 | 410 | 60 | 3xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 22.8 | 100 | 55 | 55 | 3x100 | 98 | 90 | 1150 | 1200 | 1200 | 2 |
L3191.145-450 | 145 | 450 | 38.8 | 510 | 60 | 4xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 28.3 | 100 | 55 | 55 | 1x100 /1x200 /1x100 | 98 | 90 | 1400 | 1795 | 1795 | 2 |
L3191.145-550 | 145 | 550 | 46.3 | 610 | 60 | 5xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 22.8 | 100 | 55 | 55 | 5x100 | 98 | 90 | 1665 | 2540 | 2540 | 2 |
L3191.145-650 | 145 | 650 | 53.1 | 710 | 60 | 6xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 39.3 | 100 | 55 | 55 | 2x100 /1x200 /2x100 | 98 | 90 | 1915 | 3375 | 3375 | 3 |
L3191.145-750 | 145 | 750 | 60.6 | 810 | 60 | 7xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 44.8 | 100 | 55 | 55 | 7x100 | 98 | 90 | 2180 | 4375 | 4375 | 2 |
L3191.145-850 | 145 | 850 | 67.4 | 910 | 60 | 8xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 50.3 | 100 | 55 | 55 | 3x100 /1x200 /3x100 | 98 | 90 | 2425 | 5455 | 5455 | 3 |
L3191.145-950 | 145 | 950 | 74.9 | 1010 | 60 | 9xl3 | 15 | 8.5 | 9.0 | 15 | 32.0 | 55.8 | 100 | 55 | 55 | 9x100 | 98 | 90 | 2695 | 6705 | 6705 | 2 |
Cast iron body (ENGJL-250), with hardened needle roller linear rail set.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Needle roller stages are the highest load rating stages. Other versions are also available - cross roller slides (L3470), and dovetail slides (L3480) for use when vibration damping is required. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.