Price & Availability | Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | h2 | h3 | h4 | Weight kg |
l3 | l4 | l5 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3190.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 100 | 120 | 20 | 10.0 | 219 | 8 | 26.5 | 1.0 | 940 | 435 | 435 | |
L3190.150-100-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 100 | 120 | 20 | 13.2 | 321 | 8 | 77.5 | 26.5 | 1270 | 800 | 800 | |
L3190.150-101-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 100 | 120 | 20 | 18.0 | 422 | 8 | 128.0 | 77.0 | 1910 | 1830 | 1830 | |
L3190.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 100 | 120 | 20 | 12.5 | 321 | 8 | 77.5 | 1.0 | 940 | 435 | 435 | |
L3190.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 100 | 120 | 20 | 16.5 | 422 | 8 | 128.0 | 51.5 | 1570 | 1250 | 1250 | |
L3190.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 100 | 120 | 20 | 15.0 | 422 | 8 | 128.0 | 26.5 | 1270 | 800 | 800 | |
L3190.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 100 | 120 | 20 | 13.5 | 422 | 8 | 128.0 | 1.0 | 940 | 435 | 435 | |
L3190.200-100-* | 200 | 100 | 22.0 | 305 | 58 | 203 | 116 | 136 | 20 | 21.0 | 321 | 8 | 52.5 | 1.5 | 1150 | 720 | 720 | |
L3190.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 116 | 136 | 20 | 26.0 | 422 | 8 | 103.0 | 26.5 | 2215 | 1250 | 1250 | |
L3190.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 116 | 136 | 20 | 30.0 | 473 | 8 | 128.5 | 52.0 | 2680 | 1830 | 1830 | |
L3190.200-200-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 116 | 136 | 20 | 31.5 | 526 | 8 | 155.0 | 52.0 | 2680 | 1830 | 1830 | |
L3190.200-201-* | 200 | 200 | 57.2 | 610 | 58 | 405 | 116 | 136 | 20 | 40.0 | 626 | 8 | 205.0 | 102.5 | 3575 | 3275 | 3275 | |
L3190.200-250-* | 200 | 250 | 35.4 | 510 | 58 | 253 | 116 | 136 | 20 | 29.0 | 526 | 8 | 155.0 | 26.5 | 2215 | 1250 | 1250 | |
L3190.200-300-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 116 | 136 | 20 | 34.5 | 626 | 8 | 205.0 | 52.0 | 2680 | 1830 | 1830 | |
L3190.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 308 | 150 | 190 | 30 | 65.0 | 430 | 10 | 55.0 | 4.0 | 5520 | 2100 | 2100 | |
L3190.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 308 | 150 | 190 | 30 | 70.0 | 530 | 10 | 105.0 | 4.0 | 5520 | 2100 | 2100 | |
L3190.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 308 | 150 | 190 | 30 | 78.0 | 630 | 10 | 155.0 | 4.0 | 5520 | 2100 | 2100 | |
L3190.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 308 | 150 | 190 | 30 | 85.0 | 730 | 10 | 205.0 | 4.0 | 5520 | 2100 | 2100 | |
L3190.300-201-* | 300 | 200 | 39.2 | 610 | 75 | 408 | 150 | 190 | 30 | 88.0 | 630 | 10 | 155.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-301-* | 300 | 300 | 39.2 | 710 | 75 | 408 | 150 | 190 | 30 | 94.0 | 730 | 10 | 205.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-401-* | 300 | 400 | 39.2 | 810 | 75 | 408 | 150 | 190 | 30 | 100.0 | 830 | 10 | 255.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-500-* | 300 | 500 | 39.2 | 910 | 75 | 408 | 150 | 190 | 30 | 108.0 | 930 | 10 | 305.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-600-* | 300 | 600 | 39.2 | 1010 | 75 | 408 | 150 | 190 | 30 | 115.0 | 1030 | 10 | 355.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-700-* | 300 | 700 | 39.2 | 1110 | 75 | 408 | 150 | 190 | 30 | 122.0 | 1130 | 10 | 405.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-800-* | 300 | 800 | 39.2 | 1210 | 75 | 408 | 150 | 190 | 30 | 128.0 | 1230 | 10 | 455.0 | 54.0 | 7440 | 4060 | 4060 | |
L3190.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 508 | 150 | 190 | 30 | 111.0 | 830 | 10 | 255.0 | 104.0 | 9290 | 6600 | 6600 | |
L3190.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 508 | 150 | 190 | 30 | 118.0 | 930 | 10 | 305.0 | 104.0 | 9290 | 6600 | 6600 | |
L3190.300-501-* | 300 | 500 | 39.2 | 1010 | 75 | 508 | 150 | 190 | 30 | 125.0 | 1030 | 10 | 355.0 | 104.0 | 9290 | 6600 | 6600 | |
L3190.300-601-* | 300 | 600 | 39.2 | 1110 | 75 | 508 | 150 | 190 | 30 | 132.0 | 1130 | 10 | 405.0 | 104.0 | 9290 | 6600 | 6600 | |
L3190.300-701-* | 300 | 700 | 39.2 | 1210 | 75 | 508 | 150 | 190 | 30 | 137.0 | 1230 | 10 | 455.0 | 104.0 | 9290 | 6600 | 6600 | |
L3190.400-200-* | 400 | 200 | 44.3 | 610 | 102 | 408 | 204 | 244 | 40 | 169.0 | 650 | 10 | 105.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-300-* | 400 | 300 | 44.3 | 710 | 102 | 408 | 204 | 244 | 40 | 182.0 | 750 | 20 | 155.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-400-* | 400 | 400 | 44.3 | 810 | 102 | 408 | 204 | 244 | 40 | 195.0 | 850 | 20 | 205.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-500-* | 400 | 500 | 44.3 | 910 | 102 | 408 | 204 | 244 | 40 | 208.0 | 950 | 20 | 255.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-600-* | 400 | 600 | 44.3 | 1010 | 102 | 408 | 204 | 244 | 40 | 222.0 | 1050 | 20 | 305.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-700-* | 400 | 700 | 44.3 | 1110 | 102 | 408 | 204 | 244 | 40 | 235.0 | 1150 | 20 | 355.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-800-* | 400 | 800 | 44.3 | 1210 | 102 | 408 | 204 | 244 | 40 | 249.0 | 1250 | 20 | 405.0 | 4.0 | 13000 | 5920 | 5920 | |
L3190.400-301-* | 400 | 300 | 58.5 | 810 | 102 | 508 | 204 | 244 | 40 | 210.0 | 850 | 20 | 205.0 | 54.0 | 16430 | 9750 | 9750 | |
L3190.400-401-* | 400 | 400 | 58.5 | 910 | 102 | 508 | 204 | 244 | 40 | 225.0 | 950 | 20 | 255.0 | 54.0 | 16430 | 9750 | 9750 | |
L3190.400-501-* | 400 | 500 | 58.5 | 1010 | 102 | 508 | 204 | 244 | 40 | 238.0 | 1050 | 20 | 305.0 | 54.0 | 16430 | 9750 | 9750 | |
L3190.400-601-* | 400 | 600 | 58.5 | 1110 | 102 | 508 | 204 | 244 | 40 | 251.0 | 1150 | 20 | 355.0 | 54.0 | 16430 | 9750 | 9750 | |
L3190.400-701-* | 400 | 700 | 58.5 | 1210 | 102 | 508 | 204 | 244 | 40 | 265.0 | 1250 | 20 | 405.0 | 54.0 | 16430 | 9750 | 9750 |
Order No. | w1 | Stroke | Load max. kN |
l1 | h1 | l2 | h2 | h3 | h4 | Weight kg |
l3 | l4 | l5 | w2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3190.150-050-* | 150 | 50 | 21.1 | 203 | 50 | 152 | 100 | 120 | 20 | 10.0 | 219 | 8 | 26.5 | 1.0 | 940 | 435 | 435 |
L3190.150-100-* | 150 | 100 | 28.6 | 305 | 50 | 203 | 100 | 120 | 20 | 13.2 | 321 | 8 | 77.5 | 26.5 | 1270 | 800 | 800 |
L3190.150-101-* | 150 | 100 | 42.9 | 406 | 50 | 304 | 100 | 120 | 20 | 18.0 | 422 | 8 | 128.0 | 77.0 | 1910 | 1830 | 1830 |
L3190.150-150-* | 150 | 150 | 21.1 | 305 | 50 | 152 | 100 | 120 | 20 | 12.5 | 321 | 8 | 77.5 | 1.0 | 940 | 435 | 435 |
L3190.150-151-* | 150 | 150 | 35.4 | 406 | 50 | 253 | 100 | 120 | 20 | 16.5 | 422 | 8 | 128.0 | 51.5 | 1570 | 1250 | 1250 |
L3190.150-200-* | 150 | 200 | 28.6 | 406 | 50 | 203 | 100 | 120 | 20 | 15.0 | 422 | 8 | 128.0 | 26.5 | 1270 | 800 | 800 |
L3190.150-250-* | 150 | 250 | 21.1 | 406 | 50 | 152 | 100 | 120 | 20 | 13.5 | 422 | 8 | 128.0 | 1.0 | 940 | 435 | 435 |
L3190.200-100-* | 200 | 100 | 22.0 | 305 | 58 | 203 | 116 | 136 | 20 | 21.0 | 321 | 8 | 52.5 | 1.5 | 1150 | 720 | 720 |
L3190.200-150-* | 200 | 150 | 35.4 | 406 | 58 | 253 | 116 | 136 | 20 | 26.0 | 422 | 8 | 103.0 | 26.5 | 2215 | 1250 | 1250 |
L3190.200-151-* | 200 | 150 | 42.9 | 457 | 58 | 304 | 116 | 136 | 20 | 30.0 | 473 | 8 | 128.5 | 52.0 | 2680 | 1830 | 1830 |
L3190.200-200-* | 200 | 200 | 42.9 | 510 | 58 | 304 | 116 | 136 | 20 | 31.5 | 526 | 8 | 155.0 | 52.0 | 2680 | 1830 | 1830 |
L3190.200-201-* | 200 | 200 | 57.2 | 610 | 58 | 405 | 116 | 136 | 20 | 40.0 | 626 | 8 | 205.0 | 102.5 | 3575 | 3275 | 3275 |
L3190.200-250-* | 200 | 250 | 35.4 | 510 | 58 | 253 | 116 | 136 | 20 | 29.0 | 526 | 8 | 155.0 | 26.5 | 2215 | 1250 | 1250 |
L3190.200-300-* | 200 | 300 | 42.9 | 610 | 58 | 304 | 116 | 136 | 20 | 34.5 | 626 | 8 | 205.0 | 52.0 | 2680 | 1830 | 1830 |
L3190.300-100-* | 300 | 100 | 21.0 | 410 | 75 | 308 | 150 | 190 | 30 | 65.0 | 430 | 10 | 55.0 | 4.0 | 5520 | 2100 | 2100 |
L3190.300-200-* | 300 | 200 | 21.0 | 510 | 75 | 308 | 150 | 190 | 30 | 70.0 | 530 | 10 | 105.0 | 4.0 | 5520 | 2100 | 2100 |
L3190.300-300-* | 300 | 300 | 21.0 | 610 | 75 | 308 | 150 | 190 | 30 | 78.0 | 630 | 10 | 155.0 | 4.0 | 5520 | 2100 | 2100 |
L3190.300-400-* | 300 | 400 | 21.0 | 710 | 75 | 308 | 150 | 190 | 30 | 85.0 | 730 | 10 | 205.0 | 4.0 | 5520 | 2100 | 2100 |
L3190.300-201-* | 300 | 200 | 39.2 | 610 | 75 | 408 | 150 | 190 | 30 | 88.0 | 630 | 10 | 155.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-301-* | 300 | 300 | 39.2 | 710 | 75 | 408 | 150 | 190 | 30 | 94.0 | 730 | 10 | 205.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-401-* | 300 | 400 | 39.2 | 810 | 75 | 408 | 150 | 190 | 30 | 100.0 | 830 | 10 | 255.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-500-* | 300 | 500 | 39.2 | 910 | 75 | 408 | 150 | 190 | 30 | 108.0 | 930 | 10 | 305.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-600-* | 300 | 600 | 39.2 | 1010 | 75 | 408 | 150 | 190 | 30 | 115.0 | 1030 | 10 | 355.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-700-* | 300 | 700 | 39.2 | 1110 | 75 | 408 | 150 | 190 | 30 | 122.0 | 1130 | 10 | 405.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-800-* | 300 | 800 | 39.2 | 1210 | 75 | 408 | 150 | 190 | 30 | 128.0 | 1230 | 10 | 455.0 | 54.0 | 7440 | 4060 | 4060 |
L3190.300-302-* | 300 | 300 | 39.2 | 810 | 75 | 508 | 150 | 190 | 30 | 111.0 | 830 | 10 | 255.0 | 104.0 | 9290 | 6600 | 6600 |
L3190.300-402-* | 300 | 400 | 39.2 | 910 | 75 | 508 | 150 | 190 | 30 | 118.0 | 930 | 10 | 305.0 | 104.0 | 9290 | 6600 | 6600 |
L3190.300-501-* | 300 | 500 | 39.2 | 1010 | 75 | 508 | 150 | 190 | 30 | 125.0 | 1030 | 10 | 355.0 | 104.0 | 9290 | 6600 | 6600 |
L3190.300-601-* | 300 | 600 | 39.2 | 1110 | 75 | 508 | 150 | 190 | 30 | 132.0 | 1130 | 10 | 405.0 | 104.0 | 9290 | 6600 | 6600 |
L3190.300-701-* | 300 | 700 | 39.2 | 1210 | 75 | 508 | 150 | 190 | 30 | 137.0 | 1230 | 10 | 455.0 | 104.0 | 9290 | 6600 | 6600 |
L3190.400-200-* | 400 | 200 | 44.3 | 610 | 102 | 408 | 204 | 244 | 40 | 169.0 | 650 | 10 | 105.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-300-* | 400 | 300 | 44.3 | 710 | 102 | 408 | 204 | 244 | 40 | 182.0 | 750 | 20 | 155.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-400-* | 400 | 400 | 44.3 | 810 | 102 | 408 | 204 | 244 | 40 | 195.0 | 850 | 20 | 205.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-500-* | 400 | 500 | 44.3 | 910 | 102 | 408 | 204 | 244 | 40 | 208.0 | 950 | 20 | 255.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-600-* | 400 | 600 | 44.3 | 1010 | 102 | 408 | 204 | 244 | 40 | 222.0 | 1050 | 20 | 305.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-700-* | 400 | 700 | 44.3 | 1110 | 102 | 408 | 204 | 244 | 40 | 235.0 | 1150 | 20 | 355.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-800-* | 400 | 800 | 44.3 | 1210 | 102 | 408 | 204 | 244 | 40 | 249.0 | 1250 | 20 | 405.0 | 4.0 | 13000 | 5920 | 5920 |
L3190.400-301-* | 400 | 300 | 58.5 | 810 | 102 | 508 | 204 | 244 | 40 | 210.0 | 850 | 20 | 205.0 | 54.0 | 16430 | 9750 | 9750 |
L3190.400-401-* | 400 | 400 | 58.5 | 910 | 102 | 508 | 204 | 244 | 40 | 225.0 | 950 | 20 | 255.0 | 54.0 | 16430 | 9750 | 9750 |
L3190.400-501-* | 400 | 500 | 58.5 | 1010 | 102 | 508 | 204 | 244 | 40 | 238.0 | 1050 | 20 | 305.0 | 54.0 | 16430 | 9750 | 9750 |
L3190.400-601-* | 400 | 600 | 58.5 | 1110 | 102 | 508 | 204 | 244 | 40 | 251.0 | 1150 | 20 | 355.0 | 54.0 | 16430 | 9750 | 9750 |
L3190.400-701-* | 400 | 700 | 58.5 | 1210 | 102 | 508 | 204 | 244 | 40 | 265.0 | 1250 | 20 | 405.0 | 54.0 | 16430 | 9750 | 9750 |
Cast iron body (ENGJL-250), with hardened needle roller linear rail set.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Needle roller stages are the highest load rating stages. Other versions are also available - cross roller slides (L3470), and dovetail slides (L3480) for use when vibration damping is required. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,003.
With no lead screw drive.
Replace -* with
-X for X axis stage
- XY for X,Y axes stage
-XYT for X,Y,. stage
Centre mounting of compound slides is standard. Please advise dimensions w2 and l5 when off-centre mounting is required.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.