Price & Availability | Order No. | Stroke | w1 | Load max. kN |
h1 | l1 | l2 | l3 | l4 | l5 | h2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3188.030-010 | 10 | 30 | 0.15 | 17 | 35 | 25 | 41 | - | 3 | 8.5 | 0.5 | 0.2 | 0.3 | M6x0,5 | 0.2 | |
L3188.030-020 | 20 | 30 | 0.22 | 17 | 55 | 35 | 61 | - | 3 | 8.5 | 0.7 | 0.4 | 0.5 | M6x0,5 | 0.3 | |
L3188.030-030 | 30 | 30 | 0.22 | 17 | 65 | 35 | 71 | - | 3 | 8.5 | 0.7 | 0.4 | 0.5 | M6x0,5 | 0.4 | |
L3188.030-040 | 40 | 30 | 0.28 | 17 | 85 | 45 | 91 | - | 3 | 8.5 | 1.0 | 0.7 | 0.8 | M6x0,5 | 0.5 | |
L3188.030-050 | 50 | 30 | 0.34 | 17 | 105 | 55 | 111 | - | 3 | 8.5 | 1.2 | 1.0 | 1.2 | M6x0,5 | 0.6 | |
L3188.030-010-K | 10 | 30 | 0.15 | 17 | 35 | 25 | 41 | 65 | 3 | 8.5 | 0.5 | 0.2 | 0.3 | M6x0,5 | 0.2 | |
L3188.030-020-K | 20 | 30 | 0.22 | 17 | 55 | 35 | 61 | 85 | 3 | 8.5 | 0.7 | 0.4 | 0.5 | M6x0,5 | 0.3 | |
L3188.030-030-K | 30 | 30 | 0.22 | 17 | 65 | 35 | 71 | 95 | 3 | 8.5 | 0.7 | 0.4 | 0.5 | M6x0,5 | 0.4 | |
L3188.030-040-K | 40 | 30 | 0.28 | 17 | 85 | 45 | 91 | 115 | 3 | 8.5 | 1.0 | 0.7 | 0.8 | M6x0,5 | 0.5 | |
L3188.030-050-K | 50 | 30 | 0.34 | 17 | 105 | 55 | 111 | 135 | 3 | 8.5 | 1.2 | 1.0 | 1.2 | M6x0,5 | 0.6 |
Cast iron body (ENGJL-250), with dovetail slide system. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
Lead screw pitch M6 x 0,5.
Centre mounting of compound slides is standard. Please advise dimensions w2 and l7 when off-centre mounting is required.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.