Price & Availability | Order No. | Stroke | w1 | Load max. kN |
h1 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | Weight kg |
l9 | w2 | h2 | h3 | h4 | h5 | d1 | d2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3182.050-022-* | 22 | 50 | 0.5 | 25 | 76 | 50 | 156 | 60.0 | 14 | 14 | 138 | 42.0 | 0.8 | 13.0 | 0.0 | 12.5 | 50 | - | - | 50 | 23.9 | 3.4 | 1.8 | 2.1 | M 6x1 | |
L3182.050-025-* | 25 | 50 | 0.7 | 25 | 102 | 76 | 182 | 60.0 | 14 | 14 | 164 | 42.0 | 0.8 | 26.0 | 13.0 | 12.5 | 50 | - | - | 50 | 23.9 | 5.2 | 4.1 | 4.9 | M 6x1 | |
L3182.050-050-* | 50 | 50 | 1.0 | 20 | 152 | 101 | 232 | 60.0 | 14 | 14 | 214 | 42.0 | 1.1 | 51.0 | 25.5 | 12.5 | 50 | - | - | 50 | 23.9 | 9.9 | 7.2 | 8.6 | M 6x1 | |
L3182.075-025-* | 25 | 75 | 1.1 | 32 | 102 | 76 | 193 | 70.0 | 15 | 15 | 170 | 47.0 | 1.8 | 13.5 | 0.5 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 10 | 5.1 | 6.1 | M 8x1 | |
L3182.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 218 | 70.0 | 15 | 15 | 195 | 47.0 | 2.0 | 26.0 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 | |
L3182.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 243 | 70.0 | 15 | 15 | 220 | 47.0 | 2.5 | 38.5 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 | |
L3182.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 243 | 70.0 | 15 | 15 | 222 | 49.0 | 4.0 | 26.0 | 13.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 33 | 20 | 24 | M12x1 | |
L3182.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 294 | 70.0 | 15 | 15 | 273 | 49.0 | 4.7 | 51.5 | 26.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 40 | 29 | 35 | M12x1 | |
L3182.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 345 | 70.0 | 15 | 15 | 324 | 49.0 | 6.1 | 77.0 | 51.5 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 54 | 52 | 63 | M12x1 | |
L3182.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 396 | 70.0 | 15 | 15 | 375 | 49.0 | 7.0 | 102.5 | 64.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 61 | 66 | 79 | M12x1 | |
L3182.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 334 | 107.0 | 16 | 16 | 297 | 70.0 | 10.0 | 26.5 | 1.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 77 | 30 | 36 | M20x1 | |
L3182.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 436 | 107.0 | 16 | 16 | 399 | 70.0 | 13.2 | 77.5 | 26.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 103 | 54 | 65 | M20x1 | |
L3182.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 357 | 107.0 | 16 | 16 | 500 | 70.0 | 18.0 | 128.0 | 77.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 155 | 123 | 146 | M20x1 | |
L3182.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 537 | 107.0 | 16 | 16 | 500 | 70.0 | 16.5 | 128.0 | 51.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 129 | 85 | 101 | M20x1 | |
L3182.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 588 | 107.0 | 16 | 16 | 551 | 70.0 | 30.0 | 128.5 | 52.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 275 | 164 | 195 | M20x1 | |
L3182.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 741 | 107.0 | 16 | 16 | 704 | 70.0 | 40.0 | 205.0 | 103.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 365 | 290 | 245 | M20x1 | |
L3182.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 607 | 166.5 | 20 | 20 | 538 | 97.5 | 59.0 | 55.0 | 4.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 605 | 235 | 280 | TR26x4 | |
L3182.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 87 | 166.5 | 20 | 20 | 738 | 97.5 | 80.0 | 155.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 | |
L3182.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 907 | 166.5 | 20 | 20 | 838 | 97.5 | 92.0 | 205.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 | |
L3182.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 1107 | 166.5 | 20 | 20 | 1038 | 97.5 | 110.0 | 305.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 | |
L3182.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 1207 | 166.5 | 20 | 20 | 1138 | 97.5 | 125.0 | 355.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 | |
L3182.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 1407 | 166.5 | 20 | 20 | 1338 | 97.5 | 145.0 | 455.0 | 154.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1195 | 915 | 1095 | TR26x4 | |
L3182.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 868 | 208.0 | 30 | 30 | 783 | 123.0 | 169.0 | 105.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |
L3182.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 968 | 208.0 | 30 | 30 | 883 | 123.0 | 182.0 | 155.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |
L3182.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 1068 | 208.0 | 30 | 30 | 983 | 123.0 | 195.0 | 205.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |
L3182.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 1168 | 208.0 | 30 | 30 | 1083 | 123.0 | 225.0 | 255.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 | |
L3182.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 1268 | 208.0 | 30 | 30 | 1183 | 123.0 | 238.0 | 305.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1685 | 730 | 870 | TR32x4 | |
L3182.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 1368 | 208.0 | 30 | 30 | 1283 | 123.0 | 251.0 | 355.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 | |
L3182.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 608 | 1468 | 208.0 | 30 | 30 | 1383 | 123.0 | 270.0 | 405.0 | 104.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 2025 | 1050 | 1250 | TR32x4 |
Order No. | Stroke | w1 | Load max. kN |
h1 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | Weight kg |
l9 | w2 | h2 | h3 | h4 | h5 | d1 | d2 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3182.050-022-* | 22 | 50 | 0.5 | 25 | 76 | 50 | 156 | 60.0 | 14 | 14 | 138 | 42.0 | 0.8 | 13.0 | 0.0 | 12.5 | 50 | - | - | 50 | 23.9 | 3.4 | 1.8 | 2.1 | M 6x1 |
L3182.050-025-* | 25 | 50 | 0.7 | 25 | 102 | 76 | 182 | 60.0 | 14 | 14 | 164 | 42.0 | 0.8 | 26.0 | 13.0 | 12.5 | 50 | - | - | 50 | 23.9 | 5.2 | 4.1 | 4.9 | M 6x1 |
L3182.050-050-* | 50 | 50 | 1.0 | 20 | 152 | 101 | 232 | 60.0 | 14 | 14 | 214 | 42.0 | 1.1 | 51.0 | 25.5 | 12.5 | 50 | - | - | 50 | 23.9 | 9.9 | 7.2 | 8.6 | M 6x1 |
L3182.075-025-* | 25 | 75 | 1.1 | 32 | 102 | 76 | 193 | 70.0 | 15 | 15 | 170 | 47.0 | 1.8 | 13.5 | 0.5 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 10 | 5.1 | 6.1 | M 8x1 |
L3182.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 218 | 70.0 | 15 | 15 | 195 | 47.0 | 2.0 | 26.0 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 |
L3182.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 243 | 70.0 | 15 | 15 | 220 | 47.0 | 2.5 | 38.5 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 |
L3182.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 243 | 70.0 | 15 | 15 | 222 | 49.0 | 4.0 | 26.0 | 13.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 33 | 20 | 24 | M12x1 |
L3182.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 294 | 70.0 | 15 | 15 | 273 | 49.0 | 4.7 | 51.5 | 26.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 40 | 29 | 35 | M12x1 |
L3182.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 345 | 70.0 | 15 | 15 | 324 | 49.0 | 6.1 | 77.0 | 51.5 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 54 | 52 | 63 | M12x1 |
L3182.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 396 | 70.0 | 15 | 15 | 375 | 49.0 | 7.0 | 102.5 | 64.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 61 | 66 | 79 | M12x1 |
L3182.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 334 | 107.0 | 16 | 16 | 297 | 70.0 | 10.0 | 26.5 | 1.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 77 | 30 | 36 | M20x1 |
L3182.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 436 | 107.0 | 16 | 16 | 399 | 70.0 | 13.2 | 77.5 | 26.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 103 | 54 | 65 | M20x1 |
L3182.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 357 | 107.0 | 16 | 16 | 500 | 70.0 | 18.0 | 128.0 | 77.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 155 | 123 | 146 | M20x1 |
L3182.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 537 | 107.0 | 16 | 16 | 500 | 70.0 | 16.5 | 128.0 | 51.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 129 | 85 | 101 | M20x1 |
L3182.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 588 | 107.0 | 16 | 16 | 551 | 70.0 | 30.0 | 128.5 | 52.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 275 | 164 | 195 | M20x1 |
L3182.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 741 | 107.0 | 16 | 16 | 704 | 70.0 | 40.0 | 205.0 | 103.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 365 | 290 | 245 | M20x1 |
L3182.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 607 | 166.5 | 20 | 20 | 538 | 97.5 | 59.0 | 55.0 | 4.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 605 | 235 | 280 | TR26x4 |
L3182.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 87 | 166.5 | 20 | 20 | 738 | 97.5 | 80.0 | 155.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 |
L3182.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 907 | 166.5 | 20 | 20 | 838 | 97.5 | 92.0 | 205.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 |
L3182.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 1107 | 166.5 | 20 | 20 | 1038 | 97.5 | 110.0 | 305.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 |
L3182.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 1207 | 166.5 | 20 | 20 | 1138 | 97.5 | 125.0 | 355.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 |
L3182.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 1407 | 166.5 | 20 | 20 | 1338 | 97.5 | 145.0 | 455.0 | 154.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1195 | 915 | 1095 | TR26x4 |
L3182.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 868 | 208.0 | 30 | 30 | 783 | 123.0 | 169.0 | 105.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 |
L3182.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 968 | 208.0 | 30 | 30 | 883 | 123.0 | 182.0 | 155.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 |
L3182.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 1068 | 208.0 | 30 | 30 | 983 | 123.0 | 195.0 | 205.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 |
L3182.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 1168 | 208.0 | 30 | 30 | 1083 | 123.0 | 225.0 | 255.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 |
L3182.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 1268 | 208.0 | 30 | 30 | 1183 | 123.0 | 238.0 | 305.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1685 | 730 | 870 | TR32x4 |
L3182.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 1368 | 208.0 | 30 | 30 | 1283 | 123.0 | 251.0 | 355.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 |
L3182.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 608 | 1468 | 208.0 | 30 | 30 | 1383 | 123.0 | 270.0 | 405.0 | 104.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 2025 | 1050 | 1250 | TR32x4 |
Cast iron body (ENGJL-250), with dovetail slide system. Hardened and ground lead screw, pitch accuracy ±0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
Replace -* with
-XH for X axis stage with handle
-XK for X axis stage with knob
-XYH for X,Y axes stage with handle
-XYK for X,Y axes stage with knob
-XYTH for X,Y,. stage with handle
-XYTK for X,Y,. stage with knob
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.