Price & Availability | Order No. | w1 | Stroke | d1 | da | db | dc | l1 | h1 | h2 | Hole pattern | l2 | Weight kg |
l3 | l4 | la | lb | w2 | wa | Load max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3171.030-012 | 30 | 12 | 4.3 | 2.3 | 2.4 | 4.3 | 25 | 17 | 9.0 | 1 | 1xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x18 | 18.4 | 22 | 0.16 | 1.4 | 0.4 | 0.4 | |||||||||||||||||||||||||||||||
L3171.030-018 | 30 | 18 | 4.3 | 2.3 | 2.4 | 4.3 | 35 | 17 | 9.0 | 1 | 2xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x18 | 18.4 | 22 | 0.28 | 2.4 | 1.2 | 1.3 | |||||||||||||||||||||||||||||||
L3171.030-025 | 30 | 25 | 4.3 | 2.3 | 2.4 | 4.3 | 45 | 17 | 9.0 | 1 | 3xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x38 | 18.5 | 22 | 0.36 | 3.0 | 2.1 | 2.4 | |||||||||||||||||||||||||||||||
L3171.030-032 | 30 | 32 | 4.3 | 2.3 | 2.4 | 4.3 | 55 | 17 | 9.0 | 2 | 4xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x28 / 1x10 | 18.6 | 22 | 0.44 | 3.7 | 3.3 | 3.7 | |||||||||||||||||||||||||||||||
L3171.030-040 | 30 | 40 | 4.3 | 2.3 | 2.4 | 4.3 | 65 | 17 | 9.0 | 2 | 5xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x38 / 1x10 | 18.7 | 22 | 0.52 | 4.4 | 4.7 | 5.2 | |||||||||||||||||||||||||||||||
L3171.030-045 | 30 | 45 | 4.3 | 2.3 | 2.4 | 4.3 | 75 | 17 | 9.0 | 2 | 6xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x48 / 1x10 | 18.8 | 22 | 0.60 | 5.1 | 6.6 | 7.3 | |||||||||||||||||||||||||||||||
L3171.030-050 | 30 | 50 | 4.3 | 2.3 | 2.4 | 4.3 | 85 | 17 | 9.0 | 2 | 7xl3 | 0.3 | 10 | 7.5 | 3.5 | 1x10 / 1x58 / 1x10 | 18.9 | 22 | 0.72 | 6.1 | 9.3 | 10 | |||||||||||||||||||||||||||||||
L3171.040-018 | 40 | 18 | 6.0 | 3.5 | 3.4 | 6.0 | 35 | 21 | 11.0 | 1 | 1xl3 | 0.2 | 15 | 10 | 5.0 | 1x25 | 25.0 | 30 | 0.29 | 3.8 | 1.3 | 1.5 | |||||||||||||||||||||||||||||||
L3171.040-030 | 40 | 30 | 6.0 | 3.5 | 3.4 | 6.0 | 50 | 21 | 11.0 | 1 | 2xl3 | 0.3 | 15 | 10 | 5.0 | 1x40 | 25.0 | 30 | 0.41 | 5.4 | 2.9 | 3.2 | |||||||||||||||||||||||||||||||
L3171.040-040 | 40 | 40 | 6.0 | 3.5 | 3.4 | 6.0 | 65 | 21 | 11.0 | 1 | 3xl3 | 0.3 | 15 | 10 | 5.0 | 1x55 | 25.0 | 30 | 0.59 | 7.7 | 5.9 | 6.6 | |||||||||||||||||||||||||||||||
L3171.040-050 | 40 | 50 | 6.0 | 3.5 | 3.4 | 6.0 | 80 | 21 | 11.0 | 2 | 4xl3 | 0.4 | 15 | 10 | 5.0 | 1x15 / 1x40 / 1x15 | 25.0 | 30 | 0.71 | 9.2 | 9.1 | 10 | |||||||||||||||||||||||||||||||
L3171.040-060 | 40 | 60 | 6.0 | 3.5 | 3.4 | 6.0 | 95 | 21 | 11.0 | 2 | 5xl3 | 0.5 | 15 | 10 | 5.0 | 1x15 / 1x55 / 1x15 | 25.0 | 30 | 0.89 | 11 | 14 | 15 | |||||||||||||||||||||||||||||||
£ 838.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L3171.040-070 | 40 | 70 | 6.0 | 3.5 | 3.4 | 6.0 | 110 | 21 | 11.0 | 2 | 6xl3 | 0.6 | 15 | 10 | 5.0 | 1x15 / 1x70 / 1x15 | 25.0 | 30 | 1.01 | 13 | 18 | 21 | |||||||||||||||||||||||||||||||
L3171.040-080 | 40 | 80 | 6.0 | 3.5 | 3.4 | 6.0 | 125 | 21 | 11.0 | 2 | 7xl3 | 0.7 | 15 | 10 | 5.0 | 1x15 / 1x85 / 1x15 | 25.0 | 30 | 1.19 | 15 | 25 | 28 | |||||||||||||||||||||||||||||||
L3171.060-030 | 60 | 30 | 8.0 | 4.5 | 4.5 | 8.0 | 55 | 28 | 14.5 | 1 | 1xl3 | 0.6 | 25 | 15 | 10.0 | 1x35 | 39.0 | 40 | 0.70 | 12 | 5.1 | 5.6 | |||||||||||||||||||||||||||||||
L3171.060-045 | 60 | 45 | 8.0 | 4.5 | 4.5 | 8.0 | 80 | 28 | 14.5 | 1 | 2xl3 | 0.8 | 25 | 15 | 10.0 | 1x60 | 39.0 | 40 | 1.0 | 18 | 11 | 13 | |||||||||||||||||||||||||||||||
L3171.060-060 | 60 | 60 | 8.0 | 4.5 | 4.5 | 8.0 | 105 | 28 | 14.5 | 1 | 3xl3 | 1.0 | 25 | 15 | 10.0 | 1x85 | 39.0 | 40 | 1.40 | 25 | 23 | 25 | |||||||||||||||||||||||||||||||
£ 599.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L3171.060-075 | 60 | 75 | 8.0 | 4.5 | 4.5 | 8.0 | 130 | 28 | 14.5 | 1 | 4xl3 | 1.3 | 25 | 15 | 10.0 | 1x110 | 39.0 | 40 | 1.70 | 30 | 36 | 40 | |||||||||||||||||||||||||||||||
L3171.060-090 | 60 | 90 | 8.0 | 4.5 | 4.5 | 8.0 | 155 | 28 | 14.5 | 2 | 5xl3 | 1.5 | 25 | 15 | 10.0 | 1x25 / 1x85 / 1x25 | 39.0 | 40 | 2.10 | 38 | 54 | 60 | |||||||||||||||||||||||||||||||
L3171.060-105 | 60 | 105 | 8.0 | 4.5 | 4.5 | 8.0 | 180 | 28 | 14.5 | 2 | 6xl3 | 1.7 | 25 | 15 | 10.0 | 1x25 / 1x110 / 1x25 | 39.0 | 40 | 2.40 | 43 | 73 | 81 | |||||||||||||||||||||||||||||||
L3171.060-130 | 60 | 130 | 8.0 | 4.5 | 4.5 | 8.0 | 205 | 28 | 14.5 | 3 | 7xl3 | 2.0 | 25 | 15 | 10.0 | 2x25 / 1x85 / 2x22 | 39.0 | 40 | 27.0 | 49 | 91 | 101 | |||||||||||||||||||||||||||||||
L3171.100-060 | 100 | 60 | 11.0 | 6.5 | 6.6 | 11.0 | 110 | 45 | 23.5 | 1 | 1xl3 | 3.1 | 50 | 30 | 10.0 | 1x90 | 64.0 | 60 | 2.05 | 59 | 28 | 33 | |||||||||||||||||||||||||||||||
£ 663.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L3171.100-095 | 100 | 95 | 11.0 | 6.5 | 6.6 | 11.0 | 160 | 45 | 23.5 | 1 | 2xl3 | 4.5 | 50 | 30 | 10.0 | 1x140 | 64.0 | 60 | 3.20 | 93 | 70 | 83 | |||||||||||||||||||||||||||||||
L3171.100-130 | 100 | 130 | 11.0 | 6.5 | 6.6 | 11.0 | 210 | 45 | 23.5 | 2 | 3xl3 | 5.9 | 50 | 30 | 10.0 | 1x50 / 1x85 / 1x50 | 64.0 | 60 | 4.37 | 127 | 131 | 156 | |||||||||||||||||||||||||||||||
L3171.100-165 | 100 | 165 | 11.0 | 6.5 | 6.6 | 11.0 | 260 | 45 | 23.5 | 2 | 4xl3 | 7.2 | 50 | 30 | 10.0 | 1x50 / 1x140 / 1x50 | 64.0 | 60 | 5.20 | 152 | 200 | 235 | |||||||||||||||||||||||||||||||
L3171.100-200 | 100 | 200 | 11.0 | 6.5 | 6.6 | 11.0 | 310 | 45 | 23.5 | 2 | 5xl3 | 8.6 | 50 | 30 | 10.0 | 1x50 / 1x190 / 1x50 | 64.0 | 60 | 6.40 | 186 | 295 | 350 | |||||||||||||||||||||||||||||||
L3171.100-235 | 100 | 235 | 11.0 | 6.5 | 6.6 | 11.0 | 360 | 45 | 23.5 | 3 | 6xl3 | 10.0 | 50 | 30 | 10.0 | 2x50 / 1x140 / 1x50 | 64.0 | 60 | 7.28 | 210 | 395 | 470 | |||||||||||||||||||||||||||||||
L3171.100-265 | 100 | 265 | 11.0 | 6.5 | 6.6 | 11.0 | 410 | 45 | 23.5 | 3 | 7xl3 | 11.4 | 50 | 30 | 10.0 | 2x50 / 1x190 / 1x50 | 64.0 | 60 | 8.45 | 245 | 530 | 635 | |||||||||||||||||||||||||||||||
L3171.145-130 | 145 | 130 | 15.0 | 8.5 | 9.0 | 15.0 | 210 | 60 | 32.0 | 1 | 1xl3 | 11.8 | 100 | 55 | 55.0 | 1x100 | 98.0 | 90 | 6.90 | 270 | 180 | 210 | |||||||||||||||||||||||||||||||
L3171.145-180 | 145 | 180 | 15.0 | 8.5 | 9.0 | 15.0 | 310 | 60 | 32.0 | 1 | 2xl3 | 17.3 | 100 | 55 | 55.0 | 1x200 | 98.0 | 90 | 11.5 | 455 | 500 | 590 | |||||||||||||||||||||||||||||||
L3171.145-350 | 145 | 350 | 15.0 | 8.5 | 9.0 | 15.0 | 410 | 60 | 32.0 | 2 | 3xl3 | 22.8 | 100 | 55 | 55.0 | 3x100 | 98.0 | 90 | 12.2 | 485 | 575 | 680 | |||||||||||||||||||||||||||||||
L3171.145-450 | 145 | 450 | 15.0 | 8.5 | 9.0 | 15.0 | 510 | 60 | 32.0 | 2 | 4xl3 | 28.3 | 100 | 55 | 55.0 | 1x100/1x200/1x100 | 98.0 | 90 | 14.5 | 575 | 855 | 1010 | |||||||||||||||||||||||||||||||
L3171.145-550 | 145 | 550 | 15.0 | 8.5 | 9.0 | 15.0 | 610 | 60 | 32.0 | 2 | 5xl3 | 33.8 | 100 | 55 | 55.0 | 5x100 | 98.0 | 90 | 17.6 | 695 | 1240 | 1465 | |||||||||||||||||||||||||||||||
L3171.145-650 | 145 | 650 | 15.0 | 8.5 | 9.0 | 15.0 | 710 | 60 | 32.0 | 3 | 6xl3 | 39.3 | 100 | 55 | 55.0 | 2x10/1x200/2x100 | 98.0 | 90 | 19.9 | 790 | 1635 | 1930 | |||||||||||||||||||||||||||||||
L3171.145-750 | 145 | 750 | 15.0 | 8.5 | 9.0 | 15.0 | 810 | 60 | 32.0 | 2 | 7xl3 | 44.8 | 100 | 55 | 55.0 | 7x100 | 98.0 | 90 | 23.0 | 910 | 2155 | 2545 | |||||||||||||||||||||||||||||||
L3171.145-850 | 145 | 850 | 15.0 | 8.5 | 9.0 | 15.0 | 910 | 60 | 32.0 | 3 | 8xl3 | 50.3 | 100 | 55 | 55.0 | 3x100/1x200/3x100 | 98.0 | 90 | 25.3 | 1000 | 2665 | 3150 | |||||||||||||||||||||||||||||||
L3171.145-950 | 145 | 950 | 15.0 | 8.5 | 9.0 | 15.0 | 1010 | 60 | 32.0 | 2 | 9xl3 | 55.8 | 100 | 55 | 55.0 | 9x100 | 98.0 | 90 | 28.3 | 1125 | 3320 | 3920 |
Order No. | w1 | Stroke | d1 | da | db | dc | l1 | h1 | h2 | Hole pattern | l2 | Weight kg |
l3 | l4 | la | lb | w2 | wa | Load max. kN |
Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3171.030-012 | 30 | 12 | 4.3 | 2.3 | 2.4 | 4.3 | 25 | 17 | 9.0 | 1 | 1xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x18 | 18.4 | 22 | 0.16 | 1.4 | 0.4 | 0.4 |
L3171.030-018 | 30 | 18 | 4.3 | 2.3 | 2.4 | 4.3 | 35 | 17 | 9.0 | 1 | 2xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x18 | 18.4 | 22 | 0.28 | 2.4 | 1.2 | 1.3 |
L3171.030-025 | 30 | 25 | 4.3 | 2.3 | 2.4 | 4.3 | 45 | 17 | 9.0 | 1 | 3xl3 | 0.1 | 10 | 7.5 | 3.5 | 1x38 | 18.5 | 22 | 0.36 | 3.0 | 2.1 | 2.4 |
L3171.030-032 | 30 | 32 | 4.3 | 2.3 | 2.4 | 4.3 | 55 | 17 | 9.0 | 2 | 4xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x28 / 1x10 | 18.6 | 22 | 0.44 | 3.7 | 3.3 | 3.7 |
L3171.030-040 | 30 | 40 | 4.3 | 2.3 | 2.4 | 4.3 | 65 | 17 | 9.0 | 2 | 5xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x38 / 1x10 | 18.7 | 22 | 0.52 | 4.4 | 4.7 | 5.2 |
L3171.030-045 | 30 | 45 | 4.3 | 2.3 | 2.4 | 4.3 | 75 | 17 | 9.0 | 2 | 6xl3 | 0.2 | 10 | 7.5 | 3.5 | 1x10 / 1x48 / 1x10 | 18.8 | 22 | 0.60 | 5.1 | 6.6 | 7.3 |
L3171.030-050 | 30 | 50 | 4.3 | 2.3 | 2.4 | 4.3 | 85 | 17 | 9.0 | 2 | 7xl3 | 0.3 | 10 | 7.5 | 3.5 | 1x10 / 1x58 / 1x10 | 18.9 | 22 | 0.72 | 6.1 | 9.3 | 10 |
L3171.040-018 | 40 | 18 | 6.0 | 3.5 | 3.4 | 6.0 | 35 | 21 | 11.0 | 1 | 1xl3 | 0.2 | 15 | 10 | 5.0 | 1x25 | 25.0 | 30 | 0.29 | 3.8 | 1.3 | 1.5 |
L3171.040-030 | 40 | 30 | 6.0 | 3.5 | 3.4 | 6.0 | 50 | 21 | 11.0 | 1 | 2xl3 | 0.3 | 15 | 10 | 5.0 | 1x40 | 25.0 | 30 | 0.41 | 5.4 | 2.9 | 3.2 |
L3171.040-040 | 40 | 40 | 6.0 | 3.5 | 3.4 | 6.0 | 65 | 21 | 11.0 | 1 | 3xl3 | 0.3 | 15 | 10 | 5.0 | 1x55 | 25.0 | 30 | 0.59 | 7.7 | 5.9 | 6.6 |
L3171.040-050 | 40 | 50 | 6.0 | 3.5 | 3.4 | 6.0 | 80 | 21 | 11.0 | 2 | 4xl3 | 0.4 | 15 | 10 | 5.0 | 1x15 / 1x40 / 1x15 | 25.0 | 30 | 0.71 | 9.2 | 9.1 | 10 |
L3171.040-060 | 40 | 60 | 6.0 | 3.5 | 3.4 | 6.0 | 95 | 21 | 11.0 | 2 | 5xl3 | 0.5 | 15 | 10 | 5.0 | 1x15 / 1x55 / 1x15 | 25.0 | 30 | 0.89 | 11 | 14 | 15 |
L3171.040-070 | 40 | 70 | 6.0 | 3.5 | 3.4 | 6.0 | 110 | 21 | 11.0 | 2 | 6xl3 | 0.6 | 15 | 10 | 5.0 | 1x15 / 1x70 / 1x15 | 25.0 | 30 | 1.01 | 13 | 18 | 21 |
L3171.040-080 | 40 | 80 | 6.0 | 3.5 | 3.4 | 6.0 | 125 | 21 | 11.0 | 2 | 7xl3 | 0.7 | 15 | 10 | 5.0 | 1x15 / 1x85 / 1x15 | 25.0 | 30 | 1.19 | 15 | 25 | 28 |
L3171.060-030 | 60 | 30 | 8.0 | 4.5 | 4.5 | 8.0 | 55 | 28 | 14.5 | 1 | 1xl3 | 0.6 | 25 | 15 | 10.0 | 1x35 | 39.0 | 40 | 0.70 | 12 | 5.1 | 5.6 |
L3171.060-045 | 60 | 45 | 8.0 | 4.5 | 4.5 | 8.0 | 80 | 28 | 14.5 | 1 | 2xl3 | 0.8 | 25 | 15 | 10.0 | 1x60 | 39.0 | 40 | 1.0 | 18 | 11 | 13 |
L3171.060-060 | 60 | 60 | 8.0 | 4.5 | 4.5 | 8.0 | 105 | 28 | 14.5 | 1 | 3xl3 | 1.0 | 25 | 15 | 10.0 | 1x85 | 39.0 | 40 | 1.40 | 25 | 23 | 25 |
L3171.060-075 | 60 | 75 | 8.0 | 4.5 | 4.5 | 8.0 | 130 | 28 | 14.5 | 1 | 4xl3 | 1.3 | 25 | 15 | 10.0 | 1x110 | 39.0 | 40 | 1.70 | 30 | 36 | 40 |
L3171.060-090 | 60 | 90 | 8.0 | 4.5 | 4.5 | 8.0 | 155 | 28 | 14.5 | 2 | 5xl3 | 1.5 | 25 | 15 | 10.0 | 1x25 / 1x85 / 1x25 | 39.0 | 40 | 2.10 | 38 | 54 | 60 |
L3171.060-105 | 60 | 105 | 8.0 | 4.5 | 4.5 | 8.0 | 180 | 28 | 14.5 | 2 | 6xl3 | 1.7 | 25 | 15 | 10.0 | 1x25 / 1x110 / 1x25 | 39.0 | 40 | 2.40 | 43 | 73 | 81 |
L3171.060-130 | 60 | 130 | 8.0 | 4.5 | 4.5 | 8.0 | 205 | 28 | 14.5 | 3 | 7xl3 | 2.0 | 25 | 15 | 10.0 | 2x25 / 1x85 / 2x22 | 39.0 | 40 | 27.0 | 49 | 91 | 101 |
L3171.100-060 | 100 | 60 | 11.0 | 6.5 | 6.6 | 11.0 | 110 | 45 | 23.5 | 1 | 1xl3 | 3.1 | 50 | 30 | 10.0 | 1x90 | 64.0 | 60 | 2.05 | 59 | 28 | 33 |
L3171.100-095 | 100 | 95 | 11.0 | 6.5 | 6.6 | 11.0 | 160 | 45 | 23.5 | 1 | 2xl3 | 4.5 | 50 | 30 | 10.0 | 1x140 | 64.0 | 60 | 3.20 | 93 | 70 | 83 |
L3171.100-130 | 100 | 130 | 11.0 | 6.5 | 6.6 | 11.0 | 210 | 45 | 23.5 | 2 | 3xl3 | 5.9 | 50 | 30 | 10.0 | 1x50 / 1x85 / 1x50 | 64.0 | 60 | 4.37 | 127 | 131 | 156 |
L3171.100-165 | 100 | 165 | 11.0 | 6.5 | 6.6 | 11.0 | 260 | 45 | 23.5 | 2 | 4xl3 | 7.2 | 50 | 30 | 10.0 | 1x50 / 1x140 / 1x50 | 64.0 | 60 | 5.20 | 152 | 200 | 235 |
L3171.100-200 | 100 | 200 | 11.0 | 6.5 | 6.6 | 11.0 | 310 | 45 | 23.5 | 2 | 5xl3 | 8.6 | 50 | 30 | 10.0 | 1x50 / 1x190 / 1x50 | 64.0 | 60 | 6.40 | 186 | 295 | 350 |
L3171.100-235 | 100 | 235 | 11.0 | 6.5 | 6.6 | 11.0 | 360 | 45 | 23.5 | 3 | 6xl3 | 10.0 | 50 | 30 | 10.0 | 2x50 / 1x140 / 1x50 | 64.0 | 60 | 7.28 | 210 | 395 | 470 |
L3171.100-265 | 100 | 265 | 11.0 | 6.5 | 6.6 | 11.0 | 410 | 45 | 23.5 | 3 | 7xl3 | 11.4 | 50 | 30 | 10.0 | 2x50 / 1x190 / 1x50 | 64.0 | 60 | 8.45 | 245 | 530 | 635 |
L3171.145-130 | 145 | 130 | 15.0 | 8.5 | 9.0 | 15.0 | 210 | 60 | 32.0 | 1 | 1xl3 | 11.8 | 100 | 55 | 55.0 | 1x100 | 98.0 | 90 | 6.90 | 270 | 180 | 210 |
L3171.145-180 | 145 | 180 | 15.0 | 8.5 | 9.0 | 15.0 | 310 | 60 | 32.0 | 1 | 2xl3 | 17.3 | 100 | 55 | 55.0 | 1x200 | 98.0 | 90 | 11.5 | 455 | 500 | 590 |
L3171.145-350 | 145 | 350 | 15.0 | 8.5 | 9.0 | 15.0 | 410 | 60 | 32.0 | 2 | 3xl3 | 22.8 | 100 | 55 | 55.0 | 3x100 | 98.0 | 90 | 12.2 | 485 | 575 | 680 |
L3171.145-450 | 145 | 450 | 15.0 | 8.5 | 9.0 | 15.0 | 510 | 60 | 32.0 | 2 | 4xl3 | 28.3 | 100 | 55 | 55.0 | 1x100/1x200/1x100 | 98.0 | 90 | 14.5 | 575 | 855 | 1010 |
L3171.145-550 | 145 | 550 | 15.0 | 8.5 | 9.0 | 15.0 | 610 | 60 | 32.0 | 2 | 5xl3 | 33.8 | 100 | 55 | 55.0 | 5x100 | 98.0 | 90 | 17.6 | 695 | 1240 | 1465 |
L3171.145-650 | 145 | 650 | 15.0 | 8.5 | 9.0 | 15.0 | 710 | 60 | 32.0 | 3 | 6xl3 | 39.3 | 100 | 55 | 55.0 | 2x10/1x200/2x100 | 98.0 | 90 | 19.9 | 790 | 1635 | 1930 |
L3171.145-750 | 145 | 750 | 15.0 | 8.5 | 9.0 | 15.0 | 810 | 60 | 32.0 | 2 | 7xl3 | 44.8 | 100 | 55 | 55.0 | 7x100 | 98.0 | 90 | 23.0 | 910 | 2155 | 2545 |
L3171.145-850 | 145 | 850 | 15.0 | 8.5 | 9.0 | 15.0 | 910 | 60 | 32.0 | 3 | 8xl3 | 50.3 | 100 | 55 | 55.0 | 3x100/1x200/3x100 | 98.0 | 90 | 25.3 | 1000 | 2665 | 3150 |
L3171.145-950 | 145 | 950 | 15.0 | 8.5 | 9.0 | 15.0 | 1010 | 60 | 32.0 | 2 | 9xl3 | 55.8 | 100 | 55 | 55.0 | 9x100 | 98.0 | 90 | 28.3 | 1125 | 3320 | 3920 |
Cast iron body (ENGJL-250), with hardened cross roller linear rail set.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Other versions are also available - dovetail slides (L3480) for vibration damping, and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position.
Coefficient of friction 0,003.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.