Price & Availability | Order No. | Type | Travel | l1 | l2 | l3 | l4 | l5 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
Lead screw pitch | Load max. kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3141.025B-X | Ball | 25 | 103.4 | 50.8 | 52.6 | 35 | 37 | 0.6 | 0.6 | 0.7 | 0.5 | 3.6 | |||||||||||||||||||||||||||||||
£ 1,218.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.050B-X | Ball | 50 | 128.8 | 76.2 | 52.6 | 60 | 60 | 0.8 | 1.3 | 1.4 | 0.5 | 4.5 | |||||||||||||||||||||||||||||||
£ 1,308.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.075B-X | Ball | 75 | 154.2 | 101.6 | 52.6 | 85 | 85 | 1.0 | 2.2 | 2.3 | 0.5 | 6.8 | |||||||||||||||||||||||||||||||
£ 1,396.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.100B-X | Ball | 100 | 211.3 | 152.4 | 58.9 | 135 | 100 | 1.4 | 5.5 | 5.8 | 0.5 | 9.1 | |||||||||||||||||||||||||||||||
£ 1,480.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.025R-X | Roller | 25 | 103.4 | 50.8 | 52.6 | 35 | 37 | 5.5 | 6.6 | 7.0 | 0.5 | 6.8 | |||||||||||||||||||||||||||||||
£ 1,449.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.050R-X | Roller | 50 | 128.8 | 76.2 | 52.6 | 60 | 60 | 6.3 | 9.5 | 10.0 | 0.5 | 9.1 | |||||||||||||||||||||||||||||||
£ 1,555.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.075R-X | Roller | 75 | 154.2 | 101.6 | 52.6 | 85 | 85 | 7.3 | 15.6 | 16.3 | 0.5 | 13.6 | |||||||||||||||||||||||||||||||
£ 1,662.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3141.100R-X | Roller | 100 | 211.3 | 152.4 | 58.9 | 135 | 100 | 12.8 | 46.7 | 49.1 | 0.5 | 18.1 | |||||||||||||||||||||||||||||||
£ 1,759.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Black anodised aluminium. Hardened cross roller or ball slides, lead screw with anti-backlash nut.
Driven by lead screw 4.3mm diameter 0.5mm pitch lead with anti-backlash nut and zero backlash flexible coupling for 5mm motor shaft.
Cross roller versions are heavier duty.
Ready to accept Nema 14 motor. Max. 1200 rpm.
Accuracy 3µ/25mm, repeatability 3µ.
Supplied without motor. We can quote to supply motors or can also supply with a handwheel for manual operation.
Available in XY and XYZ combinations.
We can also offer end or travel and/or home position switches, normally open or normally closed, with 3 metre cables.
-EHP = end-of-travel and home switches, PNP.
-EHN = end-of-travel and home switches, NPN.