Price & Availability | CAD | Order No. | Stroke | l1 | h1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | w1 | w2 | Weight g |
w3 | d1 | d2 | d3 | d4 | d5 | d6 | h2 | h3 | h4 | h5 | h6 | Ball screw dia. x lead | Static load max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3149.30-0100 | 100 | 322 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 17.1 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0150 | 150 | 372 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 25.6 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0200 | 200 | 422 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 34.2 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0250 | 250 | 472 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 42.7 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
£ 853.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
L3149.30-0300 | 300 | 522 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 51.3 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
£ 910.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||
L3149.30-0350 | 350 | 572 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 59.8 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0400 | 400 | 622 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 68.4 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0450 | 450 | 672 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 76.9 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 | ||
L3149.30-0500 | 500 | 722 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 85.5 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 10800 | ||
L3149.30-0550 | 550 | 772 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 94.0 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 9000 | ||
L3149.30-0600 | 600 | 822 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 102.6 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 7000 | ||
L3149.30-0650 | 650 | 872 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 111.1 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 5750 | ||
L3149.30-0700 | 700 | 922 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 119.7 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 4800 | ||
L3149.30-0750 | 750 | 972 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 128.2 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 4000 | ||
L3149.30-0800 | 800 | 1022 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 136.8 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 3500 | ||
L3149.30-0850 | 850 | 1072 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 145.3 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 3000 | ||
L3149.30-0900 | 900 | 1122 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 153.9 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2500 | ||
L3149.30-0950 | 950 | 1172 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 162.4 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2250 | ||
L3149.30-1000 | 1000 | 1222 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 171.0 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2000 |
Order No. | Stroke | l1 | h1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | w1 | w2 | Weight g |
w3 | d1 | d2 | d3 | d4 | d5 | d6 | h2 | h3 | h4 | h5 | h6 | Ball screw dia. x lead | Static load max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3149.30-0100 | 100 | 322 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 17.1 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0150 | 150 | 372 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 25.6 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0200 | 200 | 422 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 34.2 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0250 | 250 | 472 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 42.7 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0300 | 300 | 522 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 51.3 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0350 | 350 | 572 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 59.8 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0400 | 400 | 622 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 68.4 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0450 | 450 | 672 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 76.9 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 11500 |
L3149.30-0500 | 500 | 722 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 85.5 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 10800 |
L3149.30-0550 | 550 | 772 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 94.0 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 9000 |
L3149.30-0600 | 600 | 822 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 102.6 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 7000 |
L3149.30-0650 | 650 | 872 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 111.1 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 5750 |
L3149.30-0700 | 700 | 922 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 119.7 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 4800 |
L3149.30-0750 | 750 | 972 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 128.2 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 4000 |
L3149.30-0800 | 800 | 1022 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 136.8 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 3500 |
L3149.30-0850 | 850 | 1072 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 145.3 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 3000 |
L3149.30-0900 | 900 | 1122 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 153.9 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2500 |
L3149.30-0950 | 950 | 1172 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 162.4 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2250 |
L3149.30-1000 | 1000 | 1222 | 70 | 200 | 184 | 22 | 22 | 80 | 45 | 36 | 5 | 3 | 200 | 178 | 171.0 | 130 | 6.8 | 11 | M8x18 | 13 | 20 | 16 | 36 | 2 | 8.5 | 14 | 15 | 32x05 | 2000 |
Hardened steel shafts.
Aluminium alloy bearing block and end supports.
Self-aligning linear ball bearings, hardened and ground steel body with resin retainers.
Steel ball screw and nut.
Self-aligning linear ball bearings are used as standard to ensure that the balls are permanently in contact with the shaft, even if the shafts bend slightly due to the load put on the table.
Different stroke lengths available on request.
Handwheels to suit are available (see part number L1455)
Bellows protection of the lead screw and shaft is available, add -B suffix to the part number.
We strongly recommend you add 50mm to your required.