Cross Roller Slides
stainless
Price & Availability | CAD | Order No. | Stroke l1 | Load max. kg |
w1 ±0.1 |
l2 | h1 ±0.1 |
l3 | l4 | l5 | l6 | l7 | w2 | w3 | h2 | h3 | h4 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
No. of base holes | No. of carr holes | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1027.020-012-SS | 12 | 23 | 20 | 25 | 8 | 3.5 | 1x18 | 3.5 | 18 | - | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 0.80 | 1.29 | 1.33 | 2 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 263.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-018-SS | 18 | 32 | 20 | 35 | 8 | 3.5 | 1x28 | 5.0 | 25 | - | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.04 | 2.59 | 2.71 | 2 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 292.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-025-SS | 25 | 47 | 20 | 45 | 8 | 12.5 | 1x20 | 3.5 | 38 | 25 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.51 | 4.55 | 4.79 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 339.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-032-SS | 32 | 54 | 20 | 55 | 8 | 12.5 | 1x30 | 3.5 | 48 | 29 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.74 | 5.36 | 5.63 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 385.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-040-SS | 40 | 60 | 20 | 65 | 8 | 12.5 | 2x20 | 5.0 | 55 | 31 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.94 | 8.16 | 8.33 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 439.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-045-SS | 45 | 73 | 20 | 75 | 8 | 22.5 | 1x30 | 5.0 | 65 | 35 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 2.27 | 11.5 | 12.1 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 487.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-050-SS | 50 | 79 | 20 | 85 | 8 | 12.5 | 2x30 | 5.0 | 75 | 40 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 2.55 | 13.9 | 14.6 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 525.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-018-SS | 18 | 40 | 30 | 35 | 12 | 3.5 | 1x28 | 5.0 | 25 | - | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 2.35 | 3.06 | 3.21 | 2 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 245.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-030-SS | 30 | 63 | 30 | 50 | 12 | 3.5 | 1x43 | 7.5 | 35 | - | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 3.71 | 6.49 | 6.80 | 2 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 286.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-040-SS | 40 | 75 | 30 | 65 | 12 | 17.5 | 1x30 | 5.0 | 55 | 33 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 4.41 | 9.92 | 10.4 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 331.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-050-SS | 50 | 95 | 30 | 80 | 12 | 17.5 | 1x45 | 5.0 | 70 | 40 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 5.58 | 15.3 | 16.1 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 373.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-060-SS | 60 | 105 | 30 | 95 | 12 | 17.5 | 2x30 | 5.0 | 85 | 45 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 6.17 | 20.0 | 21.0 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 424.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-070-SS | 70 | 120 | 30 | 110 | 12 | 32.5 | 1x45 | 7.5 | 95 | 50 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 7.05 | 26.4 | 27.7 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 493.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-080-SS | 80 | 130 | 30 | 125 | 12 | 17.5 | 2x45 | 7.5 | 110 | 55 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 7.64 | 32.4 | 34.1 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 539.90 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-030-SS | 30 | 126 | 40 | 55 | 16 | 7.5 | 1x40 | 7.5 | 40 | - | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 9.87 | 14.8 | 15.5 | 2 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 286.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-045-SS | 45 | 183 | 40 | 80 | 16 | 7.5 | 1x65 | 6.0 | 68 | 43 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 14.4 | 31.0 | 32.6 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 343.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-060-SS | 60 | 220 | 40 | 105 | 16 | 27.5 | 1x50 | 7.5 | 90 | 55 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 17.2 | 48.5 | 50.9 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 392.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-075-SS | 75 | 275 | 40 | 130 | 16 | 27.5 | 1x75 | 7.5 | 115 | 65 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 21.5 | 74.7 | 78.4 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 455.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-090-SS | 90 | 310 | 40 | 155 | 16 | 27.5 | 2x50 | 7.5 | 140 | 95 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 24.2 | 100 | 105 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 529.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-105-SS | 105 | 355 | 40 | 180 | 16 | 52.5 | 1x75 | 7.5 | 165 | 85 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 27.8 | 136 | 142 | 4 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 625.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-130-SS | 130 | 375 | 40 | 205 | 16 | 27.5 | 2x75 | 7.5 | 190 | 90 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 29.4 | 158 | 166 | 4 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 704.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Stroke l1 | Load max. kg |
w1 ±0.1 |
l2 | h1 ±0.1 |
l3 | l4 | l5 | l6 | l7 | w2 | w3 | h2 | h3 | h4 | d1 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
No. of base holes | No. of carr holes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1027.020-012-SS | 12 | 23 | 20 | 25 | 8 | 3.5 | 1x18 | 3.5 | 18 | - | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 0.80 | 1.29 | 1.33 | 2 | 4 |
L1027.020-018-SS | 18 | 32 | 20 | 35 | 8 | 3.5 | 1x28 | 5.0 | 25 | - | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.04 | 2.59 | 2.71 | 2 | 4 |
L1027.020-025-SS | 25 | 47 | 20 | 45 | 8 | 12.5 | 1x20 | 3.5 | 38 | 25 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.51 | 4.55 | 4.79 | 4 | 4 |
L1027.020-032-SS | 32 | 54 | 20 | 55 | 8 | 12.5 | 1x30 | 3.5 | 48 | 29 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.74 | 5.36 | 5.63 | 4 | 4 |
L1027.020-040-SS | 40 | 60 | 20 | 65 | 8 | 12.5 | 2x20 | 5.0 | 55 | 31 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 1.94 | 8.16 | 8.33 | 4 | 6 |
L1027.020-045-SS | 45 | 73 | 20 | 75 | 8 | 22.5 | 1x30 | 5.0 | 65 | 35 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 2.27 | 11.5 | 12.1 | 4 | 4 |
L1027.020-050-SS | 50 | 79 | 20 | 85 | 8 | 12.5 | 2x30 | 5.0 | 75 | 40 | 6.6 | 14 | 4 | 3.5 | 2.5 | M2 | 3.9 | 2.6 | 2.55 | 13.9 | 14.6 | 4 | 6 |
L1027.030-018-SS | 18 | 40 | 30 | 35 | 12 | 3.5 | 1x28 | 5.0 | 25 | - | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 2.35 | 3.06 | 3.21 | 2 | 4 |
L1027.030-030-SS | 30 | 63 | 30 | 50 | 12 | 3.5 | 1x43 | 7.5 | 35 | - | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 3.71 | 6.49 | 6.80 | 2 | 4 |
L1027.030-040-SS | 40 | 75 | 30 | 65 | 12 | 17.5 | 1x30 | 5.0 | 55 | 33 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 4.41 | 9.92 | 10.4 | 4 | 4 |
L1027.030-050-SS | 50 | 95 | 30 | 80 | 12 | 17.5 | 1x45 | 5.0 | 70 | 40 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 5.58 | 15.3 | 16.1 | 4 | 4 |
L1027.030-060-SS | 60 | 105 | 30 | 95 | 12 | 17.5 | 2x30 | 5.0 | 85 | 45 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 6.17 | 20.0 | 21.0 | 4 | 6 |
L1027.030-070-SS | 70 | 120 | 30 | 110 | 12 | 32.5 | 1x45 | 7.5 | 95 | 50 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 7.05 | 26.4 | 27.7 | 4 | 4 |
L1027.030-080-SS | 80 | 130 | 30 | 125 | 12 | 17.5 | 2x45 | 7.5 | 110 | 55 | 12.0 | 22 | 6 | 5.5 | 3.8 | M4 | 6.1 | 4 | 7.64 | 32.4 | 34.1 | 4 | 6 |
L1027.040-030-SS | 30 | 126 | 40 | 55 | 16 | 7.5 | 1x40 | 7.5 | 40 | - | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 9.87 | 14.8 | 15.5 | 2 | 4 |
L1027.040-045-SS | 45 | 183 | 40 | 80 | 16 | 7.5 | 1x65 | 6.0 | 68 | 43 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 14.4 | 31.0 | 32.6 | 4 | 4 |
L1027.040-060-SS | 60 | 220 | 40 | 105 | 16 | 27.5 | 1x50 | 7.5 | 90 | 55 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 17.2 | 48.5 | 50.9 | 4 | 4 |
L1027.040-075-SS | 75 | 275 | 40 | 130 | 16 | 27.5 | 1x75 | 7.5 | 115 | 65 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 21.5 | 74.7 | 78.4 | 4 | 4 |
L1027.040-090-SS | 90 | 310 | 40 | 155 | 16 | 27.5 | 2x50 | 7.5 | 140 | 95 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 24.2 | 100 | 105 | 4 | 6 |
L1027.040-105-SS | 105 | 355 | 40 | 180 | 16 | 52.5 | 1x75 | 7.5 | 165 | 85 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 27.8 | 136 | 142 | 4 | 4 |
L1027.040-130-SS | 130 | 375 | 40 | 205 | 16 | 27.5 | 2x75 | 7.5 | 190 | 90 | 16.0 | 30 | 8 | 7.5 | 5.2 | M5 | 8.3 | 5.2 | 29.4 | 158 | 166 | 4 | 6 |
Steel body (S50C), nickel plated.
Nickel plated cross roller rails and fasteners, steel rollers, stainless steel roller cages.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).