Crossed Roller Tables
steel
Price & Availability | CAD | Order No. | Stroke l1 | Load max. kg |
w1 ±0.1 |
l2 | h1 ±0.1 |
h2 | w2 | d1 | No. of carr holes | l3 | l4 | w3 | l5 | No. of base holes | h3 | l6 | h4 | l7 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1027.020-012-AL | 12 | 23 | 20 | 25 | 8 | 4 | 6.6 | M2 | 4 | 3.5 | 1x18 | 14 | 3.5 | 2 | 3.5 | 18 | 2.5 | - | 3.9 | 2.6 | 0.80 | 1.29 | 1.33 | ||||||||||||||||||||||||||||||||||||||
£ 359.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-018-AL | 18 | 32 | 20 | 35 | 8 | 4 | 6.6 | M2 | 4 | 3.5 | 1x28 | 14 | 5.0 | 2 | 3.5 | 25 | 2.5 | - | 3.9 | 2.6 | 1.04 | 2.59 | 2.71 | ||||||||||||||||||||||||||||||||||||||
£ 233.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-025-AL | 25 | 47 | 20 | 45 | 8 | 4 | 6.6 | M2 | 4 | 12.5 | 1x20 | 14 | 3.5 | 4 | 3.5 | 38 | 2.5 | 25 | 3.9 | 2.6 | 1.51 | 4.55 | 4.79 | ||||||||||||||||||||||||||||||||||||||
£ 271.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-032-AL | 32 | 54 | 20 | 55 | 8 | 4 | 6.6 | M2 | 4 | 12.5 | 1x30 | 14 | 3.5 | 4 | 3.5 | 48 | 2.5 | 29 | 3.9 | 2.6 | 1.74 | 5.36 | 5.63 | ||||||||||||||||||||||||||||||||||||||
£ 308.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-040-AL | 40 | 60 | 20 | 65 | 8 | 4 | 6.6 | M2 | 6 | 12.5 | 2x20 | 14 | 5.0 | 4 | 3.5 | 55 | 2.5 | 31 | 3.9 | 2.6 | 1.94 | 8.16 | 8.33 | ||||||||||||||||||||||||||||||||||||||
£ 351.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-045-AL | 45 | 73 | 20 | 75 | 8 | 4 | 6.6 | M2 | 4 | 22.5 | 1x30 | 14 | 5.0 | 4 | 3.5 | 65 | 2.5 | 35 | 3.9 | 2.6 | 2.27 | 11.5 | 12.1 | ||||||||||||||||||||||||||||||||||||||
£ 390.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.020-050-AL | 50 | 79 | 20 | 85 | 8 | 4 | 6.6 | M2 | 6 | 12.5 | 2x30 | 14 | 5.0 | 4 | 3.5 | 75 | 2.5 | 40 | 3.9 | 2.6 | 2.55 | 13.9 | 14.6 | ||||||||||||||||||||||||||||||||||||||
£ 420.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-018-AL | 18 | 40 | 30 | 35 | 12 | 6 | 12.0 | M4 | 4 | 3.5 | 1x28 | 22 | 5.0 | 2 | 5.5 | 25 | 3.8 | - | 6.1 | 4 | 2.35 | 3.06 | 3.21 | ||||||||||||||||||||||||||||||||||||||
£ 196.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-030-AL | 30 | 63 | 30 | 50 | 12 | 6 | 12.0 | M4 | 4 | 3.5 | 1x43 | 22 | 7.5 | 2 | 5.5 | 35 | 3.8 | - | 6.1 | 4 | 3.71 | 6.49 | 6.80 | ||||||||||||||||||||||||||||||||||||||
£ 229.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-040-AL | 40 | 75 | 30 | 65 | 12 | 6 | 12.0 | M4 | 4 | 17.5 | 1x30 | 22 | 5.0 | 4 | 5.5 | 55 | 3.8 | 33 | 6.1 | 4 | 4.41 | 9.92 | 10.4 | ||||||||||||||||||||||||||||||||||||||
£ 264.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-050-AL | 50 | 95 | 30 | 80 | 12 | 6 | 12.0 | M4 | 4 | 17.5 | 1x45 | 22 | 5.0 | 4 | 5.5 | 70 | 3.8 | 40 | 6.1 | 4 | 5.58 | 15.3 | 16.1 | ||||||||||||||||||||||||||||||||||||||
£ 298.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-060-AL | 60 | 105 | 30 | 95 | 12 | 6 | 12.0 | M4 | 6 | 17.5 | 2x30 | 22 | 5.0 | 4 | 5.5 | 85 | 3.8 | 45 | 6.1 | 4 | 6.17 | 20.0 | 21.0 | ||||||||||||||||||||||||||||||||||||||
£ 339.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-070-AL | 70 | 120 | 30 | 110 | 12 | 6 | 12.0 | M4 | 4 | 32.5 | 1x45 | 22 | 7.5 | 4 | 5.5 | 95 | 3.8 | 50 | 6.1 | 4 | 7.05 | 26.4 | 27.7 | ||||||||||||||||||||||||||||||||||||||
£ 394.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.030-080-AL | 80 | 130 | 30 | 125 | 12 | 6 | 12.0 | M4 | 6 | 17.5 | 2x45 | 22 | 7.5 | 4 | 5.5 | 110 | 3.8 | 55 | 6.1 | 4 | 7.64 | 32.4 | 34.1 | ||||||||||||||||||||||||||||||||||||||
£ 431.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-030-AL | 30 | 126 | 40 | 55 | 16 | 8 | 16.0 | M5 | 4 | 7.5 | 1x40 | 30 | 7.5 | 2 | 7.5 | 40 | 5.2 | - | 8.3 | 5.2 | 9.87 | 14.8 | 15.5 | ||||||||||||||||||||||||||||||||||||||
£ 229.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-045-AL | 45 | 183 | 40 | 80 | 16 | 8 | 16.0 | M5 | 4 | 7.5 | 1x65 | 30 | 6.0 | 4 | 7.5 | 68 | 5.2 | 43 | 8.3 | 5.2 | 14.4 | 31.0 | 32.6 | ||||||||||||||||||||||||||||||||||||||
£ 274.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-060-AL | 60 | 220 | 40 | 105 | 16 | 8 | 16.0 | M5 | 4 | 27.5 | 1x50 | 30 | 7.5 | 4 | 7.5 | 90 | 5.2 | 55 | 8.3 | 5.2 | 17.2 | 48.5 | 50.9 | ||||||||||||||||||||||||||||||||||||||
£ 313.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-075-AL | 75 | 275 | 40 | 130 | 16 | 8 | 16.0 | M5 | 4 | 27.5 | 1x75 | 30 | 7.5 | 4 | 7.5 | 115 | 5.2 | 65 | 8.3 | 5.2 | 21.5 | 74.7 | 78.4 | ||||||||||||||||||||||||||||||||||||||
£ 364.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-090-AL | 90 | 310 | 40 | 155 | 16 | 8 | 16.0 | M5 | 6 | 27.5 | 2x50 | 30 | 7.5 | 4 | 7.5 | 140 | 5.2 | 95 | 8.3 | 5.2 | 24.2 | 100 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 423.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-105-AL | 105 | 355 | 40 | 180 | 16 | 8 | 16.0 | M5 | 4 | 52.5 | 1x75 | 30 | 7.5 | 4 | 7.5 | 165 | 5.2 | 85 | 8.3 | 5.2 | 27.8 | 136 | 142 | ||||||||||||||||||||||||||||||||||||||
£ 500.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1027.040-130-AL | 130 | 375 | 40 | 205 | 16 | 8 | 16.0 | M5 | 6 | 27.5 | 2x75 | 30 | 7.5 | 4 | 7.5 | 190 | 5.2 | 90 | 8.3 | 5.2 | 29.4 | 158 | 166 | ||||||||||||||||||||||||||||||||||||||
£ 563.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Stroke l1 | Load max. kg |
w1 ±0.1 |
l2 | h1 ±0.1 |
h2 | w2 | d1 | No. of carr holes | l3 | l4 | w3 | l5 | No. of base holes | h3 | l6 | h4 | l7 | d2 | d3 | Moment Mx max. Nm |
Moment My max. Nm |
Moment Mz max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1027.020-012-AL | 12 | 23 | 20 | 25 | 8 | 4 | 6.6 | M2 | 4 | 3.5 | 1x18 | 14 | 3.5 | 2 | 3.5 | 18 | 2.5 | - | 3.9 | 2.6 | 0.80 | 1.29 | 1.33 |
L1027.020-018-AL | 18 | 32 | 20 | 35 | 8 | 4 | 6.6 | M2 | 4 | 3.5 | 1x28 | 14 | 5.0 | 2 | 3.5 | 25 | 2.5 | - | 3.9 | 2.6 | 1.04 | 2.59 | 2.71 |
L1027.020-025-AL | 25 | 47 | 20 | 45 | 8 | 4 | 6.6 | M2 | 4 | 12.5 | 1x20 | 14 | 3.5 | 4 | 3.5 | 38 | 2.5 | 25 | 3.9 | 2.6 | 1.51 | 4.55 | 4.79 |
L1027.020-032-AL | 32 | 54 | 20 | 55 | 8 | 4 | 6.6 | M2 | 4 | 12.5 | 1x30 | 14 | 3.5 | 4 | 3.5 | 48 | 2.5 | 29 | 3.9 | 2.6 | 1.74 | 5.36 | 5.63 |
L1027.020-040-AL | 40 | 60 | 20 | 65 | 8 | 4 | 6.6 | M2 | 6 | 12.5 | 2x20 | 14 | 5.0 | 4 | 3.5 | 55 | 2.5 | 31 | 3.9 | 2.6 | 1.94 | 8.16 | 8.33 |
L1027.020-045-AL | 45 | 73 | 20 | 75 | 8 | 4 | 6.6 | M2 | 4 | 22.5 | 1x30 | 14 | 5.0 | 4 | 3.5 | 65 | 2.5 | 35 | 3.9 | 2.6 | 2.27 | 11.5 | 12.1 |
L1027.020-050-AL | 50 | 79 | 20 | 85 | 8 | 4 | 6.6 | M2 | 6 | 12.5 | 2x30 | 14 | 5.0 | 4 | 3.5 | 75 | 2.5 | 40 | 3.9 | 2.6 | 2.55 | 13.9 | 14.6 |
L1027.030-018-AL | 18 | 40 | 30 | 35 | 12 | 6 | 12.0 | M4 | 4 | 3.5 | 1x28 | 22 | 5.0 | 2 | 5.5 | 25 | 3.8 | - | 6.1 | 4 | 2.35 | 3.06 | 3.21 |
L1027.030-030-AL | 30 | 63 | 30 | 50 | 12 | 6 | 12.0 | M4 | 4 | 3.5 | 1x43 | 22 | 7.5 | 2 | 5.5 | 35 | 3.8 | - | 6.1 | 4 | 3.71 | 6.49 | 6.80 |
L1027.030-040-AL | 40 | 75 | 30 | 65 | 12 | 6 | 12.0 | M4 | 4 | 17.5 | 1x30 | 22 | 5.0 | 4 | 5.5 | 55 | 3.8 | 33 | 6.1 | 4 | 4.41 | 9.92 | 10.4 |
L1027.030-050-AL | 50 | 95 | 30 | 80 | 12 | 6 | 12.0 | M4 | 4 | 17.5 | 1x45 | 22 | 5.0 | 4 | 5.5 | 70 | 3.8 | 40 | 6.1 | 4 | 5.58 | 15.3 | 16.1 |
L1027.030-060-AL | 60 | 105 | 30 | 95 | 12 | 6 | 12.0 | M4 | 6 | 17.5 | 2x30 | 22 | 5.0 | 4 | 5.5 | 85 | 3.8 | 45 | 6.1 | 4 | 6.17 | 20.0 | 21.0 |
L1027.030-070-AL | 70 | 120 | 30 | 110 | 12 | 6 | 12.0 | M4 | 4 | 32.5 | 1x45 | 22 | 7.5 | 4 | 5.5 | 95 | 3.8 | 50 | 6.1 | 4 | 7.05 | 26.4 | 27.7 |
L1027.030-080-AL | 80 | 130 | 30 | 125 | 12 | 6 | 12.0 | M4 | 6 | 17.5 | 2x45 | 22 | 7.5 | 4 | 5.5 | 110 | 3.8 | 55 | 6.1 | 4 | 7.64 | 32.4 | 34.1 |
L1027.040-030-AL | 30 | 126 | 40 | 55 | 16 | 8 | 16.0 | M5 | 4 | 7.5 | 1x40 | 30 | 7.5 | 2 | 7.5 | 40 | 5.2 | - | 8.3 | 5.2 | 9.87 | 14.8 | 15.5 |
L1027.040-045-AL | 45 | 183 | 40 | 80 | 16 | 8 | 16.0 | M5 | 4 | 7.5 | 1x65 | 30 | 6.0 | 4 | 7.5 | 68 | 5.2 | 43 | 8.3 | 5.2 | 14.4 | 31.0 | 32.6 |
L1027.040-060-AL | 60 | 220 | 40 | 105 | 16 | 8 | 16.0 | M5 | 4 | 27.5 | 1x50 | 30 | 7.5 | 4 | 7.5 | 90 | 5.2 | 55 | 8.3 | 5.2 | 17.2 | 48.5 | 50.9 |
L1027.040-075-AL | 75 | 275 | 40 | 130 | 16 | 8 | 16.0 | M5 | 4 | 27.5 | 1x75 | 30 | 7.5 | 4 | 7.5 | 115 | 5.2 | 65 | 8.3 | 5.2 | 21.5 | 74.7 | 78.4 |
L1027.040-090-AL | 90 | 310 | 40 | 155 | 16 | 8 | 16.0 | M5 | 6 | 27.5 | 2x50 | 30 | 7.5 | 4 | 7.5 | 140 | 5.2 | 95 | 8.3 | 5.2 | 24.2 | 100 | 105 |
L1027.040-105-AL | 105 | 355 | 40 | 180 | 16 | 8 | 16.0 | M5 | 4 | 52.5 | 1x75 | 30 | 7.5 | 4 | 7.5 | 165 | 5.2 | 85 | 8.3 | 5.2 | 27.8 | 136 | 142 |
L1027.040-130-AL | 130 | 375 | 40 | 205 | 16 | 8 | 16.0 | M5 | 6 | 27.5 | 2x75 | 30 | 7.5 | 4 | 7.5 | 190 | 5.2 | 90 | 8.3 | 5.2 | 29.4 | 158 | 166 |
Aluminium body, black anodised carriage.
Hardened chrome steel crossed roller rail set.
Straight line accuracy: 3µ/25mm of travel.
Positional repeatability: 3µ.
Coefficient of friction: 0,003 typical.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).