Crossed Roller Rails
stainless
Price & Availability | CAD | Order No. | l1 | Stroke max. |
w1 | h1 +0|-0.3 |
h2 | h3 | l2 | l3 | l4 | No. of rollers | Dyn. load C max. kN |
Static load C0 max. kN |
d1 | d2 | d3 | w2 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1001.01-020 | 20 | 13 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 5 | 0.63 | 0.72 | 1.65 | 3.0 | M 2 | 1.4 | 0.01 | ||||||||||||||||||||||||||||||||||||||
L1001.01-030 | 30 | 21 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 7 | 0.88 | 1.01 | 1.65 | 3.0 | M 2 | 1.4 | 0.01 | ||||||||||||||||||||||||||||||||||||||
L1001.01-040 | 40 | 29 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 9 | 1.13 | 1.30 | 1.65 | 3.0 | M 2 | 1.4 | 0.02 | ||||||||||||||||||||||||||||||||||||||
L1001.01-050 | 50 | 37 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 11 | 1.38 | 1.58 | 1.65 | 3.0 | M 2 | 1.4 | 0.02 | ||||||||||||||||||||||||||||||||||||||
£ 469.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.01-060 | 60 | 45 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 13 | 1.63 | 1.88 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | ||||||||||||||||||||||||||||||||||||||
L1001.01-070 | 70 | 53 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 15 | 1.88 | 2.16 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | ||||||||||||||||||||||||||||||||||||||
L1001.01-080 | 80 | 61 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 17 | 12.1 | 2.45 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | ||||||||||||||||||||||||||||||||||||||
L1001.02-030 | 30 | 24 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 5 | 1.47 | 1.46 | 2.55 | 4.4 | M 3 | 2.0 | 0.03 | ||||||||||||||||||||||||||||||||||||||
L1001.02-045 | 45 | 30 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 8 | 2.34 | 2.34 | 2.55 | 4.4 | M 3 | 2.0 | 0.04 | ||||||||||||||||||||||||||||||||||||||
£ 124.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.02-060 | 60 | 44 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 10 | 2.93 | 2.92 | 2.55 | 4.4 | M 3 | 2.0 | 0.06 | ||||||||||||||||||||||||||||||||||||||
£ 536.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.02-075 | 75 | 58 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 12 | 3.52 | 3.50 | 2.55 | 4.4 | M 3 | 2.0 | 0.07 | ||||||||||||||||||||||||||||||||||||||
£ 175.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.02-090 | 90 | 72 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 14 | 4.10 | 4.09 | 2.55 | 4.4 | M 3 | 2.0 | 0.08 | ||||||||||||||||||||||||||||||||||||||
L1001.02-105 | 105 | 86 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 16 | 2.50 | 4.34 | 2.55 | 4.0 | M 3 | 2.0 | 0.10 | ||||||||||||||||||||||||||||||||||||||
L1001.02-120 | 120 | 100 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 18 | 5.27 | 5.26 | 2.55 | 4.4 | M 3 | 2.0 | 0.11 | ||||||||||||||||||||||||||||||||||||||
L1001.02-135 | 135 | 106 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 21 | 6.15 | 6.13 | 2.55 | 4.4 | M 3 | 2.0 | 0.13 | ||||||||||||||||||||||||||||||||||||||
L1001.02-150 | 150 | 120 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 23 | 6.74 | 6.72 | 2.55 | 4.4 | M 3 | 2.0 | 0.14 | ||||||||||||||||||||||||||||||||||||||
L1001.02-165 | 165 | 134 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 25 | 7.33 | 7.30 | 2.55 | 4.4 | M 3 | 2.0 | 0.15 | ||||||||||||||||||||||||||||||||||||||
L1001.02-180 | 180 | 148 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 27 | 7.91 | 7.88 | 2.55 | 4.4 | M 3 | 2.0 | 0.17 | ||||||||||||||||||||||||||||||||||||||
L1001.03-050 | 50 | 34 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 7 | 4.47 | 5.33 | 3.3 | 6.0 | M 4 | 3.1 | 0.10 | ||||||||||||||||||||||||||||||||||||||
£ 108.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.03-075 | 75 | 54 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 10 | 6.38 | 7.61 | 3.3 | 6.0 | M 4 | 3.1 | 0.15 | ||||||||||||||||||||||||||||||||||||||
£ 319.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.03-100 | 100 | 74 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 13 | 8.29 | 9.89 | 3.3 | 6.0 | M 4 | 3.1 | 0.20 | ||||||||||||||||||||||||||||||||||||||
L1001.03-125 | 125 | 104 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 15 | 9.57 | 11.4 | 3.3 | 6.0 | M 4 | 3.1 | 0.24 | ||||||||||||||||||||||||||||||||||||||
£ 302.17 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.03-150 | 150 | 124 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 18 | 11.5 | 13.7 | 3.3 | 6.0 | M 4 | 3.1 | 0.29 | ||||||||||||||||||||||||||||||||||||||
L1001.03-175 | 175 | 144 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 21 | 13.4 | 16.0 | 3.3 | 6.0 | M 4 | 3.1 | 0.34 | ||||||||||||||||||||||||||||||||||||||
L1001.03-200 | 200 | 164 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 24 | 15.3 | 18.3 | 3.3 | 6.0 | M 4 | 3.1 | 0.38 | ||||||||||||||||||||||||||||||||||||||
L1001.03-225 | 225 | 184 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 27 | 17.2 | 20.6 | 3.3 | 6.0 | M 4 | 3.1 | 0.43 | ||||||||||||||||||||||||||||||||||||||
L1001.03-250 | 250 | 204 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 30 | 19.1 | 22.8 | 3.3 | 6.0 | M 4 | 3.1 | 0.48 | ||||||||||||||||||||||||||||||||||||||
L1001.03-275 | 275 | 224 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 33 | 21.1 | 25.1 | 3.3 | 6.0 | M 4 | 3.1 | 0.53 | ||||||||||||||||||||||||||||||||||||||
L1001.03-300 | 300 | 244 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 36 | 23.0 | 27.4 | 3.3 | 6.0 | M 4 | 3.1 | 0.57 | ||||||||||||||||||||||||||||||||||||||
L1001.04-080 | 80 | 54 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 8 | 9.84 | 9.36 | 4.3 | 7.5 | M 5 | 4.1 | 0.26 | ||||||||||||||||||||||||||||||||||||||
£ 222.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.04-120 | 120 | 92 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 11 | 13.5 | 12.9 | 4.3 | 7.5 | M 5 | 4.1 | 0.39 | ||||||||||||||||||||||||||||||||||||||
£ 198.10 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.04-160 | 160 | 130 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 14 | 17.2 | 16.4 | 4.3 | 7.5 | M 5 | 4.1 | 0.51 | ||||||||||||||||||||||||||||||||||||||
L1001.04-200 | 200 | 154 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 18 | 22.1 | 21.1 | 4.3 | 7.5 | M 5 | 4.1 | 0.64 | ||||||||||||||||||||||||||||||||||||||
£ 169.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.04-240 | 240 | 192 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 21 | 25.8 | 24.6 | 4.3 | 7.5 | M 5 | 4.1 | 0.76 | ||||||||||||||||||||||||||||||||||||||
L1001.04-280 | 280 | 230 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 24 | 29.5 | 28.1 | 4.3 | 7.5 | M 5 | 4.1 | 0.89 | ||||||||||||||||||||||||||||||||||||||
L1001.04-320 | 320 | 254 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 28 | 34.4 | 32.8 | 4.3 | 7.5 | M 5 | 4.1 | 1.01 | ||||||||||||||||||||||||||||||||||||||
£ 261.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1001.04-360 | 360 | 292 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 31 | 38.1 | 36.3 | 4.3 | 7.5 | M 5 | 4.1 | 1.14 | ||||||||||||||||||||||||||||||||||||||
L1001.04-400 | 400 | 330 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 34 | 41.8 | 39.8 | 4.3 | 7.5 | M 5 | 4.1 | 1.27 | ||||||||||||||||||||||||||||||||||||||
L1001.04-440 | 440 | 354 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 38 | 46.7 | 44.5 | 4.3 | 7.5 | M 5 | 4.1 | 1.39 | ||||||||||||||||||||||||||||||||||||||
L1001.04-480 | 480 | 392 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 41 | 50.4 | 48.0 | 4.3 | 7.5 | M 5 | 4.1 | 1.51 | ||||||||||||||||||||||||||||||||||||||
L1001.06-100 | 100 | 80 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 7 | 18.0 | 18.4 | 5.3 | 9.5 | M 6 | 5.2 | 9.62 | ||||||||||||||||||||||||||||||||||||||
L1001.06-150 | 150 | 108 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 11 | 28.3 | 29.0 | 5.3 | 9.5 | M 6 | 5.2 | 0.93 | ||||||||||||||||||||||||||||||||||||||
L1001.06-200 | 200 | 154 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 14 | 36.0 | 36.9 | 5.3 | 9.5 | M 6 | 5.2 | 1.24 | ||||||||||||||||||||||||||||||||||||||
L1001.06-250 | 250 | 200 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 17 | 43.7 | 44.8 | 5.3 | 9.5 | M 6 | 5.2 | 1.55 | ||||||||||||||||||||||||||||||||||||||
L1001.06-300 | 300 | 246 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 20 | 51.4 | 52.6 | 5.3 | 9.5 | M 6 | 5.2 | 1.85 | ||||||||||||||||||||||||||||||||||||||
L1001.06-350 | 350 | 274 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 24 | 61.7 | 63.2 | 5.3 | 9.5 | M 6 | 5.2 | 2.16 | ||||||||||||||||||||||||||||||||||||||
L1001.06-400 | 400 | 320 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 27 | 69.4 | 71.1 | 5.3 | 9.5 | M 6 | 5.2 | 2.47 | ||||||||||||||||||||||||||||||||||||||
L1001.06-450 | 450 | 366 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 30 | 77.1 | 79.0 | 5.3 | 9.5 | M 6 | 5.2 | 2.77 | ||||||||||||||||||||||||||||||||||||||
L1001.06-500 | 500 | 412 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 33 | 84.8 | 86.9 | 5.3 | 9.5 | M 6 | 5.2 | 3.08 | ||||||||||||||||||||||||||||||||||||||
L1001.06-550 | 550 | 458 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 36 | 92.5 | 94.8 | 5.3 | 9.5 | M 6 | 5.2 | 3.38 | ||||||||||||||||||||||||||||||||||||||
L1001.06-600 | 600 | 486 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 40 | 103.0 | 105.0 | 5.3 | 9.5 | M 6 | 5.2 | 3.69 |
Stainless steel rail and rollers (AISI 440C). Hardness 60±2 HRC. Stainless steel roller retainer (AISI 304).
Supplied in sets of 4 rails (with 2 roller cages and 8 end screws as standard). See table for number of rollers in each cage.
Crossed roller cages can be cut to length to alter stroke - but this affects load rating, please see technical pages.