Price & Availability | CAD | Order No. | Rail size | l1 | h1 +0|-0.3 |
w1 | l2 | l3 | d1 | h2 | h3 | w2 | d2 | d3 | Bearing surface width cm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1006.V22-0200 | 22 | 200 | 44 | 22 | 100 | 50 | M 8 | 24 | 9 | 6.2 | 6.8 | 10.5 | 1.05 | 0.70 | ||||||||||||||||||||||||||||||||||||||
£ 365.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V22-0300 | 22 | 300 | 44 | 22 | 100 | 50 | M 8 | 24 | 9 | 6.2 | 6.8 | 10.5 | 1.05 | 1.03 | ||||||||||||||||||||||||||||||||||||||
£ 488.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V22-0400 | 22 | 400 | 44 | 22 | 100 | 50 | M 8 | 24 | 9 | 6.2 | 6.8 | 10.5 | 1.05 | 1.34 | ||||||||||||||||||||||||||||||||||||||
£ 582.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V22-0500 | 22 | 500 | 44 | 22 | 100 | 50 | M 8 | 24 | 9 | 6.2 | 6.8 | 10.5 | 1.05 | 1.70 | ||||||||||||||||||||||||||||||||||||||
£ 729.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V22-0600 | 22 | 600 | 44 | 22 | 100 | 50 | M 8 | 24 | 9 | 6.2 | 6.8 | 10.5 | 1.05 | 2.04 | ||||||||||||||||||||||||||||||||||||||
£ 903.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V25-0200 | 25 | 200 | 52 | 25 | 100 | 50 | M10 | 28 | 10 | 8.2 | 8.5 | 13.5 | 1.15 | 0.90 | ||||||||||||||||||||||||||||||||||||||
£ 365.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V25-0300 | 25 | 300 | 52 | 25 | 100 | 50 | M10 | 28 | 10 | 8.2 | 8.5 | 13.5 | 1.15 | 1.35 | ||||||||||||||||||||||||||||||||||||||
£ 488.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V25-0400 | 25 | 400 | 52 | 25 | 100 | 50 | M10 | 28 | 10 | 8.2 | 8.5 | 13.5 | 1.15 | 1.80 | ||||||||||||||||||||||||||||||||||||||
£ 582.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V25-0500 | 25 | 500 | 52 | 25 | 100 | 50 | M10 | 28 | 10 | 8.2 | 8.5 | 13.5 | 1.15 | 2.25 | ||||||||||||||||||||||||||||||||||||||
£ 729.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V25-0600 | 25 | 600 | 52 | 25 | 100 | 50 | M10 | 28 | 10 | 8.2 | 8.5 | 13.5 | 1.15 | 2.70 | ||||||||||||||||||||||||||||||||||||||
£ 903.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V30-0300 | 30 | 300 | 62 | 30 | 100 | 50 | M12 | 34 | 12 | 10.2 | 10.5 | 16.5 | 1.50 | 1.97 | ||||||||||||||||||||||||||||||||||||||
£ 804.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V30-0400 | 30 | 400 | 62 | 30 | 100 | 50 | M12 | 34 | 12 | 10.2 | 10.5 | 16.5 | 1.50 | 2.62 | ||||||||||||||||||||||||||||||||||||||
£ 657.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V30-0500 | 30 | 500 | 62 | 30 | 100 | 50 | M12 | 34 | 12 | 10.2 | 10.5 | 16.5 | 1.50 | 3.28 | ||||||||||||||||||||||||||||||||||||||
£ 1,061.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V30-0600 | 30 | 600 | 62 | 30 | 100 | 50 | M12 | 34 | 12 | 10.2 | 10.5 | 16.5 | 1.50 | 3.93 | ||||||||||||||||||||||||||||||||||||||
£ 1,247.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V35-0400 | 35 | 400 | 74 | 35 | 100 | 50 | M14 | 42.5 | 14 | 12.2 | 12.5 | 18.5 | 1.75 | 3.46 | ||||||||||||||||||||||||||||||||||||||
£ 1,144.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V35-0500 | 35 | 500 | 74 | 35 | 100 | 50 | M14 | 42.5 | 14 | 12.2 | 12.5 | 18.5 | 1.75 | 4.33 | ||||||||||||||||||||||||||||||||||||||
£ 1,296.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V35-0600 | 35 | 600 | 74 | 35 | 100 | 50 | M14 | 42.5 | 14 | 12.2 | 12.5 | 18.5 | 1.75 | 5.19 | ||||||||||||||||||||||||||||||||||||||
£ 1,467.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V45-0600 | 45 | 600 | 78 | 45 | 100 | 50 | M14 | 45 | 14 | 12.2 | 12.5 | 18.5 | 2.45 | 7.32 | ||||||||||||||||||||||||||||||||||||||
£ 1,912.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1006.V45-0500 | 45 | 500 | 78 | 45 | 100 | 50 | M14 | 45 | 14 | 12.2 | 12.5 | 18.5 | 2.45 | 6.10 | ||||||||||||||||||||||||||||||||||||||
£ 1,726.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hardened steel alloy (DIN 1,2842), coated with anti-friction material (Zedex 100).
These are similar in size to the L1004 rails but are primarily used as dirt-proof units:- to reduce any system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Select the anti-friction coated rail and combine with any length of standard L1004.M type rail.
Used where speed is relatively low (20m/minute max.).