T Plate
Price & Availability | Order No. | l1 | h1 | h2 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3001.APC-2 | 165 | 73 | 8 | 75 | |||||||||||||||||||||||||||||||||||||
£ 93.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Aluminium.
Allows two units to be mounted at right angles to one another. Supplied with T-nuts and bolts.
The trolley of one unit can be mounted to the side of the other.
Not suitable for L3004.E and L3004.ED units.
Size 40 - use holes 1 for carriages and 4 for profile.
Size 55 - use holes 2 for carriages and 5 for profile.
Size 40 - use holes 3 for carriages and 6 for profile.