Price & Availability | CAD | Order No. | Size | d1 | l1 | d2 | h1 | h2 | h3 | Weight kg |
h4 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.30U-080 | 30 | M6 | 80 | - | 31.8 | 20 | - | 0.16 | - | 35 | 22.5 | - | - | 27,95 ± 0,60 | 3.5 | 19.2 | 10 | 800 | ||||||||||||||||||||||||||||||||||||||
£ 120.84 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1971.40U-135 | 40 | - | 135 | M 6 | 38.5 | 35 | 23 | 0.45 | 8 | - | - | 120 | 7.5 | 29.95 ± 1.60 | - | - | 6 | 1470 | ||||||||||||||||||||||||||||||||||||||
£ 147.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1971.45U-120 | 45 | M8 | 120 | - | 44.8 | 25 | - | 0.45 | - | 55 | 32.5 | - | - | 37,25 ± 0,60 | 5.0 | 25.5 | 12 | 1600 | ||||||||||||||||||||||||||||||||||||||
£ 262.51 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
|
Order No. | Size | d1 | l1 | d2 | h1 | h2 | h3 | Weight kg |
h4 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.30U-080 | 30 | M6 | 80 | - | 31.8 | 20 | - | 0.16 | - | 35 | 22.5 | - | - | 27,95 ± 0,60 | 3.5 | 19.2 | 10 | 800 |
L1971.40U-135 | 40 | - | 135 | M 6 | 38.5 | 35 | 23 | 0.45 | 8 | - | - | 120 | 7.5 | 29.95 ± 1.60 | - | - | 6 | 1470 |
L1971.45U-120 | 45 | M8 | 120 | - | 44.8 | 25 | - | 0.45 | - | 55 | 32.5 | - | - | 37,25 ± 0,60 | 5.0 | 25.5 | 12 | 1600 |
Body stainless steel (316L), stainless steel (AISI 440) rollers with 2RS, water resistant rubber seals.
The three sizes of sliders are suited to the relevant L1971.UEX rail size.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.
Sliders in U rails cannot accept axial loads.