Price & Availability | CAD | Order No. | Size | d1 | l1 | h1 | h2 | h3 | h4 | l2 | Weight kg |
l3 | l4 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
Load C0 ax max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.20T-080 | 20 | M5 | 80 | 19.2 | 18 | - | 9.0 | 60 | 0.05 | 71 | 5.5 | 16.0 | 2.5 | 11.5 | 5.5 | 300 | 170 | ||||||||||||||||||||||||||||||||||||||
£ 73.14 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1971.30T-088 | 30 | M5 | 88 | 29.5 | 27 | 15 | 6.0 | 70 | 0.12 | 80 | 5.0 | 20.5 | 3.5 | 15.0 | 4.5 | 800 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 80.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1971.45T-150 | 45 | M6 | 150 | 46.4 | 40 | 23 | 8.5 | 120 | 0.47 | 135 | 7.5 | 31.0 | 5.0 | 22.0 | 4.0 | 1600 | 860 | ||||||||||||||||||||||||||||||||||||||
£ 221.41 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Please call us.
|
Order No. | Size | d1 | l1 | h1 | h2 | h3 | h4 | l2 | Weight kg |
l3 | l4 | w1 | w2 | w3 | w4 | Load C0 rad max. N |
Load C0 ax max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.20T-080 | 20 | M5 | 80 | 19.2 | 18 | - | 9.0 | 60 | 0.05 | 71 | 5.5 | 16.0 | 2.5 | 11.5 | 5.5 | 300 | 170 |
L1971.30T-088 | 30 | M5 | 88 | 29.5 | 27 | 15 | 6.0 | 70 | 0.12 | 80 | 5.0 | 20.5 | 3.5 | 15.0 | 4.5 | 800 | 400 |
L1971.45T-150 | 45 | M6 | 150 | 46.4 | 40 | 23 | 8.5 | 120 | 0.47 | 135 | 7.5 | 31.0 | 5.0 | 22.0 | 4.0 | 1600 | 860 |
Body stainless steel (316L), stainless steel (AISI 440) rollers with 2RS, water resistant rubber seals.
The three sizes of sliders are suited to the relevant L1971.TEX rail size.
Select the size and quantity to suit the required load.
The punched dot marked on the slider body indicates the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.