Stainless Sliders - T Rail
low profile
Price & Availability | CAD | Order No. | For slider type | Type | Body | d1 | d2 | d3 | h1 | w1 | w2 | w3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.CPNX20 | L1971.20U-060 | Concentric | Solid | 14 | 6 | M4 | - | 7.35 | 5.5 | 1.8 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 34.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CPAX20 | L1971.20U-060 | Eccentric | Solid | 14 | 6 | M4 | 0.4 | 7.35 | 5.5 | 1.8 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 34.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CPNX30 | L1971.30U-080 | Concentric | Solid | 23.2 | 10 | M5 | - | 13 | 7 | 3.8 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 51.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CPAX30 | L1971.30U-080 | Eccentric | Solid | 23.2 | 10 | M5 | 0.6 | 13 | 7 | 3.8 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 51.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CPNX45 | L1971.45U-120 | Concentric | Solid | 35 | 12 | M6 | - | 18 | 12 | 4.5 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 85.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CPAX45 | L1971.45U-120 | Eccentric | Solid | 35 | 12 | M6 | 0.8 | 18 | 12 | 4.5 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 85.92 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
|
Rollers stainless steel (AISI 440C) with water resistant rubber seals (2RS).
For use with X rail stainless steel sliders in U type stainless steel rail.