Stainless Sliders - T Rail
low profile
Price & Availability | CAD | Order No. | For slider type | Type | Body | d1 | d2 | d3 | h1 | h2 | h3 | h4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1971.CRPNX20 | L1971.20T-080 | Concentric | Low prof. | 14.0 | 8 | M4 | 8.5 | 6 | 4.0 | - | 6 | ||||||||||||||||||||||||||||||||||||||
£ 18.41 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRPAX20 | L1971.20T-080 | Eccentric | Low prof. | 14.0 | 8 | M4 | 8.5 | 6 | 4.0 | 0.5 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 18.41 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRPNX30 | L1971.30T-088 | Concentric | Low prof. | 22.8 | 12 | M5 | 12.0 | 7 | 4.5 | - | 20 | ||||||||||||||||||||||||||||||||||||||
£ 23.00 per unit (click for quantity discounts)
Ready to despatch 1139 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRPAX30 | L1971.30T-088 | Eccentric | Low prof. | 22.8 | 12 | M5 | 12.0 | 7 | 4.5 | 0.6 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 23.00 per unit (click for quantity discounts)
Ready to despatch 593 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRPNX45 | L1971.45T-150 | Concentric | Low prof. | 35.6 | 16 | M6 | 18.0 | 12 | 6.0 | - | 68 | ||||||||||||||||||||||||||||||||||||||
£ 41.57 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRPAX45 | L1971.45T-150 | Eccentric | Low prof. | 35.6 | 16 | M6 | 18.0 | 12 | 6.0 | 0.8 | 68 | ||||||||||||||||||||||||||||||||||||||
£ 41.57 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRNX20 | L1971.20T-060 | Concentric | Solid | 14.0 | 6 | M4 | 8.7 | 6 | 1.8 | - | 6 | ||||||||||||||||||||||||||||||||||||||
£ 19.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRAX20 | L1971.20T-060 | Eccentric | Solid | 14.0 | 6 | M4 | 8.7 | 6 | 1.8 | 0.5 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 19.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRNX30 | L1971.30T-080 | Concentric | Solid | 22.8 | 10 | M5 | 14.0 | 9 | 3.8 | - | 22 | ||||||||||||||||||||||||||||||||||||||
£ 27.27 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRAX30 | L1971.30T-080 | Eccentric | Solid | 22.8 | 10 | M5 | 14.0 | 9 | 3.8 | 0.6 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 27.27 per unit (click for quantity discounts)
Ready to despatch 388 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRNX45 | L1971.45T-120 | Concentric | Solid | 35.6 | 12 | M6 | 20.5 | 14.5 | 4.5 | - | 70 | ||||||||||||||||||||||||||||||||||||||
£ 41.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1971.CRAX45 | L1971.45T-120 | Eccentric | Solid | 35.6 | 12 | M6 | 20.5 | 14.5 | 4.5 | 0.8 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 41.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rollers stainless steel (AISI 440C) with water resistant rubber seals (2RS).
For use with X rail stainless steel sliders in T type stainless steel rail.