Price & Availability | Order No. | l1 | l2 | l3 | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad max. N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S43-130-0110-0290 | 130 | 110 | 290 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0190-0370 | 130 | 190 | 370 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0270-0450 | 130 | 270 | 450 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0350-0530 | 130 | 350 | 530 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0430-0610 | 130 | 430 | 610 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0510-0690 | 130 | 510 | 690 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0590-0770 | 130 | 590 | 770 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0670-0850 | 130 | 670 | 850 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0750-0930 | 130 | 750 | 930 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-130-0830-1010 | 130 | 830 | 1010 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0190-0450 | 210 | 190 | 450 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
£ 281.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1972.S43-210-0270-0530 | 210 | 270 | 530 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0350-0610 | 210 | 350 | 610 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0430-0690 | 210 | 430 | 690 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0510-0770 | 210 | 510 | 770 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0590-0850 | 210 | 590 | 850 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0670-0930 | 210 | 670 | 930 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0750-1010 | 210 | 750 | 1010 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-0910-1170 | 210 | 910 | 1170 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-1070-1330 | 210 | 1070 | 1330 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-1230-1490 | 210 | 1230 | 1490 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-210-1390-1650 | 210 | 1390 | 1650 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0270-0610 | 290 | 270 | 610 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0350-0690 | 290 | 350 | 690 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0430-0770 | 290 | 430 | 770 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0510-0850 | 290 | 510 | 850 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0590-0930 | 290 | 590 | 930 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0670-1010 | 290 | 670 | 1010 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0830-1170 | 290 | 830 | 1170 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-0990-1330 | 290 | 990 | 1330 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-1150-1490 | 290 | 1150 | 1490 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-1310-1650 | 290 | 1310 | 1650 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-290-1470-1810 | 290 | 1470 | 1810 | 25 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0350-0770 | 370 | 350 | 770 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0430-0850 | 370 | 430 | 850 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0510-0930 | 370 | 510 | 930 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0590-1010 | 370 | 590 | 1010 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0750-1170 | 370 | 750 | 1170 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-0910-1330 | 370 | 910 | 1330 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-1070-1490 | 370 | 1070 | 1490 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-1230-1650 | 370 | 1230 | 1650 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-370-1390-1810 | 370 | 1390 | 1810 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-0430-0930 | 450 | 430 | 930 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-0510-1010 | 450 | 510 | 1010 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-0670-1170 | 450 | 670 | 1170 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-0830-1330 | 450 | 830 | 1330 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-0990-1490 | 450 | 990 | 1490 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-1150-1650 | 450 | 1150 | 1650 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-1310-1810 | 450 | 1310 | 1810 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-450-1470-1970 | 450 | 1470 | 1970 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-0590-1170 | 530 | 590 | 1170 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-0750-1330 | 530 | 750 | 1330 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-0910-1490 | 530 | 910 | 1490 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-1070-1650 | 530 | 1070 | 1650 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-1230-1810 | 530 | 1230 | 1810 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-530-1390-1970 | 530 | 1390 | 1970 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-610-0670-1330 | 610 | 670 | 1330 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-610-0830-1490 | 610 | 830 | 1490 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-610-0990-1650 | 610 | 990 | 1650 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-610-1150-1810 | 610 | 1150 | 1810 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1972.S43-610-1310-1970 | 610 | 1310 | 1970 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
Order No. | l1 | l2 | l3 | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad max. N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S43-130-0110-0290 | 130 | 110 | 290 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0190-0370 | 130 | 190 | 370 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0270-0450 | 130 | 270 | 450 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0350-0530 | 130 | 350 | 530 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0430-0610 | 130 | 430 | 610 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0510-0690 | 130 | 510 | 690 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0590-0770 | 130 | 590 | 770 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0670-0850 | 130 | 670 | 850 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0750-0930 | 130 | 750 | 930 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-130-0830-1010 | 130 | 830 | 1010 | 43 | 22 | M8 | M8 | 9737 | 13910 | 99.5 | 215 | 301 | 25 | 80 | 2 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0190-0450 | 210 | 190 | 450 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0270-0530 | 210 | 270 | 530 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0350-0610 | 210 | 350 | 610 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0430-0690 | 210 | 430 | 690 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0510-0770 | 210 | 510 | 770 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0590-0850 | 210 | 590 | 850 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0670-0930 | 210 | 670 | 930 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0750-1010 | 210 | 750 | 1010 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-0910-1170 | 210 | 910 | 1170 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-1070-1330 | 210 | 1070 | 1330 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-1230-1490 | 210 | 1230 | 1490 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-210-1390-1650 | 210 | 1390 | 1650 | 43 | 22 | M8 | M8 | 15729 | 22470 | 157 | 552 | 786 | 25 | 80 | 3 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0270-0610 | 290 | 270 | 610 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0350-0690 | 290 | 350 | 690 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0430-0770 | 290 | 430 | 770 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0510-0850 | 290 | 510 | 850 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0590-0930 | 290 | 590 | 930 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0670-1010 | 290 | 670 | 1010 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0830-1170 | 290 | 830 | 1170 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-0990-1330 | 290 | 990 | 1330 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-1150-1490 | 290 | 1150 | 1490 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-1310-1650 | 290 | 1310 | 1650 | 43 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-290-1470-1810 | 290 | 1470 | 1810 | 25 | 22 | M8 | M8 | 21721 | 31030 | 217 | 1053 | 1500 | 25 | 80 | 4 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0350-0770 | 370 | 350 | 770 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0430-0850 | 370 | 430 | 850 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0510-0930 | 370 | 510 | 930 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0590-1010 | 370 | 590 | 1010 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0750-1170 | 370 | 750 | 1170 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-0910-1330 | 370 | 910 | 1330 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-1070-1490 | 370 | 1070 | 1490 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-1230-1650 | 370 | 1230 | 1650 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-370-1390-1810 | 370 | 1390 | 1810 | 43 | 22 | M8 | M8 | 27713 | 39590 | 275 | 1712 | 2441 | 25 | 80 | 5 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-0430-0930 | 450 | 430 | 930 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-0510-1010 | 450 | 510 | 1010 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-0670-1170 | 450 | 670 | 1170 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-0830-1330 | 450 | 830 | 1330 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-0990-1490 | 450 | 990 | 1490 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-1150-1650 | 450 | 1150 | 1650 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-1310-1810 | 450 | 1310 | 1810 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-450-1470-1970 | 450 | 1470 | 1970 | 43 | 22 | M8 | M8 | 33705 | 48150 | 334.5 | 2531 | 3611 | 25 | 80 | 6 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-0590-1170 | 530 | 590 | 1170 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-0750-1330 | 530 | 750 | 1330 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-0910-1490 | 530 | 910 | 1490 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-1070-1650 | 530 | 1070 | 1650 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-1230-1810 | 530 | 1230 | 1810 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-530-1390-1970 | 530 | 1390 | 1970 | 43 | 22 | M8 | M8 | 39697 | 56710 | 392 | 3511 | 5009 | 25 | 80 | 7 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-610-0670-1330 | 610 | 670 | 1330 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-610-0830-1490 | 610 | 830 | 1490 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-610-0990-1650 | 610 | 990 | 1650 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-610-1150-1810 | 610 | 1150 | 1810 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
L1972.S43-610-1310-1970 | 610 | 1310 | 1970 | 43 | 22 | M8 | M8 | 45689 | 65270 | 452 | 4650 | 6636 | 25 | 80 | 8 | 25 | 80 | 25 | 23 | 21 | 13.5 | 2.5 |
Cold drawn steel, zinc plated (excluding raceways). Induction hardened raceways.
High precision, bearing steel balls with steel cages.
Smooth movement, with very little friction (less than 0,01). Speeds up to 0,8 m/s.
To ensure all fixing holes in the rail are accessible l1 must be < (l3 / 2) - (2 x l8). To ensure proper smooth movement the stroke, l2 must be < 7 x l1.
Rail weight: 2,6 Kg/m.
Must be mounted to a rigid structure. Stroke end stops must be fitted.
Only to be used for horizontal movements.