Price & Availability | Order No. | l1 | l2 | l3 | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad max. N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S35-130-0110-0290 | 130 | 110 | 290 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0190-0370 | 130 | 190 | 370 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0270-0450 | 130 | 270 | 450 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0350-0530 | 130 | 350 | 530 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0430-0610 | 130 | 430 | 610 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0510-0690 | 130 | 510 | 690 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0590-0770 | 130 | 590 | 770 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0670-0850 | 130 | 670 | 850 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0750-0930 | 130 | 750 | 930 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-130-0830-1010 | 130 | 830 | 1010 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0190-0450 | 210 | 190 | 450 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0270-0530 | 210 | 270 | 530 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0350-0610 | 210 | 350 | 610 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0430-0690 | 210 | 430 | 690 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0510-0770 | 210 | 510 | 770 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0590-0850 | 210 | 590 | 850 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0670-0930 | 210 | 670 | 930 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0750-1010 | 210 | 750 | 1010 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-0910-1170 | 210 | 910 | 1170 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-1070-1330 | 210 | 1070 | 1330 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-210-1230-1490 | 210 | 1230 | 1490 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0270-0610 | 290 | 270 | 610 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0350-0690 | 290 | 350 | 690 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0430-0770 | 290 | 430 | 770 | 35 | 17 | M6 | 25 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0510-0850 | 290 | 510 | 850 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0590-0930 | 290 | 590 | 930 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0670-1010 | 290 | 670 | 1010 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0830-1170 | 290 | 830 | 1170 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-0990-1330 | 290 | 990 | 1330 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-1150-1490 | 290 | 1150 | 1490 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-290-1310-1650 | 290 | 1310 | 1650 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0350-0770 | 370 | 350 | 770 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0430-0850 | 370 | 430 | 850 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0510-0930 | 370 | 510 | 930 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0590-1010 | 370 | 590 | 1010 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0750-1170 | 370 | 750 | 1170 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-0910-1330 | 370 | 910 | 1330 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
£ 485.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1972.S35-370-1070-1490 | 370 | 1070 | 1490 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-370-1230-1650 | 370 | 1230 | 1650 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-0430-930 | 450 | 430 | 930 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-0510-1010 | 450 | 510 | 1010 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-0670-1170 | 450 | 670 | 1170 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-0830-1330 | 450 | 830 | 1330 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-0990-1490 | 450 | 990 | 1490 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-1150-1650 | 450 | 1150 | 1650 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-450-1310-1810 | 450 | 1310 | 1810 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-530-0590-1170 | 530 | 590 | 1170 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-530-0750-1330 | 530 | 750 | 1330 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-530-0910-1490 | 530 | 910 | 1490 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-530-1070-1650 | 530 | 1070 | 1650 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-530-1230-1810 | 530 | 1230 | 1810 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-610-0670-1330 | 610 | 670 | 1330 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-610-0830-1490 | 610 | 830 | 1490 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-610-0990-1650 | 610 | 990 | 1650 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 | |||||||||||||||||||||||||||||||||||||
L1972.S35-610-1150-1810 | 610 | 1150 | 1810 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
Order No. | l1 | l2 | l3 | h1 | w1 | d1 | d2 for | Load C0 ax max. N |
Load C0 rad max. N |
Mx Nm |
My Nm |
Mz Nm |
l4 | l5 | Holes/ slider | l6 | l7 | l8 | h2 | w2 | w3 | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1972.S35-130-0110-0290 | 130 | 110 | 290 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0190-0370 | 130 | 190 | 370 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0270-0450 | 130 | 270 | 450 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0350-0530 | 130 | 350 | 530 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0430-0610 | 130 | 430 | 610 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0510-0690 | 130 | 510 | 690 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0590-0770 | 130 | 590 | 770 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0670-0850 | 130 | 670 | 850 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0750-0930 | 130 | 750 | 930 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-130-0830-1010 | 130 | 830 | 1010 | 35 | 17 | M6 | M6 | 6825 | 9750 | 50 | 156 | 219 | 25 | 80 | 2 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0190-0450 | 210 | 190 | 450 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0270-0530 | 210 | 270 | 530 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0350-0610 | 210 | 350 | 610 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0430-0690 | 210 | 430 | 690 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0510-0770 | 210 | 510 | 770 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0590-0850 | 210 | 590 | 850 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0670-0930 | 210 | 670 | 930 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0750-1010 | 210 | 750 | 1010 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-0910-1170 | 210 | 910 | 1170 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-1070-1330 | 210 | 1070 | 1330 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-210-1230-1490 | 210 | 1230 | 1490 | 35 | 17 | M6 | M6 | 11025 | 15750 | 87 | 397 | 560 | 25 | 80 | 3 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0270-0610 | 290 | 270 | 610 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0350-0690 | 290 | 350 | 690 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0430-0770 | 290 | 430 | 770 | 35 | 17 | M6 | 25 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0510-0850 | 290 | 510 | 850 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0590-0930 | 290 | 590 | 930 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0670-1010 | 290 | 670 | 1010 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0830-1170 | 290 | 830 | 1170 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-0990-1330 | 290 | 990 | 1330 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-1150-1490 | 290 | 1150 | 1490 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-290-1310-1650 | 290 | 1310 | 1650 | 35 | 17 | M6 | M6 | 15225 | 21750 | 109 | 745 | 1086 | 25 | 80 | 4 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0350-0770 | 370 | 350 | 770 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0430-0850 | 370 | 430 | 850 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0510-0930 | 370 | 510 | 930 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0590-1010 | 370 | 590 | 1010 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0750-1170 | 370 | 750 | 1170 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-0910-1330 | 370 | 910 | 1330 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-1070-1490 | 370 | 1070 | 1490 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-370-1230-1650 | 370 | 1230 | 1650 | 35 | 17 | M6 | M6 | 19425 | 27750 | 140 | 1206 | 1720 | 25 | 80 | 5 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-0430-930 | 450 | 430 | 930 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-0510-1010 | 450 | 510 | 1010 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-0670-1170 | 450 | 670 | 1170 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-0830-1330 | 450 | 830 | 1330 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-0990-1490 | 450 | 990 | 1490 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-1150-1650 | 450 | 1150 | 1650 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-450-1310-1810 | 450 | 1310 | 1810 | 35 | 17 | M6 | M6 | 23625 | 33750 | 169 | 1783 | 2541 | 25 | 80 | 6 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-530-0590-1170 | 530 | 590 | 1170 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-530-0750-1330 | 530 | 750 | 1330 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-530-0910-1490 | 530 | 910 | 1490 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-530-1070-1650 | 530 | 1070 | 1650 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-530-1230-1810 | 530 | 1230 | 1810 | 35 | 17 | M6 | M6 | 27825 | 39750 | 198.5 | 2469 | 3521 | 25 | 80 | 7 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-610-0670-1330 | 610 | 670 | 1330 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-610-0830-1490 | 610 | 830 | 1490 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-610-0990-1650 | 610 | 990 | 1650 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
L1972.S35-610-1150-1810 | 610 | 1150 | 1810 | 35 | 17 | M6 | M6 | 32025 | 45750 | 229 | 3268 | 4663 | 25 | 80 | 8 | 25 | 80 | 25 | 15.8 | 16 | 10 | 2 |
Cold drawn steel, zinc plated (excluding raceways). Induction hardened raceways.
High precision, bearing steel balls with steel cages.
Smooth movement, with very little friction (less than 0,01). Speeds up to 0,8 m/s.
To ensure all fixing holes in the rail are accessible l1 must be < (l3 / 2) - (2 x l8). To ensure proper smooth movement the stroke, l2 must be < x l1.
Rail weight: 1,8 Kg/m.
Must be mounted to a rigid structure. Stroke end stops must be fitted.
Only to be used for horizontal movements.