Units | Price/unit after discount | Applied Discount |
1 | £ 291.21 | 0% |
5 | £ 262.09 | 10% |
10 | £ 247.53 | 15% |
20 | £ 218.41 | 25% |
50 | £ 189.29 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 291.21 | 0% |
5 | £ 262.09 | 10% |
10 | £ 247.53 | 15% |
20 | £ 218.41 | 25% |
50 | £ 189.29 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the ULC counterbored rail type (most popular), which is usually used with a corresponding TLC rail.
Special low profile Torx head screws provided free of charge.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).