Units | Price/unit after discount | Applied Discount |
1 | £ 130.08 | 0% |
5 | £ 117.07 | 10% |
10 | £ 110.57 | 15% |
20 | £ 97.56 | 25% |
50 | £ 84.55 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 130.08 | 0% |
5 | £ 117.07 | 10% |
10 | £ 110.57 | 15% |
20 | £ 97.56 | 25% |
50 | £ 84.55 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the TLV countersunk rail which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.N versions (die cast aluminium alloy with wipers). Alternatively the L1918.C type is also available (without wipers).