Price & Availability | CAD | Order No. | For rail type | No. of rollers | Seal type | C N |
C0ax N |
C0rad N |
d1 | h1 +0.25|-0.10 |
h2 +0|-0.05 |
h3 +0.05|-0.25 |
Weight g |
l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Arrangement type | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.CSW18-060-2ZT | T | 3 | Metal | 1530 | 260 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 1.5 | 4.7 | 8.2 | 8.2 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 114.11 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-060-2ZU | U | 3 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 0 | 0 | 8.2 | 8.2 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 114.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2ZTA | T | 4 | Metal | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 8.2 | 24.7 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
£ 131.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2ZUA | U | 4 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 8.2 | 24.7 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
£ 131.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2ZTB | T | 4 | Metal | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 24.7 | 8.2 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
£ 131.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2ZUB | U | 4 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 24.7 | 8.2 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
£ 131.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-100-2ZT | T | 5 | Metal | 1830 | 360 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 2.8 | 9.4 | 24.7 | 24.7 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 164.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-100-2ZU | U | 5 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 0 | 0 | 24.7 | 24.7 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 164.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2ZTA | T | 6 | Metal | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 116 | 20 | 20 | 3.3 | 11.8 | 24.7 | 41.1 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
£ 193.68 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2ZUA | U | 6 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 24.7 | 41.1 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
£ 193.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2ZTB | T | 6 | Metal | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 3.3 | 11.8 | 41.1 | 24.7 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
£ 193.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2ZUB | U | 6 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 41.1 | 24.7 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
£ 193.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-060-2RST | T | 3 | Rubber | 1530 | 260 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 1.5 | 4.7 | 8.2 | 8.2 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 128.08 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-060-2RSU | U | 3 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 0 | 0 | 8.2 | 8.2 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 128.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2RSTA | T | 4 | Rubber | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 8.2 | 24.7 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2RSUA | U | 4 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 8.2 | 24.7 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2RSTB | T | 4 | Rubber | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 24.7 | 8.2 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-080-2RSUB | U | 4 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 24.7 | 8.2 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-100-2RST | T | 5 | Rubber | 1830 | 360 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 2.8 | 9.4 | 24.7 | 24.7 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 186.36 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-100-2RSU | U | 5 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 0 | 0 | 24.7 | 24.7 | 15 | 5.7 | - | ||||||||||||||||||||||||||||||||||||||
£ 186.36 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2RSTA | T | 6 | Rubber | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 100 | 116 | 20 | 20 | 3.3 | 11.8 | 24.7 | 41.1 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2RSUA | U | 6 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 24.7 | 41.1 | 15 | 5.7 | A | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2RSTB | T | 6 | Rubber | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 3.3 | 11.8 | 41.1 | 24.7 | 15 | 5.7 | B | ||||||||||||||||||||||||||||||||||||||
L1918.CSW18-120-2RSUB | U | 6 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 41.1 | 24.7 | 15 | 5.7 | B |
Order No. | For rail type | No. of rollers | Seal type | C N |
C0ax N |
C0rad N |
d1 | h1 +0.25|-0.10 |
h2 +0|-0.05 |
h3 +0.05|-0.25 |
Weight g |
l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Arrangement type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.CSW18-060-2ZT | T | 3 | Metal | 1530 | 260 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 1.5 | 4.7 | 8.2 | 8.2 | 15 | 5.7 | - |
L1918.CSW18-060-2ZU | U | 3 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 0 | 0 | 8.2 | 8.2 | 15 | 5.7 | - |
L1918.CSW18-080-2ZTA | T | 4 | Metal | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 8.2 | 24.7 | 15 | 5.7 | A |
L1918.CSW18-080-2ZUA | U | 4 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 8.2 | 24.7 | 15 | 5.7 | A |
L1918.CSW18-080-2ZTB | T | 4 | Metal | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 24.7 | 8.2 | 15 | 5.7 | B |
L1918.CSW18-080-2ZUB | U | 4 | Metal | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 24.7 | 8.2 | 15 | 5.7 | B |
L1918.CSW18-100-2ZT | T | 5 | Metal | 1830 | 360 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 2.8 | 9.4 | 24.7 | 24.7 | 15 | 5.7 | - |
L1918.CSW18-100-2ZU | U | 5 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 0 | 0 | 24.7 | 24.7 | 15 | 5.7 | - |
L1918.CSW18-120-2ZTA | T | 6 | Metal | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 116 | 20 | 20 | 3.3 | 11.8 | 24.7 | 41.1 | 15 | 5.7 | A |
L1918.CSW18-120-2ZUA | U | 6 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 24.7 | 41.1 | 15 | 5.7 | A |
L1918.CSW18-120-2ZTB | T | 6 | Metal | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 3.3 | 11.8 | 41.1 | 24.7 | 15 | 5.7 | B |
L1918.CSW18-120-2ZUB | U | 6 | Metal | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 41.1 | 24.7 | 15 | 5.7 | B |
L1918.CSW18-060-2RST | T | 3 | Rubber | 1530 | 260 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 1.5 | 4.7 | 8.2 | 8.2 | 15 | 5.7 | - |
L1918.CSW18-060-2RSU | U | 3 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.04 | 60 | 76 | 20 | 20 | 0 | 0 | 8.2 | 8.2 | 15 | 5.7 | - |
L1918.CSW18-080-2RSTA | T | 4 | Rubber | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 8.2 | 24.7 | 15 | 5.7 | A |
L1918.CSW18-080-2RSUA | U | 4 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 8.2 | 24.7 | 15 | 5.7 | A |
L1918.CSW18-080-2RSTB | T | 4 | Rubber | 1530 | 300 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 2.8 | 7 | 24.7 | 8.2 | 15 | 5.7 | B |
L1918.CSW18-080-2RSUB | U | 4 | Rubber | 1530 | 0 | 820 | M 5 | 18 | 9.5 | 14 | 0.05 | 80 | 96 | 40 | 20 | 0 | 0 | 24.7 | 8.2 | 15 | 5.7 | B |
L1918.CSW18-100-2RST | T | 5 | Rubber | 1830 | 360 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 2.8 | 9.4 | 24.7 | 24.7 | 15 | 5.7 | - |
L1918.CSW18-100-2RSU | U | 5 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.06 | 100 | 116 | 20 | 20 | 0 | 0 | 24.7 | 24.7 | 15 | 5.7 | - |
L1918.CSW18-120-2RSTA | T | 6 | Rubber | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 100 | 116 | 20 | 20 | 3.3 | 11.8 | 24.7 | 41.1 | 15 | 5.7 | A |
L1918.CSW18-120-2RSUA | U | 6 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 24.7 | 41.1 | 15 | 5.7 | A |
L1918.CSW18-120-2RSTB | T | 6 | Rubber | 1830 | 400 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 3.3 | 11.8 | 41.1 | 24.7 | 15 | 5.7 | B |
L1918.CSW18-120-2RSUB | U | 6 | Rubber | 1830 | 0 | 975 | M 5 | 18 | 9.5 | 14 | 0.07 | 120 | 136 | 40 | 20 | 0 | 0 | 41.1 | 24.7 | 15 | 5.7 | B |
Zinc plated steel body.
Steel rollers (100Cr6) with metal (2Z) or rubber (2RS) seals.
To be used with compact rail size 18.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Unlike the N series sliders these CSW sliders do not have protective side seals.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 3 m/s).