Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | h2 | h3 | d | l1 | l2 | l3 | w2 | w3 | w4 | Load C0 rad max. N |
Load C0 ax max. N |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1978.CR23-100 | 80 | 36.4 | 10 | 7.5 | M8 | 100 | 80 | 10 | 55 | 89.5 | 12.5 | 1615 | 1130 | 1.10 | ||||||||||||||||||||||||||||||||||||||
£ 453.07 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Slider body: Fe360. Roller 100Cr6. Roller pins: Lubricated for life.
Finish: electrolytic zinc plated.
Where moment loads are present use two or more sliders.
Constant (L1978.CRX23) and variable (L1978.VRX23) radii rails can be produced.
Temperature range -30°C to +100°C.
All stainless steel available. Other coatings and finishes are also available.