Manual Clamp
for miniature rail
Price & Availability | CAD | Order No. | For rail | h1 | l1 | w1 | h2 | h3 | l2 | w2 | w3 | d1 | d2 | Holding force kgf |
Torque to Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1010.CL07 | L1010.07 | 8 | 12 | 17 | 2 | 4.3 | 8 | 12 | 7 | M2 | 6 | 65 | 0.11 | ||||||||||||||||||||||||||||||||||||||
£ 193.82 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.CL09 | L1010.09 | 10 | 17 | 20 | 2.7 | 5.35 | 11 | 15 | 9 | M3 | 8 | 100 | 0.17 | ||||||||||||||||||||||||||||||||||||||
£ 205.01 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.CL12 | L1010.12 | 13 | 19 | 27 | 3.5 | 7.15 | 13 | 20 | 10 | M3 | 10 | 150 | 0.35 | ||||||||||||||||||||||||||||||||||||||
£ 216.39 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1010.CL15 | L1010.15 | 16 | 20 | 32 | 5 | 8.05 | 14 | 25 | 14 | M3 | 12 | 180 | 0.75 | ||||||||||||||||||||||||||||||||||||||
£ 226.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.CL14 | L1012.14 | 9 | 12 | 25 | 3 | 4.3 | 8 | 19 | 6.65 | M2 | 6 | 65 | 0.10 | ||||||||||||||||||||||||||||||||||||||
£ 222.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.CL18 | L1012.18 | 12 | 17 | 30 | 4.2 | 5.85 | 11 | 23 | 9 | M3 | 8 | 100 | 0.17 | ||||||||||||||||||||||||||||||||||||||
£ 231.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.CL24 | L1012.24 | 14 | 19 | 40 | 4 | 7.65 | 13 | 30 | 10 | M3 | 10 | 150 | 0.35 | ||||||||||||||||||||||||||||||||||||||
£ 231.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.CL42 | L1012.42 | 16 | 22 | 60 | 4.5 | 8.55 | 15 | 45 | 14.7 | M4 | 12 | 180 | 0.75 | ||||||||||||||||||||||||||||||||||||||
£ 309.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Corrosion resistant stainless steel, hardened (similar to 440C).
The manual rail clamps are used alongside the rail carriges. Activating the clamping knob presses the clamp contact surfaces onto the rail, clamping it in place.