Shaft Clamps
manual
Price & Availability | CAD | Order No. | Shaft dia. | h1 | l1 | w1 | w2 | w3 | w4 | h2 | h3 | h4 | h5 | l2 | d1 | d2 for | Torque to Nm |
Holding force N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1784.012 | 12 | 18 | 32 | 43 | 32 | 30.5 | 33.5 | 24 | 10 | 16.0 | 44 | 4.5 | M 5 | M 4 | 5 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 156.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.016 | 16 | 22 | 38 | 53 | 40 | 30.5 | 33.5 | 29 | 12 | 19.0 | 44 | 5.5 | M 6 | M 5 | 5 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 166.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.020 | 20 | 25 | 44 | 60 | 45 | 38.5 | 41.5 | 32 | 14 | 21.5 | 63 | 6.5 | M 8 | M 6 | 7 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 174.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.025 | 25 | 30 | 52 | 78 | 60 | 38.5 | 41.5 | 38 | 16 | 25.0 | 63 | 9.0 | M10 | M 8 | 7 | 1200 | ||||||||||||||||||||||||||||||||||||||
£ 181.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.030 | 30 | 35 | 58 | 87 | 68 | 46.5 | 50.5 | 43 | 16 | 28.5 | 78 | 10.0 | M10 | M 8 | 12 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 188.69 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.040 | 40 | 45 | 68 | 108 | 86 | 56.5 | 61.5 | 53 | 20 | 34.5 | 95 | 11.0 | M12 | M10 | 17 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 209.96 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1784.050 | 50 | 50 | 76 | 132 | 108 | 56.5 | 61.5 | 58 | 22 | 40.5 | 95 | 12.0 | M16 | M14 | 17 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 238.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium body, with hardened steel contact faces.
Activating the clamping lever presses the contact faces into contact with the shaft bar to clamp it in place.
For clamping from above use d1, for clamping from below use d2.
Use with shaft support rail L1780.
Pneumatic shaft clamps also available.