Price & Availability | CAD | Order No. | d1 tol. H6 |
l1 | d2 | h1 | h2 | h3 ±0.05 |
h4 | l2 ±0.2 |
w1 | w2 ±0.2 |
w3 | α ° |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1753.016-RS | 16 | 45 | M5x12 | 33 | 26 | 46 | 9 | 30 | 45 | 32 | 22.5 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 66.29 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.020-RS | 20 | 50 | M6x12 | 39 | 32 | 55 | 11 | 35 | 48 | 35 | 24.0 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 83.31 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.025-RS | 25 | 65 | M6x12 | 47 | 36 | 63 | 14 | 40 | 60 | 40 | 30.0 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 90.80 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.016-SS | 16 | 45 | M5x12 | 33 | 26 | 46 | 9 | 30 | 45 | 32 | 22.5 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 83.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.020-SS | 20 | 50 | M6x12 | 39 | 32 | 55 | 11 | 35 | 48 | 35 | 24.0 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 100.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.025-SS | 25 | 65 | M6x12 | 47 | 36 | 63 | 14 | 40 | 60 | 40 | 30.0 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 107.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed. Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistent shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.