Units | Price/unit after discount | Applied Discount |
1 | £ 28.87 | 0% |
10 | £ 25.98 | 10% |
20 | £ 24.54 | 15% |
50 | £ 23.10 | 20% |
100 | £ 20.21 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 28.87 | 0% |
10 | £ 25.98 | 10% |
20 | £ 24.54 | 15% |
50 | £ 23.10 | 20% |
100 | £ 20.21 | 30% |
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity TA is better than 15µ.
For part numbers with -1 shaft tolerance required is g6. Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperatures applications up to 120°C - with no end seals. Please advise at time of ordering if this is required.
d2 is the dimension before the bush has been slotted. Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1711.