Units | Price/unit after discount | Applied Discount |
1 | £ 39.83 | 0% |
10 | £ 35.85 | 10% |
20 | £ 33.86 | 15% |
50 | £ 31.86 | 20% |
100 | £ 27.88 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 39.83 | 0% |
10 | £ 35.85 | 10% |
20 | £ 33.86 | 15% |
50 | £ 31.86 | 20% |
100 | £ 27.88 | 30% |
Hardened and ground body from bearing steel. Single body resin retainer (POM). Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6. Perpendicularity . A is better than 15µ.
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications up to +120°C - with no end seals. Please advise at time of ordering if this is required.
d2 is the dimension before the bush has been slotted. Superball linear bearings are also available (3 x load rating of standard bushings and 27 x travel life see part nos. L1740 and L1742.)