Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 tol. h4 |
d4 | d5 | d6 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Squareness A µm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1724.006-RS-1 | Resin | 6 | 12 | 35 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 48.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.008-RS | Resin | 8 | 16 | 45 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 68.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.010-RS-1 | Resin | 10 | 19 | 55 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 50.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.012-RS | Resin | 12 | 22 | 57 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 77.79 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.016-RS | Resin | 16 | 26 | 70 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 97.59 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.020-RS | Resin | 20 | 32 | 80 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 117.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.025-RS | Resin | 25 | 40 | 112 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 1560 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 167.24 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.006-SS-1 | Stainless | 6 | 12 | 35 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 320 | 4 | 520 | 15 | 31 | ||||||||||||||||||||||||||||||||||||||
£ 61.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.008-SS | Stainless | 8 | 16 | 45 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 430 | 4 | 780 | 15 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 85.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.010-SS-1 | Stainless | 10 | 19 | 55 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 580 | 4 | 1100 | 15 | 105 | ||||||||||||||||||||||||||||||||||||||
£ 63.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.012-SS | Stainless | 12 | 22 | 57 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 650 | 4 | 1200 | 15 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 104.92 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.016-SS | Stainless | 16 | 26 | 70 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 1230 | 5 | 2350 | 15 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 122.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.020-SS | Stainless | 20 | 32 | 80 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 1400 | 5 | 2750 | 17 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 146.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1724.025-SS | Stainless | 25 | 40 | 112 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 1560 | 6 | 3140 | 17 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 208.49 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772).
Tolerance h6. For part numbers with-1 shaft tolerance required for these is g6.
Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.