Ball Bushings
closed
Price & Availability | CAD | Order No. | Ball cage | d1 tol. h6 |
d2 tol. h6 |
l1 | l2 | l3 | d3 tol. h4 |
d4 | d5 | d6 | Dyn. load C max. N |
No. of ball circuits | Static load C0 max. N |
Squareness A µm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1720.006-RS-1 | Resin | 6 | 12 | 19 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 200 | 4 | 260 | 12 | 26.5 | ||||||||||||||||||||||||||||||||||||||
£ 27.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.008-RS | Resin | 8 | 16 | 25 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 260 | 4 | 400 | 12 | 44.0 | ||||||||||||||||||||||||||||||||||||||
£ 38.26 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.010-RS-1 | Resin | 10 | 19 | 29 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 370 | 4 | 540 | 12 | 78.0 | ||||||||||||||||||||||||||||||||||||||
£ 28.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.012-RS | Resin | 12 | 22 | 32 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 410 | 4 | 590 | 12 | 86.0 | ||||||||||||||||||||||||||||||||||||||
£ 45.56 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.016-RS | Resin | 16 | 26 | 36 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 770 | 5 | 1170 | 12 | 120.0 | ||||||||||||||||||||||||||||||||||||||
£ 52.46 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.020-RS | Resin | 20 | 32 | 45 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 860 | 5 | 1370 | 15 | 184.0 | ||||||||||||||||||||||||||||||||||||||
£ 63.73 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.025-RS | Resin | 25 | 40 | 58 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 980 | 6 | 1560 | 15 | 335.0 | ||||||||||||||||||||||||||||||||||||||
£ 95.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.006-SS-1 | Stainless | 6 | 12 | 19 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 200 | 4 | 260 | 12 | 26.5 | ||||||||||||||||||||||||||||||||||||||
£ 33.42 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.008-SS | Stainless | 8 | 16 | 25 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 260 | 4 | 400 | 12 | 44.0 | ||||||||||||||||||||||||||||||||||||||
£ 48.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.010-SS-1 | Stainless | 10 | 19 | 29 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 370 | 4 | 540 | 12 | 78.0 | ||||||||||||||||||||||||||||||||||||||
£ 35.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.012-SS | Stainless | 12 | 22 | 32 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 410 | 4 | 590 | 12 | 86.0 | ||||||||||||||||||||||||||||||||||||||
£ 52.79 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.016-SS | Stainless | 16 | 26 | 36 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 770 | 5 | 1170 | 12 | 120.0 | ||||||||||||||||||||||||||||||||||||||
£ 65.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.020-SS | Stainless | 20 | 32 | 45 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 860 | 5 | 1370 | 15 | 184.0 | ||||||||||||||||||||||||||||||||||||||
£ 79.14 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1720.025-SS | Stainless | 25 | 40 | 58 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 980 | 6 | 1560 | 15 | 335.0 | ||||||||||||||||||||||||||||||||||||||
£ 109.72 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.