Price & Availability | CAD | Order No. | d1 H6 |
l1 | d2 | l2 ±0,2 |
w1 | w2 ±0,2 |
w3 | h1 | h2 | h3 ±0,05 |
h4 | a° | Max. dyn. load C N |
Max. static load C0 N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1752.016 | 16 | 45 | M 5x12 | 30 | 45 | 32 | 22,5 | 33 | 26 | 46 | 9 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 37.54 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.020 | 20 | 50 | M 6x12 | 35 | 48 | 35 | 24,0 | 39 | 32 | 55 | 11 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 40.86 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.025 | 25 | 65 | M 6x12 | 40 | 60 | 40 | 30,0 | 47 | 36 | 62 | 14 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 82.88 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.030 | 30 | 70 | M 8x18 | 50 | 70 | 50 | 35,0 | 56 | 42 | 75 | 15 | 50° | 1560 | 2740 | 630 | ||||||||||||||||||||||||||||||||||||||
£ 60.87 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.040 | 40 | 90 | M10x20 | 65 | 90 | 65 | 45,0 | 72 | 50 | 92 | 20 | 50° | 2150 | 4010 | 1330 | ||||||||||||||||||||||||||||||||||||||
£ 94.44 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.050 | 50 | 110 | M10x20 | 80 | 120 | 94 | 60,0 | 91 | 60 | 113 | 25 | 50° | 3820 | 7930 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 157.68 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Aluminium body, with L1707 (steel shell ) linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
For use with hardened shafts only - see part no.s L1770 - L1772.
Temperature range: -20°C to +80°C.
Use with shaft support rail L1780.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.
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
Automotion can provide a large range of Linkages components for your business. Visit our website to download a free catalogue.
From clevis joints, universal joints and turnbuckles to rod ends and ball & socket joints, you can easily download CAD files and other technical documentation when you browse our full product range online.