Units | Price/unit after discount | Applied Discount |
1 | £ 43.96 | 0% |
10 | £ 39.56 | 10% |
20 | £ 37.37 | 15% |
50 | £ 35.17 | 20% |
100 | £ 30.77 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 43.96 | 0% |
10 | £ 39.56 | 10% |
20 | £ 37.37 | 15% |
50 | £ 35.17 | 20% |
100 | £ 30.77 | 30% |
Aluminium body, with linear bearing L1706 (steel shell ) installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
Long versions have L1712 linear bearing installed, short versions have L1715 Linear bearing installed.
For use with hardened shafts only (see part nos. L1770 - L1772).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to 120°C - with no end seals. Please advise at time of ordering if this is required.