Price & Availability | CAD | Order No. | Type | d1 tol. h6 |
l1 | d2 | d3 | h1 | h2 | h3 | Weight g |
h4 ±0.02 |
l2 ±0.2 |
w1 | w2 ±0.2 |
w3 ±0.02 |
w4 | Dyn. load C max. N |
Static load C0 max. N |
Linear ball bushing used | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1750.008 | Standard | 8 | 30.0 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | 60 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 | ||||||||||||||||||||||||||||||||||||||
£ 24.56 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.012 | Standard | 12 | 39.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 118 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 | ||||||||||||||||||||||||||||||||||||||
£ 27.80 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.016 | Standard | 16 | 44.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 180 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 | ||||||||||||||||||||||||||||||||||||||
£ 33.35 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.020 | Standard | 20 | 53.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 245 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 | ||||||||||||||||||||||||||||||||||||||
£ 37.90 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.025 | Standard | 25 | 67.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 550 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 | ||||||||||||||||||||||||||||||||||||||
£ 52.17 per unit (click for quantity discounts)
Ready to despatch 92 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.030 | Standard | 30 | 76.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 760 | 30 | 58 | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 | ||||||||||||||||||||||||||||||||||||||
£ 68.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.040 | Standard | 40 | 90.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 1700 | 40 | 60 | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 | ||||||||||||||||||||||||||||||||||||||
£ 106.62 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.050 | Standard | 50 | 110.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 2950 | 52 | 80 | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 | ||||||||||||||||||||||||||||||||||||||
£ 180.41 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.008-L | Long | 8 | 58.0 | M 4X8 | 3.4 | 22.0 | 18.0 | 6 | 98 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1706.008 | ||||||||||||||||||||||||||||||||||||||
£ 43.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.012-L | Long | 12 | 77.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 232 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1706.012 | ||||||||||||||||||||||||||||||||||||||
£ 52.00 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.016-L | Long | 16 | 89.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 360 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1706.016 | ||||||||||||||||||||||||||||||||||||||
£ 61.09 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.020-L | Long | 20 | 106.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 490 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1706.020 | ||||||||||||||||||||||||||||||||||||||
£ 74.98 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.025-L | Long | 25 | 136.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 1100 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1706.025 | ||||||||||||||||||||||||||||||||||||||
£ 98.75 per unit (click for quantity discounts)
Ready to despatch 30 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.030-L | Long | 30 | 154.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 1525 | 30 | 132 | 78 | 58 | 39 | 10.0 | 2490 | 5480 | 2 x L1706.030 | ||||||||||||||||||||||||||||||||||||||
£ 116.43 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.040-L | Long | 40 | 180.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 3400 | 40 | 150 | 102 | 80 | 51 | 11.0 | 3440 | 8020 | 2 x L1706.040 | ||||||||||||||||||||||||||||||||||||||
£ 205.27 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.050-L | Long | 50 | 230.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 5920 | 52 | 200 | 122 | 100 | 61 | 11.0 | 6110 | 15860 | 2 x L1706.050 | ||||||||||||||||||||||||||||||||||||||
£ 310.59 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.008-S | Short | 8 | 14.4 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | 40 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 | ||||||||||||||||||||||||||||||||||||||
£ 22.12 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.012-S | Short | 12 | 20.3 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 82 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 | ||||||||||||||||||||||||||||||||||||||
£ 25.06 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.016-S | Short | 16 | 22.3 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 122 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 | ||||||||||||||||||||||||||||||||||||||
£ 28.02 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.020-S | Short | 20 | 28.3 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 176 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 | ||||||||||||||||||||||||||||||||||||||
£ 31.62 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.025-S | Short | 25 | 40.4 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 400 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 | ||||||||||||||||||||||||||||||||||||||
£ 43.93 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.030-S | Short | 30 | 48.4 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 570 | 30 | - | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 | ||||||||||||||||||||||||||||||||||||||
£ 51.17 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.040-S | Short | 40 | 56.4 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 1320 | 40 | - | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 | ||||||||||||||||||||||||||||||||||||||
£ 89.42 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1750.050-S | Short | 50 | 72.3 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 1900 | 52 | - | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 | ||||||||||||||||||||||||||||||||||||||
£ 138.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Type | d1 tol. h6 |
l1 | d2 | d3 | h1 | h2 | h3 | Weight g |
h4 ±0.02 |
l2 ±0.2 |
w1 | w2 ±0.2 |
w3 ±0.02 |
w4 | Dyn. load C max. N |
Static load C0 max. N |
Linear ball bushing used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1750.008 | Standard | 8 | 30.0 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | 60 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 |
L1750.012 | Standard | 12 | 39.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 118 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 |
L1750.016 | Standard | 16 | 44.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 180 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 |
L1750.020 | Standard | 20 | 53.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 245 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 |
L1750.025 | Standard | 25 | 67.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 550 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 |
L1750.030 | Standard | 30 | 76.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 760 | 30 | 58 | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 |
L1750.040 | Standard | 40 | 90.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 1700 | 40 | 60 | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 |
L1750.050 | Standard | 50 | 110.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 2950 | 52 | 80 | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 |
L1750.008-L | Long | 8 | 58.0 | M 4X8 | 3.4 | 22.0 | 18.0 | 6 | 98 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1706.008 |
L1750.012-L | Long | 12 | 77.0 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 232 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1706.012 |
L1750.016-L | Long | 16 | 89.0 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 360 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1706.016 |
L1750.020-L | Long | 20 | 106.0 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 490 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1706.020 |
L1750.025-L | Long | 25 | 136.0 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 1100 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1706.025 |
L1750.030-L | Long | 30 | 154.0 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 1525 | 30 | 132 | 78 | 58 | 39 | 10.0 | 2490 | 5480 | 2 x L1706.030 |
L1750.040-L | Long | 40 | 180.0 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 3400 | 40 | 150 | 102 | 80 | 51 | 11.0 | 3440 | 8020 | 2 x L1706.040 |
L1750.050-L | Long | 50 | 230.0 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 5920 | 52 | 200 | 122 | 100 | 61 | 11.0 | 6110 | 15860 | 2 x L1706.050 |
L1750.008-S | Short | 8 | 14.4 | M 4x8 | 3.4 | 22.0 | 18.0 | 6 | 40 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1706.008 |
L1750.012-S | Short | 12 | 20.3 | M 5x10 | 4.3 | 30.0 | 24.5 | 8 | 82 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1706.012 |
L1750.016-S | Short | 16 | 22.3 | M 5x12 | 4.3 | 38.5 | 32.5 | 9 | 122 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1706.016 |
L1750.020-S | Short | 20 | 28.3 | M 6x12 | 5.2 | 41.0 | 35.0 | 11 | 176 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1706.020 |
L1750.025-S | Short | 25 | 40.4 | M 8x18 | 6.8 | 51.5 | 41.0 | 12 | 400 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1706.025 |
L1750.030-S | Short | 30 | 48.4 | M 8x18 | 6.8 | 59.5 | 49.0 | 15 | 570 | 30 | - | 78 | 58 | 39 | 10.0 | 1560 | 2740 | L1706.030 |
L1750.040-S | Short | 40 | 56.4 | M10x25 | 8.6 | 78.0 | 62.0 | 20 | 1320 | 40 | - | 102 | 80 | 51 | 11.0 | 2150 | 4010 | L1706.040 |
L1750.050-S | Short | 50 | 72.3 | M10x25 | 8.6 | 102.0 | 80.0 | 24 | 1900 | 52 | - | 122 | 100 | 61 | 11.0 | 3820 | 7930 | L1706.050 |
Aluminium body, with linear bearing L1706 (steel shell ) installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
Long versions have L1712 linear bearing installed, short versions have L1715 Linear bearing installed.
For use with hardened shafts only (see part nos. L1770 - L1772).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to 120°C - with no end seals. Please advise at time of ordering if this is required.