Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 | d3 | d4 | d5 | d6 | l2 | l3 | l4 | No. of ball circuits | w1 | Squareness A µm |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1731.008 | 8 | 16 | 45 | 32 | 3.4 | 6.5 | 24 | 20.0 | 5 | 3.3 | 4 | 25 | 15 | 430 | 780 | 53 | ||||||||||||||||||||||||||||||||||||||
£ 43.15 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.012 | 12 | 22 | 57 | 42 | 4.5 | 8.0 | 32 | 25.5 | 6 | 4.4 | 4 | 32 | 15 | 650 | 1200 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 54.30 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.016 | 16 | 26 | 70 | 46 | 4.5 | 8.0 | 36 | 32.0 | 6 | 4.4 | 5 | 35 | 15 | 1230 | 2350 | 187 | ||||||||||||||||||||||||||||||||||||||
£ 65.37 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.020 | 20 | 32 | 80 | 54 | 5.5 | 9.5 | 43 | 36.0 | 8 | 5.4 | 5 | 42 | 17 | 1400 | 2750 | 260 | ||||||||||||||||||||||||||||||||||||||
£ 75.19 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.025 | 25 | 40 | 112 | 62 | 5.5 | 9.5 | 51 | 52.0 | 8 | 5.4 | 6 | 50 | 17 | 1560 | 3140 | 515 | ||||||||||||||||||||||||||||||||||||||
£ 106.48 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.030 | 30 | 47 | 123 | 76 | 6.6 | 11.0 | 62 | 56.5 | 10 | 6.5 | 6 | 60 | 17 | 2940 | 5490 | 655 | ||||||||||||||||||||||||||||||||||||||
£ 118.84 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.040 | 40 | 62 | 154 | 98 | 9 | 14.0 | 80 | 70.5 | 13 | 8.6 | 6 | 75 | 20 | 3430 | 8040 | 1560 | ||||||||||||||||||||||||||||||||||||||
£ 202.93 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.050 | 50 | 75 | 192 | 112 | 9 | 14.0 | 94 | 89.5 | 13 | 8.6 | 6 | 88 | 20 | 6080 | 15900 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 330.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1731.060 | 60 | 90 | 211 | 134 | 11 | 17.5 | 112 | 96.5 | 18 | 10.8 | 6 | 106 | 30 | 7650 | 20000 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 402.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Temperature range: -20°C to +80°C.
For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1733.