Price & Availability | CAD | Order No. | d1 for h7 | d2 tol. h6 |
w | w1 | h1 | h2 +0.01|-0.02 |
h3 | h4 | l1 | l2 & w2 | l3 ±0.02 |
d3 | d4 | Dyn. load C max. kN |
Static load C0 max. kN |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1759.012 | 12 | 22 | 7.0 | 85 | 30 | 18 | 13 | 13 | 85 | 73 | 42 | 5.3 | M 6 | 1.3 | 2.0 | 0.59 | ||||||||||||||||||||||||||||||||||||||
£ 120.06 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1759.016 | 16 | 26 | 9.4 | 100 | 35 | 22 | 13 | 15 | 100 | 88 | 54 | 5.3 | M 6 | 1.4 | 2.2 | 0.92 | ||||||||||||||||||||||||||||||||||||||
£ 149.51 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1759.020 | 20 | 32 | 10.2 | 130 | 42 | 25 | 18 | 19 | 130 | 115 | 72 | 6.8 | M 8 | 3.2 | 4.9 | 1.82 | ||||||||||||||||||||||||||||||||||||||
£ 186.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1759.025 | 25 | 40 | 12.9 | 160 | 51 | 30 | 22 | 24 | 160 | 140 | 88 | 9.0 | M10 | 5.5 | 8.5 | 3.46 | ||||||||||||||||||||||||||||||||||||||
£ 261.40 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1759.030 | 30 | 47 | 13.9 | 180 | 60 | 35 | 26 | 27 | 180 | 158 | 96 | 10.5 | M12 | 6.2 | 9.5 | 5.19 | ||||||||||||||||||||||||||||||||||||||
£ 338.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1759.040 | 40 | 62 | 18.2 | 230 | 77 | 45 | 34 | 35 | 230 | 202 | 122 | 13.5 | M16 | 10.5 | 14.0 | 10.78 | ||||||||||||||||||||||||||||||||||||||
£ 595.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium alloy body.
Steel bearings with plastic ball retainer and end seals.
Quadruple, closed, self-aligning linear ball bearings with two integral seals and lubrication hole.
Bearings are fixed in the housing by retaining rings (DIN 472).
For use with hardened shafts only (see part no.s L1770 - L1772). Load ratings apply for hardened and ground shafts only.
Temperature range: -20°C to +80°C.
For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals. Please advise at time of ordering if this is required.